OBSOLETE: Highjack® Jackline Hybrid Hose - HJK | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Highjack® Jackline Hybrid Hose - HJK

OBSOLETE: Highjack® Jackline Hybrid Hose - HJK OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: MSHA, SAE J100
  • Compatible Fitting: HY Series
  • Maximum Operating Pressure: 69 MPa, 690 bar, 10000 psi
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Inside Diameter: 1/4 inch, 6 mm
  • Outside Diameter: 0.62 inch, 16 mm
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Minimum Bend Radius: 4 inch, 102 mm
  • Application: High Pressure Jackline
  • Weight: 0.27 lb/ft, 0.40 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Synthetic Rubber
  • Size: -4
Safety Warning

Full Product Description

HJK Highjack® Jackline Hybrid Hose is designed for high pressure jackline applications and features a 10,000 psi working pressure. Limited to +135°F (+57°C) for synthetic hydraulic fluids and water-based fluids.

Applications
-Used for high pressure jackline applications (not for high impulse applications)

Notes
- Factory-made assemblies only
- Working and burst pressures figured at 73°F /23°C
- Hose I.D. is nominal
- Hose O.D. is maximum
- HY Series Connection configurations limited to: -Male Pipe (01)

Related Documents

×
Products Hose I.D. (inch)
HJK04 1/4

687PDC
687563