Ball Valve, Trunnion Style 10,000 PSI-HB Series | #2F4FL-HB4LK-EPR-SSP


LOADING IMAGES
2F4FL-HB4LK-EPR-SSP

Ball Valve, Trunnion Style 10,000 PSI-HB Series | #2F4FL-HB4LK-EPR-SSP

Parker's High Pressure HB Series Ball Valves provide reliable shut-off or switching functions. The upper and lower bearings enhance the resistance of the trunnion design stem against seizure, and increase the valve life in extreme applications.


Technical Specifications

  • Connection 2 Style: NPT F (Long)
  • Connection 1 Style: NPT F
  • Valve Configuration Type: 2 Way
  • Connection Size: 1/8"
  • Connection Size 2: 1/4"
  • Seal Material: PCTFE
  • Materials of Construction: Stainless Steel 316
  • Maximum Operating Pressure: 6000 psi, 414 barg
  • Maximum Operating Temperature: 149 °C, 300 °F
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Flow Rate: 1.02 Cv
  • Connection Size: 1/8 inch
  • Connection 2 Size: 1/4 inch, NPT F (Long)
  • Connection 1 Size: NPT F
  • Valve Configuration: 2-Way
  • Seat Material: PCTFE
  • Seal Material: Ethylene Propylene Rubber
Safety Warning

Item Information

Parker's High Pressure HB Series Ball Valves provide reliable shut-off or switching functions in a compact, bar stock design. The upper and lower bearings enhance the resistance of the trunnions against seizure, and increase the valve life in extreme instrumentation applications. The compact and rugged design employs spring-loaded seats for high cycle life and low operating torques at pressures up to 10,000 psig (689 bar).   
                                                                                                                                                                                                                                                                                                

Markets:
• Chemical
• Oil and Gas
• Refineries
• Power


Features/Benefits:
• PEEK trunnion bearings for longer cycle life
• Two-way and three-way designs
• Compact FNPT version for tight work areas
• Blow-out resistant two-piece ball/stem
• Full operating pressure at any port
• Low operating torque
• Manual, electric or pneumatic actuation
• Panel mountable to 3/8" (9.6mm) thickness
• No packing to adjust
• Color coded fracture resistant handles
• Handle indicates direction of flow
• Positive handle stops
• Wide variety of US customary and SI ports
• Top of stem marked to indicate flow direction
• 100% factory tested
• Compact package
• Heat code traceability



Applications:
• Flow selection
• Flow Diversion
• High pressure Mixing systems
• Instrument Panels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516