OBSOLETE: 1.8 Degree / 2-Phase Hybrid Stepper Motors - SY Series | #SY563L


LOADING IMAGES
SY563L

OBSOLETE: 1.8 Degree / 2-Phase Hybrid Stepper Motors - SY Series | #SY563L OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Holding Brake: No Holding Brake
  • IP Rating: IP41 Rated Motor
  • Shaft Connection Style: No Keyway Option
  • Feedback Option: No Feedback Option
  • Frame Size: NEMA 23
  • Application: Standard Motor
  • Connection: Flying Lead
  • Shaft Type: Single Shafted (front)
  • Length: 3-Stack
  • Frame Size: NEMA23
  • Step Angle: 1.8 °
  • Holding Torque: 1.25 Nm, 11 lb-inch
  • Maximum Operating Speed: 3000 RPM
  • Input Voltage: 24 to 120 VDC
  • Motor Pole Count: 50
  • Feedback Type: Without Sensor
  • Compatible Parker Drive: ViX, XL
  • Specifications Met: CE
  • Ingress Protection Rating: IP41
  • Holding Brake Included: No
  • Cooling Method: Air-Cooled / Natural Convection
  • Shaft Type: Smooth
Safety Warning

Item Information

The stepper motors of the SY-series are two-phase steppers and are designed for industrial applications. Flying leads and terminal box versions are available and encoders can be ordered as optional items.

Applications:
• Food, Beverage and Pharmaceutical
• Packaging Machines
• Material Handling
• Factory Automation
• Life Science Diagnostic
• Printing Industry
• Textile Machines

Technical Overview:
• Motor Technology : 1.8 degree, 2-phase hybrid stepper motor
• Frame Sizes : NEMA 23 | NEMA 34 | NEMA 42
• Torque Range : 0.45 ... 13 Nm
• Speed Range : 3000 min-1
• Voltage Supply : 24 .. 120VDC
• Number of Poles : 50
• Cooling : Air-Cooled / Natural Convection
• Protection Level : IP41 (flying leads) | IP55 (terminal box) | IP68 (optional on terminal box)
• Feedback Sensors : Without Sensor | Incremental Encoder (200 or 500 line)
• Options: Vacuum preperation to 10-6 Torr  /  Holding Brake  /  Rear Shaft
• Terminal box or flying leads
• Marking : CE

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859