THERM-A-GAP PAD 80LO Thermally Conductive Gap Filler Pads | Product Series

Filter by

    No filters selected

Material Thickness

Carrier Type

Shape

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERM-A-GAP PAD 80LO Thermally Conductive Gap Filler Pads

THERM-A-GAP PAD 80LO Thermally Conductive Gap Filler Pads

Parker Chomerics THERM-A-GAP™ PAD 80LO is a high performance, low oil bleed, thermal gap filler pad with a typical thermal conductivity of 8.0 W/m-K.

Technical Specifications

  • Color: Grey
  • Specific Gravity: 3.4
  • Durometer: 60 Shore 00, Softest
  • Deflection at Pressure: 66 % @ 50 psi (345 kPa)
  • Heat Capacity: 1.00 J/g-K
  • Dielectric Strength: 200 VAC/mil, 8.0 kVAC/mm
  • Volume Resistivity: 10^13 ohm-cm
  • Operating Temperature: -58 to 392 °F, -50 to 200 °C
  • Dielectric Constant: 6 @ 1 MHZ
  • Dissipation Factor: 0.002 @ 1 MHZ
  • Outgassing Total Mass Loss: 0.11 % TML (0.01% CVCM)
  • Shelf Life: 24 Months
  • Flammability Rating: UL 94 V-0
  • Specifications Met: RoHS
  • Product Type: Thermal Gap Pad
  • Thermal Conductivity: 8.0 W/m-K
  • Storage Temperature: 50 to 90 °F @ 50% RH, 10 to 32 °C @ 50% RH
Safety Warning

Full Product Description

Parker Chomerics THERM-A-GAP™ PAD 80LO is a high performance, low oil bleed, thermal gap filler pad with a typical thermal conductivity of 8.0 W/m-K. PAD 80LO was developed to be a high reliability and long-term solution for mission critical and high-performance electronics in nearly every market segment including advanced computing, defense electronics, telecommunications infrastructure, and automotive modules.

“LO” in the product name stands for “Low Oil”, indicating the very low silicone oil bleed and migration properties of this gap pad. PAD 80LO is meant to be used where the aesthetic or manufacturing issues of silicone oils can be a concern.

PAD 80LO has a hardness of 60 Shore 00 and exhibits excellent stress relaxation over time, with a nearly 90% reduction in compression force after just one hour. It is designed to impart minimal stress on components such as integrated circuits and provide physical protection such as vibration dampening while maintaining effective thermal contact where conformability in gaps or rough surface texture is a concern.

PAD 80LO can be provided in sheets or die cut to custom part sizes and is available in standard thicknesses as low as 0.040” to 0.200” (1.0 mm to 5 mm).

Product Features
• High thermal performance: 8.0 W/m-K conductivity
• Very low oil bleed and migration
• Very low compression force post-relaxation
• High tack surface reduces contact resistance
• Electrically isolating
• UL 94 V-0 flammability rating

Typical Applications
• High performance computing, GPUs, CPUs and memory modules
• 5G and Telecomm equipment
• Automotive sensors and devices
• Battery and energy storage modules
• Defense electronics
Products Material Thickness Carrier Type Shape Size
61-04-1015-PAD80LO 0.04 in (1.02 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-05-1015-PAD80LO 0.05 in (1.27 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-06-1015-PAD80LO 0.06 in (1.52 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-07-1015-PAD80LO 0.07 in (1.78 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-08-1015-PAD80LO 0.08 in (2.03 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-09-1015-PAD80LO 0.09 in (2.29 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-10-1015-PAD80LO 0.10 in (2.54 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-11-1015-PAD80LO 0.11 in (2.79 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-12-1015-PAD80LO 0.12 in (3.05 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-13-1015-PAD80LO 0.13 in (3.30 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-14-1015-PAD80LO 0.14 in (3.56 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-15-1015-PAD80LO 0.15 in (3.81 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-16-1015-PAD80LO 0.16 in (4.06 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-17-1015-PAD80LO 0.17 in (4.32 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-18-1015-PAD80LO 0.18 in (4.57 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-19-1015-PAD80LO 0.19 in (4.83 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)
61-20-1015-PAD80LO 0.20 in (5.08 mm) No Carrier (Unsupported) Flat sheets 10 in x 15 in (254 mm x 381 mm)

687PDC
179336