Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics THERM-A-GAP™ PAD 70TP Thermally Conductive Gap Filler Pads provide a very low hardness (15 Shore 00) solution with 7.0 W/m-K of thermal conductivity.
Compliance, Certifications & Safety |
---|
Test Report: THERM-A-GAP PAD 70TP |
Contact & Support Information |
---|
Request a Chomerics Product Sample |
Products | Material Thickness | Carrier Type | Shape | Size |
---|---|---|---|---|
61-03-1015-PAD70TP | 0.03 in (0.76 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-03-CUSTOM-PAD70TP | 0.03 in (0.76 mm) | No Carrier (Unsupported) | Custom | Custom |
61-04-1015-PAD70TP | 0.04 in (1.02 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-04-CUSTOM-PAD70TP | 0.04 in (1.02 mm) | No Carrier (Unsupported) | Custom | Custom |
61-05-1015-PAD70TP | 0.05 in (1.27 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-05-CUSTOM-PAD70TP | 0.05 in (1.27 mm) | No Carrier (Unsupported) | Custom | Custom |
61-06-1015-PAD70TP | 0.06 in (1.52 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-06-CUSTOM-PAD70TP | 0.06 in (1.52 mm) | No Carrier (Unsupported) | Custom | Custom |
61-07-1015-PAD70TP | 0.07 in (1.78 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-07-CUSTOM-PAD70TP | 0.07 in (1.78 mm) | No Carrier (Unsupported) | Custom | Custom |
61-08-1015-PAD70TP | 0.08 in (2.03 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-08-CUSTOM-PAD70TP | 0.08 in (2.03 mm) | No Carrier (Unsupported) | Custom | Custom |
61-09-1015-PAD70TP | 0.09 in (2.29 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-09-CUSTOM-PAD70TP | 0.09 in (2.29 mm) | No Carrier (Unsupported) | Custom | Custom |
61-10-1015-PAD70TP | 0.10 in (2.54 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-10-CUSTOM-PAD70TP | 0.10 in (2.54 mm) | No Carrier (Unsupported) | Custom | Custom |
61-11-1015-PAD70TP | 0.11 in (2.79 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-11-CUSTOM-PAD70TP | 0.11 in (2.79 mm) | No Carrier (Unsupported) | Custom | Custom |
61-12-1015-PAD70TP | 0.12 in (3.05 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-12-CUSTOM-PAD70TP | 0.12 in (3.05 mm) | No Carrier (Unsupported) | Custom | Custom |
61-13-1015-PAD70TP | 0.13 in (3.30 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-13-CUSTOM-PAD70TP | 0.13 in (3.30 mm) | No Carrier (Unsupported) | Custom | Custom |
61-14-1015-PAD70TP | 0.14 in (3.56 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-14-CUSTOM-PAD70TP | 0.14 in (3.56 mm) | No Carrier (Unsupported) | Custom | Custom |
61-15-1015-PAD70TP | 0.15 in (3.81 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-15-CUSTOM-PAD70TP | 0.15 in (3.81 mm) | No Carrier (Unsupported) | Custom | Custom |
61-16-1015-PAD70TP | 0.16 in (4.06 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-16-CUSTOM-PAD70TP | 0.16 in (4.06 mm) | No Carrier (Unsupported) | Custom | Custom |
61-17-1015-PAD70TP | 0.17 in (4.32 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-17-CUSTOM-PAD70TP | 0.17 in (4.32 mm) | No Carrier (Unsupported) | Custom | Custom |
61-18-1015-PAD70TP | 0.18 in (4.57 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-18-CUSTOM-PAD70TP | 0.18 in (4.57 mm) | No Carrier (Unsupported) | Custom | Custom |
61-19-1015-PAD70TP | 0.19 in (4.83 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-19-CUSTOM-PAD70TP | 0.19 in (4.83 mm) | No Carrier (Unsupported) | Custom | Custom |
61-20-1015-PAD70TP | 0.20 in (5.08 mm) | No Carrier (Unsupported) | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
61-20-CUSTOM-PAD70TP | 0.20 in (5.08 mm) | No Carrier (Unsupported) | Custom | Custom |
62-03-1015-PAD70TPA | 0.03 in (0.76 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-03-1015-PAD70TPG | 0.03 in (0.76 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-03-CUSTOM-PAD70TPA | 0.03 in (0.76 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-03-CUSTOM-PAD70TPG | 0.03 in (0.76 mm) | G - Fiberglass with PSA | Custom | Custom |
62-04-1015-PAD70TPA | 0.04 in (1.02 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-04-1015-PAD70TPG | 0.04 in (1.02 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-04-CUSTOM-PAD70TPA | 0.04 in (1.02 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-04-CUSTOM-PAD70TPG | 0.04 in (1.02 mm) | G - Fiberglass with PSA | Custom | Custom |
62-05-1015-PAD70TPA | 0.05 in (1.27 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-05-1015-PAD70TPG | 0.05 in (1.27 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-05-CUSTOM-PAD70TPA | 0.05 in (1.27 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-05-CUSTOM-PAD70TPG | 0.05 in (1.27 mm) | G - Fiberglass with PSA | Custom | Custom |
62-06-1015-PAD70TPA | 0.06 in (1.52 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-06-1015-PAD70TPG | 0.06 in (1.52 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-06-CUSTOM-PAD70TPA | 0.06 in (1.52 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-06-CUSTOM-PAD70TPG | 0.06 in (1.52 mm) | G - Fiberglass with PSA | Custom | Custom |
62-07-1015-PAD70TPA | 0.07 in (1.78 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-07-1015-PAD70TPG | 0.07 in (1.78 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-07-CUSTOM-PAD70TPA | 0.07 in (1.78 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-07-CUSTOM-PAD70TPG | 0.07 in (1.78 mm) | G - Fiberglass with PSA | Custom | Custom |
62-08-1015-PAD70TPA | 0.08 in (2.03 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-08-1015-PAD70TPG | 0.08 in (2.03 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-08-CUSTOM-PAD70TPA | 0.08 in (2.03 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-08-CUSTOM-PAD70TPG | 0.08 in (2.03 mm) | G - Fiberglass with PSA | Custom | Custom |
62-09-1015-PAD70TPA | 0.09 in (2.29 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-09-1015-PAD70TPG | 0.09 in (2.29 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-09-CUSTOM-PAD70TPA | 0.09 in (2.29 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-09-CUSTOM-PAD70TPG | 0.09 in (2.29 mm) | G - Fiberglass with PSA | Custom | Custom |
62-10-1015-PAD70TPA | 0.10 in (2.54 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-10-1015-PAD70TPG | 0.10 in (2.54 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-10-CUSTOM-PAD70TPA | 0.10 in (2.54 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-10-CUSTOM-PAD70TPG | 0.10 in (2.54 mm) | G - Fiberglass with PSA | Custom | Custom |
62-11-1015-PAD70TPA | 0.11 in (2.79 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-11-1015-PAD70TPG | 0.11 in (2.79 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-11-CUSTOM-PAD70TPA | 0.11 in (2.79 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-11-CUSTOM-PAD70TPG | 0.11 in (2.79 mm) | G - Fiberglass with PSA | Custom | Custom |
62-12-1015-PAD70TPA | 0.12 in (3.05 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-12-1015-PAD70TPG | 0.12 in (3.05 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-12-CUSTOM-PAD70TPA | 0.12 in (3.05 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-12-CUSTOM-PAD70TPG | 0.12 in (3.05 mm) | G - Fiberglass with PSA | Custom | Custom |
62-13-1015-PAD70TPA | 0.13 in (3.30 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-13-1015-PAD70TPG | 0.13 in (3.30 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-13-CUSTOM-PAD70TPA | 0.13 in (3.30 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-13-CUSTOM-PAD70TPG | 0.13 in (3.30 mm) | G - Fiberglass with PSA | Custom | Custom |
62-14-1015-PAD70TPA | 0.14 in (3.56 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-14-1015-PAD70TPG | 0.14 in (3.56 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-14-CUSTOM-PAD70TPA | 0.14 in (3.56 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-14-CUSTOM-PAD70TPG | 0.14 in (3.56 mm) | G - Fiberglass with PSA | Custom | Custom |
62-15-1015-PAD70TPA | 0.15 in (3.81 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-15-1015-PAD70TPG | 0.15 in (3.81 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-15-CUSTOM-PAD70TPA | 0.15 in (3.81 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-15-CUSTOM-PAD70TPG | 0.15 in (3.81 mm) | G - Fiberglass with PSA | Custom | Custom |
62-16-1015-PAD70TPA | 0.16 in (4.06 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-16-1015-PAD70TPG | 0.16 in (4.06 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-16-CUSTOM-PAD70TPA | 0.16 in (4.06 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-16-CUSTOM-PAD70TPG | 0.16 in (4.06 mm) | G - Fiberglass with PSA | Custom | Custom |
62-17-1015-PAD70TPA | 0.17 in (4.32 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-17-1015-PAD70TPG | 0.17 in (4.32 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-17-CUSTOM-PAD70TPA | 0.17 in (4.32 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-17-CUSTOM-PAD70TPG | 0.17 in (4.32 mm) | G - Fiberglass with PSA | Custom | Custom |
62-18-1015-PAD70TPA | 0.18 in (4.57 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-18-1015-PAD70TPG | 0.18 in (4.57 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-18-CUSTOM-PAD70TPA | 0.18 in (4.57 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-18-CUSTOM-PAD70TPG | 0.18 in (4.57 mm) | G - Fiberglass with PSA | Custom | Custom |
62-19-1015-PAD70TPA | 0.19 in (4.83 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-19-1015-PAD70TPG | 0.19 in (4.83 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-19-CUSTOM-PAD70TPA | 0.19 in (4.83 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-19-CUSTOM-PAD70TPG | 0.19 in (4.83 mm) | G - Fiberglass with PSA | Custom | Custom |
62-20-1015-PAD70TPA | 0.20 in (5.08 mm) | A - Aluminum Foil with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-20-1015-PAD70TPG | 0.20 in (5.08 mm) | G - Fiberglass with PSA | Flat sheets | 10 in x 15 in (254 mm x 381 mm) |
62-20-CUSTOM-PAD70TPA | 0.20 in (5.08 mm) | A - Aluminum Foil with PSA | Custom | Custom |
62-20-CUSTOM-PAD70TPG | 0.20 in (5.08 mm) | G - Fiberglass with PSA | Custom | Custom |