Terminal Block I/O Breakout Interface Modules - for use with Parker Servo Drives | Product Series

Filter by

    No filters selected

Product Type

Compatible Series

Application

Available Accessories

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Terminal Block I/O Breakout Interface Modules - for use with Parker Servo Drives

Terminal Block I/O Breakout Interface Modules - for use with Parker Servo Drives

Parker offers a range of DIN rail mountable screw terminal breakout interface modules and accessories, providing easy access to the I/O signals available on D-type connectors.

Technical Specifications

  • Product Type: Please configure a part to see the technical specification data.

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker offers a range of DIN rail mountable screw terminal block breakout interface modules and accessories, providing easy access to the I/O signals available on D-type connectors. EAM-series breakout modules are available with the option of LED output signal indicators and a range of prewired inteface cables suitable for use with the Compax3 series servo drives.

Markets:
  • Factory Automation
  • Miscellaneous Industrial
  • Packaging machinery

Features/Benefits:
  • Easy I/Os wiring for Compax3 servo drive series

Applications:
  • Packaging machines
  • Material forming machines
  • Material handling machines

Related Documents

Literature and Reference Materials
Compax3 Help Files / User Guides
×
Products Product Type Compatible Series Application Available Accessories
EAM06/01 Breakout Module Compax3 For breakout of X11 / X12 / X22 EAM06/01 : I/O Breakout Module
EAM06/02 Breakout Module Compax3 For breakout of X12 / X22 (with LED indicators) EAM06/02 : I/O Breakout Module (with LED Indicators)
SSK23/01 Interface Cable Compax3 For connection of X11 to EAM06/01 SSK23/01 : 1.0m Interface Cable (X11 to EAM06/01)
SSK23/02 Interface Cable Compax3 For connection of X11 to EAM06/01 SSK23/02 : 2.5m Interface Cable (X11 to EAM06/01)
SSK23/03 Interface Cable Compax3 For connection of X11 to EAM06/01 SSK23/03 : 5.0m Interface Cable (X11 to EAM06/01)
SSK23/04 Interface Cable Compax3 For connection of X11 to EAM06/01 SSK23/04 : 7.5m Interface Cable (X11 to EAM06/01)
SSK23/05 Interface Cable Compax3 For connection of X11 to EAM06/01 SSK23/05 : 10m Interface Cable (X11 to EAM06/01)
SSK24/01 Interface Cable Compax3 For connection of X12/X22 to EAM06/nn SSK24/01 : 1.0m Interface Cable (X12/X22 to EAM06/nn)
SSK24/02 Interface Cable Compax3 For connection of X12/X22 to EAM06/nn SSK24/02 : 2.5m Interface Cable (X12/X22 to EAM06/nn)
SSK24/03 Interface Cable Compax3 For connection of X12/X22 to EAM06/nn SSK24/03 : 5.0m Interface Cable (X12/X22 to EAM06/nn)
SSK24/04 Interface Cable Compax3 For connection of X12/X22 to EAM06/nn SSK24/04 : 7.5m Interface Cable (X12/X22 to EAM06/nn)
SSK24/05 Interface Cable Compax3 For connection of X12/X22 to EAM06/nn SSK24/05 : 10m Interface Cable (X12/X22 to EAM06/nn)

Recommended


687PDC
A87859