Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's SensoControl Serviceman Plus diagnostic test kits are ideal for measuring and recording critical system data for any hydraulic or pneumatic system.
California Residents: Prop-65 Warning
Product Demos & Tutorials |
---|
The Parker Serviceman Plus Video english |
Literature and Reference Materials |
---|
CAT/4054/UK - Diagnostic Test Equipment for Hydraulics |
CAT/4054/UK - Diagnostic Test Equipment for Hydraulics |
Manual Parker Serviceman Plus |
Products | Type |
---|---|
SCM-155-0-02 | Serviceman Plus analogue |
SCM-155-2-05 | Serviceman Plus CAN |
K-SCM-155-0-02 | Serviceman Plus analogue with calibration certificate as per ISO 9001 |
SCKIT-155-0-00 | Serviceman Plus analogue kit |
SCKIT-155-0-600 | Serviceman Plus analogue kit with 600 bar pressure sensor |
SCKIT-155-0-PQ | Serviceman Plus analogue p-Q |
SCKIT-155-2-00 | Serviceman Plus CAN kit |
SCKIT-155-2-600 | Serviceman Plus CAN kit with 600 bar pressure sensor |
K-SCKIT-155-0-00 | Serviceman Plus kit analogue with calibration certificate as per ISO 9001 |
K-SCKIT-155-0-600 | Serviceman Plus kit analogue with calibrated 600 bar pressure sensor as per ISO 9001 |
K-SCKIT-155-0-PQ | Serviceman Plus kit analogue p-Q kit |
K-SCKIT-155-2-600 | Serviceman Plus kit CAN with calibrated 600 bar pressure sensor as per ISO 9001 |
SCSN-440 | Serviceman Plus power supply unit with USB connection 110/240 VAC, 1A |
SCK-315-02-36 | 2-m USB connection cable (for charging and connection to PC) |
SC-USB-MINISTICK | Nano USB stick 1 GB |
SCNA-USB-CAR | Car cable with USB connection 12/24 VDC, 1 A |
SCC-200 | Equipment Case |