Semi-Precision Pressure Regulator - 27R (Economy, Prep-Air II) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Semi-Precision Pressure Regulator - 27R (Economy, Prep-Air II)

Semi-Precision Pressure Regulator - 27R (Economy, Prep-Air II) OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Product Type: Economy Semi-Precision Regulator
  • Port Size: 1/4" | 3/8"
  • Gauge Port Size: 1/4"
  • Port Type: NPT
  • Maximum Inlet Pressure Rating: 250 psig, 17 bar
  • Operating Temperature: +32° to +175 °F, 0° to +79° °C
  • Pressure Control Range: 1 to 15 | 1 to 30 | 1 to 60 | 2 to 125 psig, 0 to 1 |0 to 2 | 0 to 4 | 0 to 8 bar
  • Flow Rate: 25 SCFM, 11.8 dm3/sec
  • Body Material: Zinc
  • Seal Material: Nitrile
  • Weight: 1 lb, 0.45 kg
Safety Warning

Full Product Description

27R modular economy semi-precision regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation.

For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself. The 27R can be mounted using a modular connector to other 27R series air preparation products. With various options available, this series is easy to design to your application.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Quick response and accurate pressure regulation of pneumatic system air
• Easy to design to your application

Applications:
• Industrial applications requiring reduced pressure for energy conservation
• Air Circuit Control
• Air Instrumentation

Related Documents

×
Products

687PDC
687577