Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Global FRL Regulators provide quick and accurate pressure regulation for the majority of industrial applications. These regulators come in standard, common port and semi-precision options.
Global FRL Regulators, with their balanced poppet design, offer a quick response and accurate pressure regulation. Global FRL Regulators are available in four different pressure ranges and either a relieving or non-relieving type. These regulators can provide a solution that does not sacrifice performance.
P31H and P32H Global Common Port/Manifold Regulators offer quick response and accurate pressure regulation to its front & rear ports.
P31R, P32R and P33R Global Regulators pressure range options are available with and without gauges. The P31R and P32R have a tamperproof option while the P32R also offers a preset pressure option. These pressure regulators can be mounted, using a modular connector, to the same corresponding P31, P32 or P33 Global Air Preparation products.
The Global FRL Regulators are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation. P32R Global Regulators can be mounted using a modular connector to other P32 and/or P33 global air preparation products.
Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
Features/Benefits
• Manifold style regulator with line pressure on both sides
• Pressure output is at front or rear
• Robust construction
• Secondary pressure ranges
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Relieving & Non-relieving types
Applications
• To be used in combination with valves and cylinders
• At the transfer point from workshop to machine
• On mobile applications or stationary assemblies
• For space restricted applications
• Control air circuits
Compliance, Certifications & Safety |
---|
Pneumatic Division B10 Datasheets |
Selector Guides |
---|
Pneumatic Calculator |
Product Demos & Tutorials |
---|
Global FRL product tutorial and demo |