Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
RIPPED R5 Ironcore Linear Motors offer peak forces up to 325N, ideal for high force industrial applications. The 37.5mm wide ironcore design features patented anticog technology, removing the roughness associated with traditional ironcore linear motors
Selector Guides |
---|
Linear Motor Stages Minisite |
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Products | Coil Type | Winding Type | Track Length (mm) | Feedback Type |
---|---|---|---|---|
R5-1A-HS | One pole | Series | Modular: Unlimited / Single Piece: 130 | Digital Hall sensor |
R5-2A-HS | Two poles | Series | Modular: Unlimited / Single Piece: 190 | Digital Hall sensor |
R5-2A-HP | Two poles | Parallel | Modular: Unlimited / Single Piece: 190 | Digital Hall sensor |
R5-1A-NS | One pole | Series | Modular: Unlimited / Single Piece: 130 | No sensor |
R5-2A-NP | Two poles | Parallel | Modular: Unlimited / Single Piece: 190 | No sensor |
R5-2A-NS | Two poles | Series | Modular: Unlimited / Single Piece: 190 | No sensor |
R5-160MC | Magnet Track | n/a | Modular: Unlimited / Single Piece: 160 | n/a |
R5-160MC-S | Magnet Track | n/a | Modular: Unlimited / Single Piece: 160 | n/a |
R5-1A-MS | One pole | Series | Modular: Unlimited / Single Piece: 160 | Magnet Hall Sensor |
R5-240MC | Magnet Track | n/a | Modular: Unlimited / Single Piece: 240 | n/a |
R5-240MC-S | Magnet Track | n/a | Modular: Unlimited / Single Piece: 240 | n/a |
R5-2A-MP | Two poles | Parallel | Modular: Unlimited / Single Piece: 240 | Magnet Hall Sensor |