Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
RIPPED R10 Ironcore Linear Motors offer peak forces upto 4097N, ideal for high force industrial applications. The 100mm wide ironcore design features patented anticog technology, removing the roughness associated with traditional ironcore linear motors
Products | Coil Type | Winding Type | Track Length | Feedback Type |
---|---|---|---|---|
R10-1A-HS | One pole | Series | Modular: Unlimited / Single Piece: 305.5mm | Digital Hall sensor |
R10-1A-NS | One pole | Series | Modular: Unlimited / Single Piece: 305.5mm | No sensor |
R10-2A-HP | Two poles | Parallel | Modular: Unlimited / Single Piece: 545.5mm | Digital Hall sensor |
R10-2A-HS | Two poles | Series | Modular: Unlimited / Single Piece: 545.5mm | Digital Hall sensor |
R10-2A-NP | Two poles | Parallel | Modular: Unlimited / Single Piece: 545.5mm | No sensor |
R10-2A-NS | Two poles | Series | Modular: Unlimited / Single Piece: 545.5mm | No sensor |
R10-3A-HP | Three poles | Parallel | Modular: Unlimited / Single Piece: 785.5mm | Digital Hall sensor |
R10-3A-HS | Three poles | Series | Modular: Unlimited / Single Piece: 785.5mm | Digital Hall sensor |
R10-3A-HT | Three poles | Triple | Modular: Unlimited / Single Piece: 785.5mm | Digital Hall sensor |
R10-3A-NP | Three poles | Parallel | Modular: Unlimited / Single Piece: 785.5mm | No sensor |
R10-3A-NS | Three poles | Series | Modular: Unlimited / Single Piece: 785.5mm | No sensor |
R10-3A-NT | Three poles | Triple | Modular: Unlimited / Single Piece: 785.5mm | No sensor |
R10-180MC | Magnet Track | n/a | Modular: Unlimited / Single Piece: 180 | n/a |
R10-180MC-S | Magnet Track | n/a | Modular: Unlimited / Single Piece: 180 | n/a |
R10-1A-MS | One pole | Series | Modular: Unlimited / Single Piece: 305.5mm | Magnet Hall Sensor |
R10-240MC | Magnet Track | n/a | Modular: Unlimited / Single Piece: 240 | n/a |
R10-240MC-S | Magnet Track | n/a | Modular: Unlimited / Single Piece: 240 | n/a |
R10-2A-MP | Two poles | Parallel | Modular: Unlimited / Single Piece: 545.5mm | Magnet Hall Sensor |
R10-2A-MS | Two poles | Series | Modular: Unlimited / Single Piece: 545.5mm | Magnet Hall Sensor |
R10-3A-MS | Three poles | Series | Modular: Unlimited / Single Piece: 785.5mm | Magnet Hall Sensor |
R10-3A-MT | Three poles | Triple | Modular: Unlimited / Single Piece: 785.5mm | Magnet Hall Sensor |