Picospritzer III - Intracellular Microinjection Dispense Systems | Product Series

Filter by

    No filters selected

Channels

Pressure Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Picospritzer III - Intracellular Microinjection Dispense Systems

Picospritzer III - Intracellular Microinjection Dispense Systems OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Industry Application: Picoliter and Nanoliter Dispense,
  • Number of Channels: Single and Dual Channels
  • Operating Time: Millisecond, Second and Minute
  • Power Supply Voltage: 90-250 VAC, 50-60 Hz
  • Height: 4"
  • Width: 19"
  • Length: 14"
Safety Warning

Full Product Description

The Picospritzer III is a self-contained, rack-mountable system which supplies repeatable pressure pulses. It was designed for rapid and reproducible ejections of picoliter and nanoliter volumes used in conjunction with intracellular or extracellular studies while avoiding the inherent desensitization of nerve cells which accompanies Iontophoretic methodology. The Picospritzer system comes complete with high speed valves and the necessary tubing assemblies (less pipette and holder). It is designed to fit a standard 19” relay rack. The Picospritzer also comes fully adjusted and ready to use. It includes a self-contained regulator assembly, which can be used to increase or decrease pressure simply by rotating a knob. Pulse is setup using a three-digit thumbwheel for duration and a three-position toggle switch for range setting (millisecond, second or minute). The valve boxes are connected to the corresponding jack in the rear of the instrument and pneumatically to the compressed gas regulator via tubing assemblies. Millisecond, Second and Minute Operating times. Resolution to 1 millisecond. Pulses as short as 2 milliseconds. Pulses Initiated from Panel Pushbutton, External Simulator or Remote. Internal timer can be externally triggered. 5-volt Marker Output. Channels independent when operated externally. Universal Power Supply Matching available, line voltages ranging from 90 to 250 volts AC, 50-60 Hz. Two-channel model available.

 

Markets:

Life Science research and development

Biological Research

 

Features/Benefits:

Ejection of picoliter to nanoliter volumes

Pulse duration: 2-999 ms (1 ms intervals)

Pulse initiation: external stimulator, front panel or remote push button (or foot pedal)

Up to two injection channels

Size: Standard 19” rack

 

Applications:

Picoliter and nanoliter dispense

Related Documents

×
Products Channels Pressure Range
052-0500-900 2 0-100 psi

687PDC
687821