ParPHorm S1945 Form-In-Place Sealing Compound | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ParPHorm S1945 Form-In-Place Sealing Compound

ParPHorm S1945 Form-In-Place Sealing Compound OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Package Type: 12 Fluid Ounce SEMCO Tube
  • Durometer: 25
  • Tensile Strength: 1.91
  • Product Type: Thermal Cure
  • Specific Gravity: 0.78
  • Body Material: Silicone
  • Shelf Life: 6 Months
  • Filler Material: None
  • Polymer Material Options: Silicone
Safety Warning

Full Product Description

Please note: this product has been discontinued. See below for replacement recommendations in the official discontinuation notice.

Parker Chomerics PARPHORM® S1945 thermal cure silicone form-in-place material with low hardness (Shore A 25) and excellent compression set (21%) is specially designed for low closure force applications as well as those requiring exceptional adhesion properties. It has a full cure cycle of 30 minutes at 140°C which allows for immediate handling and quick turn-around for QC testing. The parts can be immediately packaged and shipped post cure, allowing for shorter lead times and easy integration into final assemblies.

Features and Benefits:
• One component thermal cure material
• Excellent resistance to a wide variety of fluids
• Excellent adhesion to a wide variety of substrates (aluminum, phenolic resins, copper, stainless steel, glass, PVC, ceramics, and many plastics)
• Low material and installation costs

Parker Chomerics PARPHORM® S1945 is compatible with the following fluids:
• Air below 400°F
• Ethylene glycol
• Nitrogen
• Sea (salt) water
• Magnesium sulfite and sulfate
• Citric acid
• Methanol
• Ozone
• Soap solutions
• Zinc salts and zinc sulfates
• Potassium chloride/nitrate
• Barium chloride/hydroxide/salts
• Sodium chloride/salts/sulfates
• Glycols

Typical Applications:
• Densely populated electronics packaging
• Aluminum, copper, stainless steel, glass, ceramics, and plastic housings

Related Documents

×
Products Weight (g)
19-26-1945-0250 250 grams

687PDC
179336