ParPHorm 1800 Form-In-Place Sealing Compound | Product Series

Filter by

    No filters selected

Weight (g)

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ParPHorm 1800 Form-In-Place Sealing Compound

ParPHorm 1800 Form-In-Place Sealing Compound

Parker Chomerics PARPHORM® 1800 non-conductive, moisture cure silicone elastomer is designed for enclosures that require low closure force, excellent adhesion, and very good compression set qualities.

Technical Specifications

  • Storage Temperature: 21 °C
  • Durometer: 20
  • Tensile Strength: 1.03
  • Product Type: Moisture Cure
  • Specific Gravity: 1.4
  • Body Material: Silicone
  • Shelf Life: 4 Months
  • Filler Material: None
  • Polymer Material Options: Silicone
Safety Warning

Full Product Description

Parker Chomerics PARPHORM® is a family of non-conductive form-in-place elastomeric sealing compounds. The product line consists of state-of-the-art compounds designed to be robotically dispense onto small housings and then cured. Dispensed beads range from 0.018 in (0.46 mm) to 0.062 in (1.57 mm).

Parker Chomerics PARPHORM® 1800 non-conductive, moisture cure, form-in-place silicone elastomer is specially designed for small enclosures that require a gasket with low closure force, excellent adhesion, and very good compression set qualities. PARPHORM® 1800 is ideal for applications such as handheld electronic modules, battery cases, industrial gauges, fuel cells, and other enclosures requiring environmental or fluid sealing.

Features and Benefits:
• One component moisture cure system
• Excellent resistance to a wide variety of fluids
• Excellent adhesion to a wide variety of substrates
• Low material and installation costs

Typical Applications:
• Densely populated electronics packaging
• Aluminum, copper, stainless steel, glass, ceramics, and plastic housings

Related Documents

×
Products Weight (g) Packaging
19-26-1800-0345 345 grams 12 fl. oz. Aluminum Cartridge

687PDC
179336