Application Simulator - Controller I/O Board overlays | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Application Simulator - Controller I/O Board overlays

Application Simulator - Controller I/O Board overlays

Parker's Controller I/O Board (CIOB) overlays identify the functions of knobs and switches used to test CM and VMM logic using the Parker Controller I/O Board.

Technical Specifications

  • Materials of Construction: Lexan
Safety Warning

Full Product Description

Parker’s Controller I/O Board (CIOB) provides application developers with a means to simulate a mobile hydraulic system. However, marking all of the associated input controls and status lights for each CM or VMM controller can take valuable development time.

The Controller I/O Board overlays clearly identify the input functions of knobs and switches that are used to test logic, according to the specific CM or VMM controller type.

It also labels the 20 bulbs and 6 LEDs with the appropriate output functions from your application simulation.

The Controller I/O Board overlay is a perfect solution for saving time and avoiding errors when proving your mobile application off of the machine on a Parker CIOB.

Markets:
• Construction equipment
• Agriculture machinery
• Material handling equipment
• Transportation

Features/Benefits:
• All I/O is clearly labeled to save time
• Low tack adhesive makes it easy to remove
• Overlays are available for every controller type

Applications:
• Any mobile application

Related Documents

×
Products Model Number
0913505ECD VMM0604
0913509ECD VMM1615
0913506ECD VMM2404
1019501ECD CM0711
0974516ECD CM3626 A
0974517ECD CM3626 B
0913510ECD DPS

687PDC
936514