Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Available in 92-270mm frame sizes, MPP motors feature a segmented lamination design providing a very high torque to inertia ratio resulting in the highest acceleration rates of any Parker motor. Parker can provide custom modifications to all MPP motors.
The MPP (MaxPlusPlus) Series is an industry leading high performance servo motor. Utilizing eight-pole segmented lamination technology, along with high grade neodymium magnets, the MPP produces more torque in a shorter package to save space, weight and lower overall costs. MPP motors can be used for higher torque and high acceleration applications. Customized options are available to meet unique application requirements. Customs include, but are not limited to, special windings, meeting demanding environment requirements, and face dimension modifications.
Markets
• Semiconductor and electronics
• Industrial automation
• Medical and life science
• Aerospace
• Robotics
• Military
Features and Benefits
• Segmented lamination design provides high power density
• Low inertia rotor allows for high rates of acceleration
• Frame sizes of 90, 100, 115, 142, 190 and 270mm to meet a wide variety of application requirements
• Feedback options include
• Incremental encoder
• Absolute encoder (Endat, Hiperface, Hiperface DSL (single cable))
• Resolver
• Right angle, rotatable, connectors for minimum height
• Fail safe 24 VDC brake
Applications
• Packaging
• Processing
• Bottling
• Milling
• Conveyors
• Robotic propulsion and ancillary axis
Compliance, Certifications & Safety |
---|
MPP/MPJ Servo Motors - EC Declaration of Conformity |
Selector Guides |
---|
Servo Motor Selection Guide |
Product Demos & Tutorials |
---|
How it's Made - Parker's MPP Servo Motor |
How it's Made - Parker's MPP Servo Motor |
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Compliance, Certifications, & Safety |
---|
CE Conformity |
CE Conformity |
CE Conformity |
CE Conformity |