MPJ-Series High Power/Increased Inertia Brushless Servo Motors | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MPJ-Series High Power/Increased Inertia Brushless Servo Motors

MPJ-Series High Power/Increased Inertia Brushless Servo Motors

Available in 92-142mm frame sizes, MPJ motors are high inertia versions of the MPP-series and offer a perfect solution for inertia matching without the need for any additional mechanical devices. Parker can provide custom modifications to all MPJ motors.

Technical Specifications

  • Frame Size: 92 mm, 100 mm, 115 mm, 142 mm
  • Continuous Torque: 1.5 to 33 Nm, 13.7 to 293 lb-inch
  • Peak Torque: 4.3 to 94 Nm, 38.2 to 832 lb-inch
  • Rated Speed: up to 5000 RPM
  • Input Voltage: 230 VAC, 400 to 480 VAC
  • Feedback Type: 2000 ppr Incremental Encoder, Absolute Multi-turn EnDat Encoder, Absolute Single-turn SinCos/HIPERFACE Encoder, Absolute Multi-turn SinCos/HIPERFACE Encoder, Resolver
  • Compatible Parker Drive: Compax3, ARIES
  • Specifications Met: CE, UL/cUL listed
  • Ingress Protection Rating: IP64, IP65
  • Holding Brake Included: Optional
  • Cooling Method: Air-Cooled / Natural Convection
  • Shaft Type: Smooth, Keyway
  • Custom Versions Available: Yes
Safety Warning

Full Product Description

The MPJ (MaxPlusPlus) Series is an industry leading high performance servo motor. The MPJ is the cousin to the popular Parker MPP servo motor and is different only in the fact that it is designed to have greater shaft inertia.  Greater shaft inertia can lower system mismatches and will provide stiffer and more responsive motion without the need for additional components such as gearheads.   Utilizing eight-pole segmented lamination technology, along with high grade neodymium magnets, the MPJ produces more torque in a shorter package to save space, weight and lower overall costs.  Customized options are available to meet unique application requirements.   Customs include, but are not limited to, special windings, meeting demanding environment requirements, and face dimension modifications.

Markets
• Semiconductor and electronics
• Industrial automation
• Medical and life science
• Aerospace
• Robotics
• Military

Features and Benefits
• Segmented lamination design provides high power density
• Higher shaft inertia allows for stiffer and more responsive motion
• Frame sizes of 90, 100, 115, 142, to meet a wide variety of application requirements
• Feedback options include
     • Incremental encoder
     • Absolute encoder (Endat, Hiperface, Hiperface DSL (single cable))
     • Resolver
• Right angle, rotatable, connectors for minimum height
• Fail safe 24 VDC brake

Applications
• Packaging
• Processing
• Bottling
• Milling
• Conveyors
• Robotic propulsion and ancillary axis

Related Documents

Compliance, Certifications & Safety
MPP/MPJ Servo Motors - EC Declaration of Conformity
Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
Literature and Reference Materials
MPP / MPJ Series Servo Motors Catalog NA
×

687PDC
246579