General Purpose Brushless Servo Motors (Encoder Feedback) - ME-Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
General Purpose Brushless Servo Motors (Encoder Feedback) - ME-Series

General Purpose Brushless Servo Motors (Encoder Feedback) - ME-Series

Available in 70-265mm frame sizes, ME motors are designed for applications where high dynamic performance and the utmost reliability are crucial. ME motors have encoder feedback.

Technical Specifications

  • Maximum Output Speed: up to 10000 RPM
  • Shaft Size: > 40 to 60 mm, > 30 to 40 mm, > 20 to 30 mm, > 15 to 20 mm, > 1 to 15 mm
  • Product Series: ME
  • Mounting Type: > 200 to 300, > 100 to 200, > 50 to 100, 1 to 50, > 100 to 200, > 50 to 100, 1 to 50
  • Product Type: Electric Motor
  • Technology: Electromechanical
  • Product Style: Brushless Servo
  • Operating Temperature: 14 to 104 °F, -10 to 40 °C
  • Frame Size: 70 mm, 105 mm, 145 mm, 205 mm, 265 mm
  • Continuous Torque: 0.5 to 269 Nm, 4.4 to 2380 lb-inch
  • Peak Torque: 2.8 to 857 Nm, 24.8 to 7585 lb-inch
  • Rated Speed: 0 to 7500 RPM
  • Input Voltage: 230 VAC, 400 to 480 VAC
  • Feedback Type: Incremental Encoder, Absolute Single-turn EnDat Encoder, Absolute Multi-turn EnDat Encoder, Absolute Single-turn SinCos/HIPERFACE Encoder, Absolute Multi-turn SinCos/HIPERFACE Encoder
  • Compatible Parker Drive: TPD-M, SLVD-N, HIDRIVE
  • Specifications Met: CE
  • Ingress Protection Rating: IP64, IP65
  • Holding Brake Included: Optional
  • Cooling Method: Air-Cooled / Natural Convection, Air-Cooled / Forced Ventilation
  • Shaft Type: Smooth, Keyway, Second Shaft
Safety Warning

Full Product Description

The ME-series of brushless servo motors cater for torques in the range of 0.5 to 269Nm, speeds up to 7500 min-1 and includes a total of 69 models available across 5 frame sizes. Thanks to the high quality and performance of the Neodymium-Iron-Boron magnets, and also the encapsulation method used to fasten them to the shaft, the ME-series of motors can achieve very high accelerations and withstand high overload without the risk of demagnetisation or detachment of the magnets. Furthermore, shaft and flange size flexibility on all models provides the user with the possibility to optimise their motor selection for any given application. Adequate mechanical over-sizing, low inertia in an extra-strong mechanism and a broad range of models permits the application of the ME-series servo motors in all fields where high dynamic performance and utmost reliability are crucial features. Typical applications include any type of automatic machinery, especially in the product packaging and handling industry, and wherever the demand exists for axis speed and position synchronisation.

Markets:
• Factory Automation
• Packaging Machinery
• Food & Beverage
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Lab/Diagnostic
• Life Sciences
• Pharma

Features/Benefits:
• Brushless synchronous servo motors available in 70, 105, 145, 205 and 265mm frame sizes
• Speeds up to 7500 min-1 / Continuous stall torques from 0.5 to 269Nm
• High-performance Neodymium magnets / High dynamic performance
• Increased inertia and holding brake options available
• Feedback options of incremental encoder, single- or multi-turn EnDat or Hiperface absolute encoder
• High degree of flexibility thanks to a wide range of standard options

Applications:
• Material Forming machines
• Material Handling machines
• In-Plant / Automotive Industry equipments
• Textile Machines
• Robotics
• Special Machines
• Servo Hydraulic Pumps

Technical Specifications:
- Motor Type : Permanent magnet synchronous brushless servo motor
- Rotor Design : Rotor with surface rare earth magnets
- Magnets : NdFeB
- Number of poles : 4 (ME70)  /  8 (ME105/145/205/265)
- Power Range  : 1.2 –  67 kW
- Torque Range : 0.5 –  269 Nm
- Speed Range : 0 – 7500 min-1
- Mounting : Flange with smooth holes / B14 and B3 option
- Shaft End : Plain keyed shaft / Plain smooth shaft (option)
- Cooling : Natural convection / Self ventilation (shaft mounted fan) / Forced ventilation (electric fan)
- Protection Level (IEC60034-5) : IP64 / IP65 (option)
- Feedback sensors : Incremental Encoder / EnDat Absolute Encoder / Hiperface Absolute Encoder
- Other options : Holding Brake / Thermal Protection / Increased Inertia / Second Shaft / External Feedback
- Marking : CE
- Voltage Supply : 230 / 400 VAC (other voltages by request)
- Temperature Class : Class F
- Connection : Connectors / Terminal Box / Flying Leads (on request)

Related Documents

×

687PDC
A87859