General Purpose Brushless Servo Motors (Resolver Feedback) - MB-Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
General Purpose Brushless Servo Motors (Resolver Feedback) - MB-Series

General Purpose Brushless Servo Motors (Resolver Feedback) - MB-Series

Available in 56-265mm frame sizes, MB motors are designed for applications where high dynamic performance and the utmost reliability are crucial. MB motors have resolver feedback.

Technical Specifications

  • Maximum Output Speed: up to 10000 RPM
  • Shaft Size: > 40 to 60 mm, > 30 to 40 mm, > 20 to 30 mm, > 15 to 20 mm, > 1 to 15 mm
  • Product Series: MB
  • Mounting Type: > 200 to 300 mm (PCD), > 100 to 200 mm (PCD), > 50 to 100 mm (PCD), 1 to 50 mm (PCD), > 100 to 200 mm (Pilot Ø), > 50 to 100 mm (Pilot Ø), 1 to 50 mm (Pilot Ø)
  • Product Type: Electric Motor
  • Technology: Electromechanical
  • Product Style: Brushless Servo
  • Operating Temperature: 14 to 104 °F, -10 to 40 °C
  • Frame Size: 70 mm, 105 mm, 145 mm, 205 mm, 265 mm
  • Continuous Torque: 0.5 to 269 Nm, 1.8 to 2380 lb-inch
  • Peak Torque: 1.3 to 857 Nm, 11.5 to 7585 lb-inch
  • Rated Speed: 0 to 10000 RPM
  • Input Voltage: 230 VAC, 400 to 480 VAC
  • Feedback Type: Resolver
  • Compatible Parker Drive: TPD-M, SLVD-N, HIDRIVE
  • Specifications Met: CE
  • Ingress Protection Rating: IP64, IP65
  • Holding Brake Included: Optional
  • Cooling Method: Air-Cooled / Natural Convection, Air-Cooled / Forced Ventilation (MB105/145/205)
  • Shaft Type: Smooth, Keyway, Second Shaft
Safety Warning

Full Product Description

The MB-series of brushless servo motors cater for torques in the range of 0.2 to 269Nm, speeds up to 10000 min-1 and includes a total of 75 models available across 6 frame sizes. Thanks to the high quality and performance of the Neodymium-Iron-Boron magnets, and also the encapsulation method used to fasten them to the shaft, the MB-series of synchronous servo motors can achieve very high accelerations and withstand high overload without the risk of demagnetisation or detachment of the magnets. Furthermore, shaft and flange size flexibility on all motor models provides the user with the possibility to optimise their servo motor selection for any given application. Adequate mechanical over-sizing, low inertia in an extra-strong mechanism and a broad range of models permits the application of the MB-series servo motors in all fields where high dynamic performance and utmost reliability are crucial features. Typical applications include any type of automatic machinery, especially in the product packaging and handling industry, and wherever the demand exists for axis speed and position synchronisation.

Markets:
• Factory Automation
• Packaging Machinery
• Food & Beverage
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Lab/Diagnostic
• Life Sciences
• Pharma

Features/Benefits:
• Brushless synchronous servo motors available in 56, 70, 105, 145, 205 and 265mm frame sizes
• Speeds up to 10000 min-1 / Continuous stall torques from 0.2 to 269Nm
• High-performance Neodymium magnets / High dynamic performance
• Increased inertia and holding brake options available
• Feedback option of resolver / external feedback device possible
• High degree of flexibility thanks to a wide range of standard options

Applications:
• Material Forming machines
• Material Handling machines
• In-Plant / Automotive Industry equipments
• Textile Machines
• Robotics
• Special Machines
• Servo Hydraulic Pumps

Technical Specifications:
- Motor Type : Permanent magnet synchronous brushless servo motor
- Rotor Design : Rotor with surface rare earth magnets
- Magnets : NdFeB
- Number of poles : 4 (MB56/70)  /  8 (MB105/145/205/265)
- Power Range  : 0.5 –  67 kW
- Torque Range : 0.2 –  269 Nm
- Speed Range : 0 – 10000 min-1
- Mounting : Flange with smooth holes / B14 and B3 option
- Shaft End : Plain keyed shaft / Plain smooth shaft (option)
- Cooling : Natural convection / Self ventilation (shaft mounted fan) / Forced ventilation (electric fan)
- Protection Level (IEC60034-5) : IP64 / IP65 (option)
- Feedback sensors : Resolver
- Other options : Holding Brake / Thermal Protection / Increased Inertia / Second Shaft / External Feedback
- Marking : CE
- Voltage Supply : 230 / 400 VAC (other voltages by request)
- Temperature Class : Class F
- Connection : Connectors / Terminal Box / Flying Leads (on request)

Related Documents

×

687PDC
A87859