Expansion controllers - IQAN-XC21/XC22/XC23 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Expansion controllers - IQAN-XC21/XC22/XC23

Expansion controllers - IQAN-XC21/XC22/XC23

Parker's IQAN-XC21/XC22/XC23 expansion modules can be added to an IQAN system to increase I/O. They have voltage, digital, PWM and frequency inputs. The outputs are digital. The modules communicate with an IQAN master module over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 20, 12
  • Number of Outputs: 8
  • Ingress Protection Rating: IP40, IP66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Molex Micro-Fit 3.0, Deutsch DTM
  • Output Current Rating: 300 mA
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Controller Type: Slave/expansion module, Slave/Expansion Module

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s IQAN-XC21/XC22/XC23 expansion modules are a subset of the collection of expansion/slave controllers that can be added to an IQAN system. The housing is designed for stacking multiple modules, to provide a high density of I/O in a small footprint.

The IQAN-XC21 is designed for in-cab use on mobile machinery. The super small size makes it perfect for use in armrest controls.  It uses four Molex Micro-fit connectors of varying pin density to prevent wiring mix-ups.

The IQAN-XC22 and IQAN-XC23 are designed for outdoor use on mobile machinery. The sealed housing uses 2 or 3 keyed Deutsch DTM connectors to prevent wiring mix-ups.

The IQAN-XC21, XC22 and XC23 have digital inputs for connection to switches. The flexible inputs can easily be configured as frequency or encoder inputs for measuring speed and position. The XC21 and XC23 also have voltage inputs for connection of Hall-effect sensors and joysticks.

The IQAN-XC21, XC22 and XC23 low power digital outputs are designed for driving low power loads such as relays, LEDs or alarm buzzers. The functionality is defined in the IQAN master unit’s program with the easy-to-use IQAN programming tools.

The IQAN-XC21/XC22/XC23 expansion controllers are a perfect addition to expand the I/O for any mobile machine application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 20 inputs - analog, digital or frequency
• Small footprint for use in armrests or other tight spaces
• Slave unit requires no programming
• Sealed versions for outdoor use
• CAN communication

Applications:
• Adapt multiple dash panel inputs to CAN
• Relay controller
• Auxiliary hydraulics control

Related Documents

×
Products Model Number
20077775 IQAN-XC21
20077784 IQAN-XC22
20077792 IQAN-XC23

687PDC
936514