This item has been successfully added to your list.
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our
Privacy Policy.
Learn more including how to manage cookies
here.
Temperature Sensors - IQAN-ST | Product Series
var attrArray = new Array();
var attrValueMap = {};
attrValueMap['Model Number'] = 'IQAN-ST-G-B ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Model Number'] = 'IQAN-ST-U-D ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Model Number'] = 'IQAN-ST-M-B ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Model Number'] = 'KTY19 Temp. Sensor ';
attrArray.push(attrValueMap);
Parker's IQAN-ST temperature transducers belong to the family of IQAN accessories developed to complement IQAN control systems. The ST is a range of temperature transducers for mobile hydraulic applications.
Technical Specifications
Electrical Connection:
AMP/Tyco, Deutsch DT
Signal Output:
0.25 to 4.75 VDC, 1016 to 2272 mV
Operating Temperature:
-50 to 150 °C, -30 to 130 °C
Connection Type:
G1/4 BSPP, 9/16-18 UNF, 6 SAE, M10x1, No Seal
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.....
Click here to view all product safety information.
Full Product Description
Parker’s IQAN-ST is a range of active temperature transducers for mobile hydraulic applications. The IQAN-ST has stainless steel construction for strength. Its PT100 sensor uses thin film technology with internal amplification. All versions of the sensor have high pressure capability. The IQAN-ST is very robust and able to withstand heavy vibrations.
The transducer has a temperature range of -50 °C to +150 °C. The signal range is ideal for mobile equipment, being 0.25 - 4.75 VDC over the full scale of the sensor.
The IQAN-ST comes in 3 mounting configurations: • G1/4 BSPP threaded interface with integral AMP/Tyco (Bosch Jetronic) connector • 9/16-18 UNF (6 SAE) threaded interface with Deutsch DT connector attached to a short cable • M10x1 threaded interface with integral AMP/Tyco (Bosch Jetronic) connector
This makes the IQAN-ST perfect for construction and other mobile applications anywhere in the world.
Markets: • Construction equipment • Forestry equipment • Agriculture machinery • Material handling equipment • Mining
Features/Benefits: • Stainless steel body for strength. • Wide temperature range. • Different mounting options support use in any region. • Output signal tailored to mobile equipment.
Applications: • Refuse trucks • Crop sprayers • Fork lifts and telehandlers • Feller bunchers and forwarders • Rock drills