I-FORCE 610 Ironless Linear Motors | Product Series

Filter by

    No filters selected

Coil Type

Mounting Type

Cooling Method

Wiring

Winding Type

Cable Length

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
I-FORCE 610 Ironless Linear Motors

I-FORCE 610 Ironless Linear Motors

I-Force 610 Ironless Linear Motors offer peak forces upto 7260N, rapid accelerations and a compact package. The 34.3mm wide ironless design has no attractive forces while an I-Beam shape coil provides high force density and excellent thermal effieciency

Technical Specifications

  • Product Series: I-FORCE
  • Profile Width: 64.7 mm
  • Motor Type: Ironless
  • Track Length: Modular: Unlimited, Single Piece: 171 mm, Modular: Unlimited, Single Piece: 6.7 inch
  • Continuous Force: 391 to 1614 N, 88 to 363 lbf
  • Peak Force: 1757 to 7261 N, 395 to 1632 lbf
  • Continuous Output Power: 234 to 914 W
  • Peak Output Power: 4731 to 18518 W
  • Attraction Force: 0 N, 0 lbf
  • Feedback Type: Digital Hall Effect Sensor Imbedded (optional)
Safety Warning

Full Product Description

Parker's I-Force 610 ironless Linear Motors offer high forces and rapid accelerations in a compact package.

With continuous forces ranging from 390N to 1613N and peak forces ranging from 1757N up to 7260N, the I-Force family offers a superior combination of performance and size.

The I-Force patented I-beam shape with its overlapping windings allows for a higher power density in a smaller motor, improved heat removal, and added structural stiffness.

In addition, the ironless (or air core) linear motor design has no attractive for toward the magnets. This allows for easy installation and zero cogging during motion.

Ultra high-flex cables come standard with I-Force motor.

In addition, Parker offers modular magnet tracks for unrestricted travel length.

Incredibly smooth motion, high precision and high force density make the I-Force Linear Motors and ideal solution for your demanding positioning requirements.



-Markets

· Aerospace Markets

· Fiber Optic/Photonics

· Industrial Automation

· Life Science

· Packaging Industry

· Printing

· Semiconductor and electronics

· Textile



-Features and Benefits

· No attractive force - Easier/Safer handling and assy, smoother travel (No cogging)

· Overlapping windings - Increased force density

· Vacuum Encapsulation - Allow motor to be used in 10-6 torr applications

· Modular magnet track lengths - Unlimited travel length

· I-Beam coil design - Improved heat dissipation

· Cooling option - to improve overall power density



-Applications

· Material handling

· Waterjet and laser cutters

· Robotics

· Measurement/inspection

· Wafer handling

· Pick and place machines

· PC board - component insertion, inspection, drilling

· Laser cutting

· Carpet tufting

Related Documents

Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
×
Products Coil Type Mounting Type Cooling Method Wiring Winding Type Cable Length Product Style
610-2A-NC-WD1D-8-KC Two poles Imperial top mount No cooling WD1 Double 8 FT KC
610-2A-NC-WD1P-8-KC Two poles Imperial top mount No cooling WD1 Parallel 8 FT KC
610-2A-NC-WD1S-8-KC Two poles Imperial top mount No cooling WD1 Series 8 FT KC
610-2A-NC-WD1T-8-KC Two poles Imperial top mount No cooling WD1 Triple 8 FT KC
610-2A-NC-WD2D-8-KC Two poles Imperial top mount No cooling WD2 Double 8 FT KC
610-2A-NC-WD2P-8-KC Two poles Imperial top mount No cooling WD2 Parallel 8 FT KC
610-2A-NC-WD2S-8-KC Two poles Imperial top mount No cooling WD2 Series 8 FT KC
610-2A-NC-WD2T-8-KC Two poles Imperial top mount No cooling WD2 Triple 8 FT KC
610-2A-NC-WD3D-8-KC Two poles Imperial top mount No cooling WD3 Double 8 FT KC
610-2A-NC-WD3P-8-KC Two poles Imperial top mount No cooling WD3 Parallel 8 FT KC
610-2A-NC-WD3S-8-KC Two poles Imperial top mount No cooling WD3 Series 8 FT KC
610-2A-NC-WD3T-8-KC Two poles Imperial top mount No cooling WD3 Triple 8 FT KC
610-2A-NC-WD4D-8-KC Two poles Imperial top mount No cooling WD4 Double 8 FT KC
610-2A-NC-WD4P-8-KC Two poles Imperial top mount No cooling WD4 Parallel 8 FT KC
610-2A-NC-WD4S-8-KC Two poles Imperial top mount No cooling WD4 Series 8 FT KC
610-2A-NC-WD4T-8-KC Two poles Imperial top mount No cooling WD4 Triple 8 FT KC
610-2B-NC-WD1D-8-KC Two poles Imperial side mount No cooling WD1 Double 8 FT KC
610-2B-NC-WD1P-8-KC Two poles Imperial side mount No cooling WD1 Parallel 8 FT KC
610-2B-NC-WD1S-8-KC Two poles Imperial side mount No cooling WD1 Series 8 FT KC
610-2B-NC-WD1T-8-KC Two poles Imperial side mount No cooling WD1 Triple 8 FT KC
610-2B-NC-WD2D-8-KC Two poles Imperial side mount No cooling WD2 Double 8 FT KC
610-2B-NC-WD2P-8-KC Two poles Imperial side mount No cooling WD2 Parallel 8 FT KC
610-2B-NC-WD2S-8-KC Two poles Imperial side mount No cooling WD2 Series 8 FT KC
610-2B-NC-WD2T-8-KC Two poles Imperial side mount No cooling WD2 Triple 8 FT KC
610-2B-NC-WD3D-8-KC Two poles Imperial side mount No cooling WD3 Double 8 FT KC
610-2B-NC-WD3P-8-KC Two poles Imperial side mount No cooling WD3 Parallel 8 FT KC
610-2B-NC-WD3S-8-KC Two poles Imperial side mount No cooling WD3 Series 8 FT KC
610-2B-NC-WD3T-8-KC Two poles Imperial side mount No cooling WD3 Triple 8 FT KC
610-2B-NC-WD4D-8-KC Two poles Imperial side mount No cooling WD4 Double 8 FT KC
610-2B-NC-WD4P-8-KC Two poles Imperial side mount No cooling WD4 Parallel 8 FT KC
610-2B-NC-WD4S-8-KC Two poles Imperial side mount No cooling WD4 Series 8 FT KC
610-2B-NC-WD4T-8-KC Two poles Imperial side mount No cooling WD4 Triple 8 FT KC
610-2M-NC-WD1D-8-KC Two poles Metric top mount No cooling WD1 Double 8 FT KC
610-2M-NC-WD1P-8-KC Two poles Metric top mount No cooling WD1 Parallel 8 FT KC
610-2M-NC-WD1S-8-KC Two poles Metric top mount No cooling WD1 Series 8 FT KC
610-2M-NC-WD1T-8-KC Two poles Metric top mount No cooling WD1 Triple 8 FT KC
610-2M-NC-WD2D-8-KC Two poles Metric top mount No cooling WD2 Double 8 FT KC
610-2M-NC-WD2P-8-KC Two poles Metric top mount No cooling WD2 Parallel 8 FT KC
610-2M-NC-WD2S-8-KC Two poles Metric top mount No cooling WD2 Series 8 FT KC
610-2M-NC-WD2T-8-KC Two poles Metric top mount No cooling WD2 Triple 8 FT KC
610-2M-NC-WD3D-8-KC Two poles Metric top mount No cooling WD3 Double 8 FT KC
610-2M-NC-WD3P-8-KC Two poles Metric top mount No cooling WD3 Parallel 8 FT KC
610-2M-NC-WD3S-8-KC Two poles Metric top mount No cooling WD3 Series 8 FT KC
610-2M-NC-WD3T-8-KC Two poles Metric top mount No cooling WD3 Triple 8 FT KC
610-2M-NC-WD4D-8-KC Two poles Metric top mount No cooling WD4 Double 8 FT KC
610-2M-NC-WD4P-8-KC Two poles Metric top mount No cooling WD4 Parallel 8 FT KC
610-2M-NC-WD4S-8-KC Two poles Metric top mount No cooling WD4 Series 8 FT KC
610-2M-NC-WD4T-8-KC Two poles Metric top mount No cooling WD4 Triple 8 FT KC
610-2N-NC-WD1D-8-KC Two poles Metric side mount No cooling WD1 Double 8 FT KC
610-2N-NC-WD1P-8-KC Two poles Metric side mount No cooling WD1 Parallel 8 FT KC
610-2N-NC-WD1S-8-KC Two poles Metric side mount No cooling WD1 Series 8 FT KC
610-2N-NC-WD1T-8-KC Two poles Metric side mount No cooling WD1 Triple 8 FT KC
610-2N-NC-WD2D-8-KC Two poles Metric side mount No cooling WD2 Double 8 FT KC
610-2N-NC-WD2P-8-KC Two poles Metric side mount No cooling WD2 Parallel 8 FT KC
610-2N-NC-WD2S-8-KC Two poles Metric side mount No cooling WD2 Series 8 FT KC
610-2N-NC-WD2T-8-KC Two poles Metric side mount No cooling WD2 Triple 8 FT KC
610-2N-NC-WD3D-8-KC Two poles Metric side mount No cooling WD3 Double 8 FT KC
610-2N-NC-WD3P-8-KC Two poles Metric side mount No cooling WD3 Parallel 8 FT KC
610-2N-NC-WD3S-8-KC Two poles Metric side mount No cooling WD3 Series 8 FT KC
610-2N-NC-WD3T-8-KC Two poles Metric side mount No cooling WD3 Triple 8 FT KC
610-2N-NC-WD4D-8-KC Two poles Metric side mount No cooling WD4 Double 8 FT KC
610-2N-NC-WD4P-8-KC Two poles Metric side mount No cooling WD4 Parallel 8 FT KC
610-2N-NC-WD4S-8-KC Two poles Metric side mount No cooling WD4 Series 8 FT KC
610-2N-NC-WD4T-8-KC Two poles Metric side mount No cooling WD4 Triple 8 FT KC
610-4A-NC-WD1D-8-KC Four poles Imperial top mount No cooling WD1 Double 8 FT KC
610-4A-NC-WD1P-8-KC Four poles Imperial top mount No cooling WD1 Parallel 8 FT KC
610-4A-NC-WD1S-8-KC Four poles Imperial top mount No cooling WD1 Series 8 FT KC
610-4A-NC-WD1T-8-KC Four poles Imperial top mount No cooling WD1 Triple 8 FT KC
610-4A-NC-WD2D-8-KC Four poles Imperial top mount No cooling WD2 Double 8 FT KC
610-4A-NC-WD2P-8-KC Four poles Imperial top mount No cooling WD2 Parallel 8 FT KC
610-4A-NC-WD2S-8-KC Four poles Imperial top mount No cooling WD2 Series 8 FT KC
610-4A-NC-WD2T-8-KC Four poles Imperial top mount No cooling WD2 Triple 8 FT KC
610-4A-NC-WD3D-8-KC Four poles Imperial top mount No cooling WD3 Double 8 FT KC
610-4A-NC-WD3P-8-KC Four poles Imperial top mount No cooling WD3 Parallel 8 FT KC
610-4A-NC-WD3S-8-KC Four poles Imperial top mount No cooling WD3 Series 8 FT KC
610-4A-NC-WD3T-8-KC Four poles Imperial top mount No cooling WD3 Triple 8 FT KC
610-4A-NC-WD4D-8-KC Four poles Imperial top mount No cooling WD4 Double 8 FT KC
610-4A-NC-WD4P-8-KC Four poles Imperial top mount No cooling WD4 Parallel 8 FT KC
610-4A-NC-WD4S-8-KC Four poles Imperial top mount No cooling WD4 Series 8 FT KC
610-4A-NC-WD4T-8-KC Four poles Imperial top mount No cooling WD4 Triple 8 FT KC
610-4B-NC-WD1D-8-KC Four poles Imperial side mount No cooling WD1 Double 8 FT KC
610-4B-NC-WD1P-8-KC Four poles Imperial side mount No cooling WD1 Parallel 8 FT KC
610-4B-NC-WD1S-8-KC Four poles Imperial side mount No cooling WD1 Series 8 FT KC
610-4B-NC-WD1T-8-KC Four poles Imperial side mount No cooling WD1 Triple 8 FT KC
610-4B-NC-WD2D-8-KC Four poles Imperial side mount No cooling WD2 Double 8 FT KC
610-4B-NC-WD2P-8-KC Four poles Imperial side mount No cooling WD2 Parallel 8 FT KC
610-4B-NC-WD2S-8-KC Four poles Imperial side mount No cooling WD2 Series 8 FT KC
610-4B-NC-WD2T-8-KC Four poles Imperial side mount No cooling WD2 Triple 8 FT KC
610-4B-NC-WD3D-8-KC Four poles Imperial side mount No cooling WD3 Double 8 FT KC
610-4B-NC-WD3P-8-KC Four poles Imperial side mount No cooling WD3 Parallel 8 FT KC
610-4B-NC-WD3S-8-KC Four poles Imperial side mount No cooling WD3 Series 8 FT KC
610-4B-NC-WD3T-8-KC Four poles Imperial side mount No cooling WD3 Triple 8 FT KC
610-4B-NC-WD4D-8-KC Four poles Imperial side mount No cooling WD4 Double 8 FT KC
610-4B-NC-WD4P-8-KC Four poles Imperial side mount No cooling WD4 Parallel 8 FT KC
610-4B-NC-WD4S-8-KC Four poles Imperial side mount No cooling WD4 Series 8 FT KC
610-4B-NC-WD4T-8-KC Four poles Imperial side mount No cooling WD4 Triple 8 FT KC
610-4M-NC-WD1D-8-KC Four poles Metric top mount No cooling WD1 Double 8 FT KC
610-4M-NC-WD1P-8-KC Four poles Metric top mount No cooling WD1 Parallel 8 FT KC
610-4M-NC-WD1S-8-KC Four poles Metric top mount No cooling WD1 Series 8 FT KC
610-4M-NC-WD1T-8-KC Four poles Metric top mount No cooling WD1 Triple 8 FT KC
610-4M-NC-WD2D-8-KC Four poles Metric top mount No cooling WD2 Double 8 FT KC
610-4M-NC-WD2P-8-KC Four poles Metric top mount No cooling WD2 Parallel 8 FT KC
610-4M-NC-WD2S-8-KC Four poles Metric top mount No cooling WD2 Series 8 FT KC
610-4M-NC-WD2T-8-KC Four poles Metric top mount No cooling WD2 Triple 8 FT KC
610-4M-NC-WD3D-8-KC Four poles Metric top mount No cooling WD3 Double 8 FT KC
610-4M-NC-WD3P-8-KC Four poles Metric top mount No cooling WD3 Parallel 8 FT KC
610-4M-NC-WD3S-8-KC Four poles Metric top mount No cooling WD3 Series 8 FT KC
610-4M-NC-WD3T-8-KC Four poles Metric top mount No cooling WD3 Triple 8 FT KC
610-4M-NC-WD4D-8-KC Four poles Metric top mount No cooling WD4 Double 8 FT KC
610-4M-NC-WD4P-8-KC Four poles Metric top mount No cooling WD4 Parallel 8 FT KC
610-4M-NC-WD4S-8-KC Four poles Metric top mount No cooling WD4 Series 8 FT KC
610-4M-NC-WD4T-8-KC Four poles Metric top mount No cooling WD4 Triple 8 FT KC
610-4N-NC-WD1D-8-KC Four poles Metric side mount No cooling WD1 Double 8 FT KC
610-4N-NC-WD1P-8-KC Four poles Metric side mount No cooling WD1 Parallel 8 FT KC
610-4N-NC-WD1S-8-KC Four poles Metric side mount No cooling WD1 Series 8 FT KC
610-4N-NC-WD1T-8-KC Four poles Metric side mount No cooling WD1 Triple 8 FT KC
610-4N-NC-WD2D-8-KC Four poles Metric side mount No cooling WD2 Double 8 FT KC
610-4N-NC-WD2P-8-KC Four poles Metric side mount No cooling WD2 Parallel 8 FT KC
610-4N-NC-WD2S-8-KC Four poles Metric side mount No cooling WD2 Series 8 FT KC
610-4N-NC-WD2T-8-KC Four poles Metric side mount No cooling WD2 Triple 8 FT KC
610-4N-NC-WD3D-8-KC Four poles Metric side mount No cooling WD3 Double 8 FT KC
610-4N-NC-WD3P-8-KC Four poles Metric side mount No cooling WD3 Parallel 8 FT KC
610-4N-NC-WD3S-8-KC Four poles Metric side mount No cooling WD3 Series 8 FT KC
610-4N-NC-WD3T-8-KC Four poles Metric side mount No cooling WD3 Triple 8 FT KC
610-4N-NC-WD4D-8-KC Four poles Metric side mount No cooling WD4 Double 8 FT KC
610-4N-NC-WD4P-8-KC Four poles Metric side mount No cooling WD4 Parallel 8 FT KC
610-4N-NC-WD4S-8-KC Four poles Metric side mount No cooling WD4 Series 8 FT KC
610-4N-NC-WD4T-8-KC Four poles Metric side mount No cooling WD4 Triple 8 FT KC
610-6A-NC-WD1D-8-KC Six poles Imperial top mount No cooling WD1 Double 8 FT KC
610-6A-NC-WD1P-8-KC Six poles Imperial top mount No cooling WD1 Parallel 8 FT KC
610-6A-NC-WD1S-8-KC Six poles Imperial top mount No cooling WD1 Series 8 FT KC
610-6A-NC-WD1T-8-KC Six poles Imperial top mount No cooling WD1 Triple 8 FT KC
610-6A-NC-WD2D-8-KC Six poles Imperial top mount No cooling WD2 Double 8 FT KC
610-6A-NC-WD2P-8-KC Six poles Imperial top mount No cooling WD2 Parallel 8 FT KC
610-6A-NC-WD2S-8-KC Six poles Imperial top mount No cooling WD2 Series 8 FT KC
610-6A-NC-WD2T-8-KC Six poles Imperial top mount No cooling WD2 Triple 8 FT KC
610-6A-NC-WD3D-8-KC Six poles Imperial top mount No cooling WD3 Double 8 FT KC
610-6A-NC-WD3P-8-KC Six poles Imperial top mount No cooling WD3 Parallel 8 FT KC
610-6A-NC-WD3S-8-KC Six poles Imperial top mount No cooling WD3 Series 8 FT KC
610-6A-NC-WD3T-8-KC Six poles Imperial top mount No cooling WD3 Triple 8 FT KC
610-6A-NC-WD4D-8-KC Six poles Imperial top mount No cooling WD4 Double 8 FT KC
610-6A-NC-WD4P-8-KC Six poles Imperial top mount No cooling WD4 Parallel 8 FT KC
610-6A-NC-WD4S-8-KC Six poles Imperial top mount No cooling WD4 Series 8 FT KC
610-6A-NC-WD4T-8-KC Six poles Imperial top mount No cooling WD4 Triple 8 FT KC
610-6B-NC-WD1D-8-KC Six poles Imperial side mount No cooling WD1 Double 8 FT KC
610-6B-NC-WD1P-8-KC Six poles Imperial side mount No cooling WD1 Parallel 8 FT KC
610-6B-NC-WD1S-8-KC Six poles Imperial side mount No cooling WD1 Series 8 FT KC
610-6B-NC-WD1T-8-KC Six poles Imperial side mount No cooling WD1 Triple 8 FT KC
610-6B-NC-WD2D-8-KC Six poles Imperial side mount No cooling WD2 Double 8 FT KC
610-6B-NC-WD2P-8-KC Six poles Imperial side mount No cooling WD2 Parallel 8 FT KC
610-6B-NC-WD2S-8-KC Six poles Imperial side mount No cooling WD2 Series 8 FT KC
610-6B-NC-WD2T-8-KC Six poles Imperial side mount No cooling WD2 Triple 8 FT KC
610-6B-NC-WD3D-8-KC Six poles Imperial side mount No cooling WD3 Double 8 FT KC
610-6B-NC-WD3P-8-KC Six poles Imperial side mount No cooling WD3 Parallel 8 FT KC
610-6B-NC-WD3S-8-KC Six poles Imperial side mount No cooling WD3 Series 8 FT KC
610-6B-NC-WD3T-8-KC Six poles Imperial side mount No cooling WD3 Triple 8 FT KC
610-6B-NC-WD4D-8-KC Six poles Imperial side mount No cooling WD4 Double 8 FT KC
610-6B-NC-WD4P-8-KC Six poles Imperial side mount No cooling WD4 Parallel 8 FT KC
610-6B-NC-WD4S-8-KC Six poles Imperial side mount No cooling WD4 Series 8 FT KC
610-6B-NC-WD4T-8-KC Six poles Imperial side mount No cooling WD4 Triple 8 FT KC
610-6M-NC-WD1D-8-KC Six poles Metric top mount No cooling WD1 Double 8 FT KC
610-6M-NC-WD1P-8-KC Six poles Metric top mount No cooling WD1 Parallel 8 FT KC
610-6M-NC-WD1S-8-KC Six poles Metric top mount No cooling WD1 Series 8 FT KC
610-6M-NC-WD1T-8-KC Six poles Metric top mount No cooling WD1 Triple 8 FT KC
610-6M-NC-WD2D-8-KC Six poles Metric top mount No cooling WD2 Double 8 FT KC
610-6M-NC-WD2P-8-KC Six poles Metric top mount No cooling WD2 Parallel 8 FT KC
610-6M-NC-WD2S-8-KC Six poles Metric top mount No cooling WD2 Series 8 FT KC
610-6M-NC-WD2T-8-KC Six poles Metric top mount No cooling WD2 Triple 8 FT KC
610-6M-NC-WD3D-8-KC Six poles Metric top mount No cooling WD3 Double 8 FT KC
610-6M-NC-WD3P-8-KC Six poles Metric top mount No cooling WD3 Parallel 8 FT KC
610-6M-NC-WD3S-8-KC Six poles Metric top mount No cooling WD3 Series 8 FT KC
610-6M-NC-WD3T-8-KC Six poles Metric top mount No cooling WD3 Triple 8 FT KC
610-6M-NC-WD4D-8-KC Six poles Metric top mount No cooling WD4 Double 8 FT KC
610-6M-NC-WD4P-8-KC Six poles Metric top mount No cooling WD4 Parallel 8 FT KC
610-6M-NC-WD4S-8-KC Six poles Metric top mount No cooling WD4 Series 8 FT KC
610-6M-NC-WD4T-8-KC Six poles Metric top mount No cooling WD4 Triple 8 FT KC
610-6N-NC-WD1D-8-KC Six poles Metric side mount No cooling WD1 Double 8 FT KC
610-6N-NC-WD1P-8-KC Six poles Metric side mount No cooling WD1 Parallel 8 FT KC
610-6N-NC-WD1S-8-KC Six poles Metric side mount No cooling WD1 Series 8 FT KC
610-6N-NC-WD1T-8-KC Six poles Metric side mount No cooling WD1 Triple 8 FT KC
610-6N-NC-WD2D-8-KC Six poles Metric side mount No cooling WD2 Double 8 FT KC
610-6N-NC-WD2P-8-KC Six poles Metric side mount No cooling WD2 Parallel 8 FT KC
610-6N-NC-WD2S-8-KC Six poles Metric side mount No cooling WD2 Series 8 FT KC
610-6N-NC-WD2T-8-KC Six poles Metric side mount No cooling WD2 Triple 8 FT KC
610-6N-NC-WD3D-8-KC Six poles Metric side mount No cooling WD3 Double 8 FT KC
610-6N-NC-WD3P-8-KC Six poles Metric side mount No cooling WD3 Parallel 8 FT KC
610-6N-NC-WD3S-8-KC Six poles Metric side mount No cooling WD3 Series 8 FT KC
610-6N-NC-WD3T-8-KC Six poles Metric side mount No cooling WD3 Triple 8 FT KC
610-6N-NC-WD4D-8-KC Six poles Metric side mount No cooling WD4 Double 8 FT KC
610-6N-NC-WD4P-8-KC Six poles Metric side mount No cooling WD4 Parallel 8 FT KC
610-6N-NC-WD4S-8-KC Six poles Metric side mount No cooling WD4 Series 8 FT KC
610-6N-NC-WD4T-8-KC Six poles Metric side mount No cooling WD4 Triple 8 FT KC
610-8A-NC-WD1D-8-KC Eight poles Imperial top mount No cooling WD1 Double 8 FT KC
610-8A-NC-WD1P-8-KC Eight poles Imperial top mount No cooling WD1 Parallel 8 FT KC
610-8A-NC-WD1S-8-KC Eight poles Imperial top mount No cooling WD1 Series 8 FT KC
610-8A-NC-WD1T-8-KC Eight poles Imperial top mount No cooling WD1 Triple 8 FT KC
610-8A-NC-WD2D-8-KC Eight poles Imperial top mount No cooling WD2 Double 8 FT KC
610-8A-NC-WD2P-8-KC Eight poles Imperial top mount No cooling WD2 Parallel 8 FT KC
610-8A-NC-WD2S-8-KC Eight poles Imperial top mount No cooling WD2 Series 8 FT KC
610-8A-NC-WD2T-8-KC Eight poles Imperial top mount No cooling WD2 Triple 8 FT KC
610-8A-NC-WD3D-8-KC Eight poles Imperial top mount No cooling WD3 Double 8 FT KC
610-8A-NC-WD3P-8-KC Eight poles Imperial top mount No cooling WD3 Parallel 8 FT KC
610-8A-NC-WD3S-8-KC Eight poles Imperial top mount No cooling WD3 Series 8 FT KC
610-8A-NC-WD3T-8-KC Eight poles Imperial top mount No cooling WD3 Triple 8 FT KC
610-8A-NC-WD4D-8-KC Eight poles Imperial top mount No cooling WD4 Double 8 FT KC
610-8A-NC-WD4P-8-KC Eight poles Imperial top mount No cooling WD4 Parallel 8 FT KC
610-8A-NC-WD4S-8-KC Eight poles Imperial top mount No cooling WD4 Series 8 FT KC
610-8A-NC-WD4T-8-KC Eight poles Imperial top mount No cooling WD4 Triple 8 FT KC
610-8B-NC-WD1D-8-KC Eight poles Imperial side mount No cooling WD1 Double 8 FT KC
610-8B-NC-WD1P-8-KC Eight poles Imperial side mount No cooling WD1 Parallel 8 FT KC
610-8B-NC-WD1S-8-KC Eight poles Imperial side mount No cooling WD1 Series 8 FT KC
610-8B-NC-WD1T-8-KC Eight poles Imperial side mount No cooling WD1 Triple 8 FT KC
610-8B-NC-WD2D-8-KC Eight poles Imperial side mount No cooling WD2 Double 8 FT KC
610-8B-NC-WD2P-8-KC Eight poles Imperial side mount No cooling WD2 Parallel 8 FT KC
610-8B-NC-WD2S-8-KC Eight poles Imperial side mount No cooling WD2 Series 8 FT KC
610-8B-NC-WD2T-8-KC Eight poles Imperial side mount No cooling WD2 Triple 8 FT KC
610-8B-NC-WD3D-8-KC Eight poles Imperial side mount No cooling WD3 Double 8 FT KC
610-8B-NC-WD3P-8-KC Eight poles Imperial side mount No cooling WD3 Parallel 8 FT KC
610-8B-NC-WD3S-8-KC Eight poles Imperial side mount No cooling WD3 Series 8 FT KC
610-8B-NC-WD3T-8-KC Eight poles Imperial side mount No cooling WD3 Triple 8 FT KC
610-8B-NC-WD4D-8-KC Eight poles Imperial side mount No cooling WD4 Double 8 FT KC
610-8B-NC-WD4P-8-KC Eight poles Imperial side mount No cooling WD4 Parallel 8 FT KC
610-8B-NC-WD4S-8-KC Eight poles Imperial side mount No cooling WD4 Series 8 FT KC
610-8B-NC-WD4T-8-KC Eight poles Imperial side mount No cooling WD4 Triple 8 FT KC
610-8M-NC-WD1D-8-KC Eight poles Metric top mount No cooling WD1 Double 8 FT KC
610-8M-NC-WD1P-8-KC Eight poles Metric top mount No cooling WD1 Parallel 8 FT KC
610-8M-NC-WD1S-8-KC Eight poles Metric top mount No cooling WD1 Series 8 FT KC
610-8M-NC-WD1T-8-KC Eight poles Metric top mount No cooling WD1 Triple 8 FT KC
610-8M-NC-WD2D-8-KC Eight poles Metric top mount No cooling WD2 Double 8 FT KC
610-8M-NC-WD2P-8-KC Eight poles Metric top mount No cooling WD2 Parallel 8 FT KC
610-8M-NC-WD2S-8-KC Eight poles Metric top mount No cooling WD2 Series 8 FT KC
610-8M-NC-WD2T-8-KC Eight poles Metric top mount No cooling WD2 Triple 8 FT KC
610-8M-NC-WD3D-8-KC Eight poles Metric top mount No cooling WD3 Double 8 FT KC
610-8M-NC-WD3P-8-KC Eight poles Metric top mount No cooling WD3 Parallel 8 FT KC
610-8M-NC-WD3S-8-KC Eight poles Metric top mount No cooling WD3 Series 8 FT KC
610-8M-NC-WD3T-8-KC Eight poles Metric top mount No cooling WD3 Triple 8 FT KC
610-8M-NC-WD4D-8-KC Eight poles Metric top mount No cooling WD4 Double 8 FT KC
610-8M-NC-WD4P-8-KC Eight poles Metric top mount No cooling WD4 Parallel 8 FT KC
610-8M-NC-WD4S-8-KC Eight poles Metric top mount No cooling WD4 Series 8 FT KC
610-8M-NC-WD4T-8-KC Eight poles Metric top mount No cooling WD4 Triple 8 FT KC
610-8N-NC-WD1D-8-KC Eight poles Metric side mount No cooling WD1 Double 8 FT KC
610-8N-NC-WD1P-8-KC Eight poles Metric side mount No cooling WD1 Parallel 8 FT KC
610-8N-NC-WD1S-8-KC Eight poles Metric side mount No cooling WD1 Series 8 FT KC
610-8N-NC-WD1T-8-KC Eight poles Metric side mount No cooling WD1 Triple 8 FT KC
610-8N-NC-WD2D-8-KC Eight poles Metric side mount No cooling WD2 Double 8 FT KC
610-8N-NC-WD2P-8-KC Eight poles Metric side mount No cooling WD2 Parallel 8 FT KC
610-8N-NC-WD2S-8-KC Eight poles Metric side mount No cooling WD2 Series 8 FT KC
610-8N-NC-WD2T-8-KC Eight poles Metric side mount No cooling WD2 Triple 8 FT KC
610-8N-NC-WD3D-8-KC Eight poles Metric side mount No cooling WD3 Double 8 FT KC
610-8N-NC-WD3P-8-KC Eight poles Metric side mount No cooling WD3 Parallel 8 FT KC
610-8N-NC-WD3S-8-KC Eight poles Metric side mount No cooling WD3 Series 8 FT KC
610-8N-NC-WD3T-8-KC Eight poles Metric side mount No cooling WD3 Triple 8 FT KC
610-8N-NC-WD4D-8-KC Eight poles Metric side mount No cooling WD4 Double 8 FT KC
610-8N-NC-WD4P-8-KC Eight poles Metric side mount No cooling WD4 Parallel 8 FT KC
610-8N-NC-WD4S-8-KC Eight poles Metric side mount No cooling WD4 Series 8 FT KC
610-8N-NC-WD4T-8-KC Eight poles Metric side mount No cooling WD4 Triple 8 FT KC
610-2M-AC-WD3P-2-KC Two poles Metric top mount Air cooling WD3 Parallel 2 FT KC
610-2M-AC-WD3S-2-KC Two poles Metric top mount Air cooling WD3 Series 2 FT KC
610-2M-NC-WD1D-2-KC Two poles Metric top mount No cooling WD1 Double 2 FT KC
610-2M-NC-WD1T-2-KC Two poles Metric top mount No cooling WD1 Triple 2 FT KC
610-2M-NC-WD3D-2-KC Two poles Metric top mount No cooling WD3 Double 2 FT KC
610-2M-NC-WD3P-2-KC Two poles Metric top mount No cooling WD3 Parallel 2 FT KC
610-2M-NC-WD3S-2-KC Two poles Metric top mount No cooling WD3 Series 2 FT KC
610-2M-NC-WD3T-2-KC Two poles Metric top mount No cooling WD3 Triple 2 FT KC
610-4M-NC-WD3D-2-KC Four poles Metric top mount No cooling WD3 Double 2 FT KC
610-4M-NC-WD3P-2-KC Four poles Metric top mount No cooling WD3 Parallel 2 FT KC
610-4M-NC-WD3S-2-KC Four poles Metric top mount No cooling WD3 Series 2 FT KC
610-4M-NC-WD3T-2-KC Four poles Metric top mount No cooling WD3 Triple 2 FT KC
610-6M-AC-WD1S-2-KC Six poles Metric top mount Air cooling WD1 Series 2 FT KC
610-6M-AC-WD4D-2-KC Six poles Metric top mount Air cooling WD4 Double 2 FT KC
610-6M-NC-WD3D-2-KC Six poles Metric top mount No cooling WD3 Double 2 FT KC
610-6M-NC-WD3D-3-KC Six poles Metric top mount No cooling WD3 Double 3 FT KC
610-6M-NC-WD3T-2-KC Six poles Metric top mount No cooling WD3 Triple 2 FT KC
610-6M-NC-WD4S-4-KC Six poles Metric top mount No cooling WD4 Series 4 FT KC
610-8M-AC-WD3T-8-KC Eight poles Metric top mount Air cooling WD3 Triple 8 FT KC
610-8M-NC-WD3D-2-KC Eight poles Metric top mount No cooling WD3 Double 2 FT KC
610-8M-NC-WD3P-2-KC Eight poles Metric top mount No cooling WD3 Parallel 2 FT KC
610-8M-NC-WD3S-2-KC Eight poles Metric top mount No cooling WD3 Series 2 FT KC
610-8M-NC-WD3T-2-KC Eight poles Metric top mount No cooling WD3 Triple 2 FT KC
61006MN Magnet Track 6.72” modular sections N/A N/A N/A N/A Nickel coating (standard)
61010MN Magnet Track 10.08” modular sections N/A N/A N/A N/A Nickel coating (standard)

687PDC
E04972