I-FORCE 310 Ironless Linear Motors (AP) | Product Series

Filter by

    No filters selected

Coil Type

Mounting Type

Cooling Method

Wiring

Winding Type

Cable Length

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
I-FORCE 310 Ironless Linear Motors (AP)

I-FORCE 310 Ironless Linear Motors (AP)

I-Force 310 Ironless Linear Motors offer peak forces upto 1170N, rapid accelerations and a compact package. The 34.3mm wide ironless design has no attractive forces while an I-Beam shape coil provides high force density and excellent thermal effieciency

Technical Specifications

  • Product Series: I-FORCE
  • Profile Width: 34.3 mm
  • Motor Type: Ironless
  • Track Length: Modular: Unlimited, Single Piece: 121.92 to 1584.96 mm, Modular: Unlimited, Single Piece: 4.8 to 62.4 inch
  • Continuous Force: 49 to 262 N, 11 to 58.9 lbf
  • Peak Force: 218.9 to 1170 N, 49.2 to 263.2 lbf
  • Continuous Output Power: 54 to 256 W
  • Peak Output Power: 1077 to 5116 W
  • Attraction Force: 0 N, 0 lbf
  • Cooling Method: Internal Air Cooling Manifold (option), Liquid Cooling (option)
  • Feedback Type: Digital Hall Effect Sensor Imbedded (optional)
Safety Warning

Full Product Description

"Parker's I-Force 310 ironless Linear Motors offer high forces and rapid accelerations in a compact package.

With continuous forces ranging from 49N to 262N and peak forces ranging from 218.9N up to 1170N, the I-Force family offers a superior combination of performance and size.

The I-Force patented I-beam shape with its overlapping windings allows for a higher power density in a smaller motor, improved heat removal, and added structural stiffness.

In addition, the ironless (or air core) linear motor design has no attractive for toward the magnets. This allows for easy installation and zero cogging during motion.

Ultra high-flex cables come standard with I-Force motor.

In addition, Parker offers modular magnet tracks for unrestricted travel length.

Incredibly smooth motion, high precision and high force density make the I-Force Linear Motors and ideal solution for your demanding positioning requirements.



-Markets

· Aerospace Markets

· Fiber Optic/Photonics

· Industrial Automation

· Life Science

· Packaging Industry

· Printing

· Semiconductor and electronics

· Textile



-Features and Benefits

· No attractive force - Easier/Safer handling and assy, smoother travel (No cogging)

· Overlapping windings - Increased force density

· Vacuum Encapsulation - Allow motor to be used in 10-6 torr applications

· Modular magnet track lengths - Unlimited travel length

· I-Beam coil design - Improved heat dissipation

· Cooling option - to improve overall power density



-Applications

· Material handling

· Waterjet and laser cutters

· Robotics

· Measurement/inspection

· Wafer handling

· Pick and place machines

· PC board - component insertion, inspection, drilling

· Laser cutting

· Carpet tufting"

Related Documents

Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
×
Products Coil Type Mounting Type Cooling Method Wiring Winding Type Cable Length Product Style
310-1A-AC-WD1P-8-KC One pole Imperial top mount Air cooling WD1 Parallel 8 FT KC
310-1A-AC-WD1S-8-KC One pole Imperial top mount Air cooling WD1 Series 8 FT KC
310-1A-AC-WD2P-8-KC One pole Imperial top mount Air cooling WD2 Parallel 8 FT KC
310-1A-AC-WD2S-8-KC One pole Imperial top mount Air cooling WD2 Series 8 FT KC
310-1A-AC-WD3P-8-KC One pole Imperial top mount Air cooling WD3 Parallel 8 FT KC
310-1A-AC-WD3S-8-KC One pole Imperial top mount Air cooling WD3 Series 8 FT KC
310-1A-AC-WD4P-8-KC One pole Imperial top mount Air cooling WD4 Parallel 8 FT KC
310-1A-AC-WD4S-8-KC One pole Imperial top mount Air cooling WD4 Series 8 FT KC
310-1A-AC-WD7P-8-KC One pole Imperial top mount Air cooling WD7 Parallel 8 FT KC
310-1A-AC-WD7S-8-KC One pole Imperial top mount Air cooling WD7 Series 8 FT KC
310-1A-LC-WD1P-8-KC One pole Imperial top mount Liquid cooling WD1 Parallel 8 FT KC
310-1A-LC-WD1S-8-KC One pole Imperial top mount Liquid cooling WD1 Series 8 FT KC
310-1A-LC-WD2P-8-KC One pole Imperial top mount Liquid cooling WD2 Parallel 8 FT KC
310-1A-LC-WD2S-8-KC One pole Imperial top mount Liquid cooling WD2 Series 8 FT KC
310-1A-LC-WD3P-8-KC One pole Imperial top mount Liquid cooling WD3 Parallel 8 FT KC
310-1A-LC-WD3S-8-KC One pole Imperial top mount Liquid cooling WD3 Series 8 FT KC
310-1A-LC-WD4P-8-KC One pole Imperial top mount Liquid cooling WD4 Parallel 8 FT KC
310-1A-LC-WD4S-8-KC One pole Imperial top mount Liquid cooling WD4 Series 8 FT KC
310-1A-LC-WD7P-8-KC One pole Imperial top mount Liquid cooling WD7 Parallel 8 FT KC
310-1A-LC-WD7S-8-KC One pole Imperial top mount Liquid cooling WD7 Series 8 FT KC
310-1A-NC-WD1P-8-KC One pole Imperial top mount No cooling WD1 Parallel 8 FT KC
310-1A-NC-WD1S-8-KC One pole Imperial top mount No cooling WD1 Series 8 FT KC
310-1A-NC-WD2P-8-KC One pole Imperial top mount No cooling WD2 Parallel 8 FT KC
310-1A-NC-WD2S-8-KC One pole Imperial top mount No cooling WD2 Series 8 FT KC
310-1A-NC-WD3P-8-KC One pole Imperial top mount No cooling WD3 Parallel 8 FT KC
310-1A-NC-WD3S-8-KC One pole Imperial top mount No cooling WD3 Series 8 FT KC
310-1A-NC-WD4P-8-KC One pole Imperial top mount No cooling WD4 Parallel 8 FT KC
310-1A-NC-WD4S-8-KC One pole Imperial top mount No cooling WD4 Series 8 FT KC
310-1A-NC-WD7P-8-KC One pole Imperial top mount No cooling WD7 Parallel 8 FT KC
310-1A-NC-WD7S-8-KC One pole Imperial top mount No cooling WD7 Series 8 FT KC
310-1B-AC-WD1P-8-KC One pole Imperial side mount Air cooling WD1 Parallel 8 FT KC
310-1B-AC-WD1S-8-KC One pole Imperial side mount Air cooling WD1 Series 8 FT KC
310-1B-AC-WD2P-8-KC One pole Imperial side mount Air cooling WD2 Parallel 8 FT KC
310-1B-AC-WD2S-8-KC One pole Imperial side mount Air cooling WD2 Series 8 FT KC
310-1B-AC-WD3P-8-KC One pole Imperial side mount Air cooling WD3 Parallel 8 FT KC
310-1B-AC-WD3S-8-KC One pole Imperial side mount Air cooling WD3 Series 8 FT KC
310-1B-AC-WD4P-8-KC One pole Imperial side mount Air cooling WD4 Parallel 8 FT KC
310-1B-AC-WD4S-8-KC One pole Imperial side mount Air cooling WD4 Series 8 FT KC
310-1B-AC-WD7P-8-KC One pole Imperial side mount Air cooling WD7 Parallel 8 FT KC
310-1B-AC-WD7S-8-KC One pole Imperial side mount Air cooling WD7 Series 8 FT KC
310-1B-LC-WD1P-8-KC One pole Imperial side mount Liquid cooling WD1 Parallel 8 FT KC
310-1B-LC-WD1S-8-KC One pole Imperial side mount Liquid cooling WD1 Series 8 FT KC
310-1B-LC-WD2P-8-KC One pole Imperial side mount Liquid cooling WD2 Parallel 8 FT KC
310-1B-LC-WD2S-8-KC One pole Imperial side mount Liquid cooling WD2 Series 8 FT KC
310-1B-LC-WD3P-8-KC One pole Imperial side mount Liquid cooling WD3 Parallel 8 FT KC
310-1B-LC-WD3S-8-KC One pole Imperial side mount Liquid cooling WD3 Series 8 FT KC
310-1B-LC-WD4P-8-KC One pole Imperial side mount Liquid cooling WD4 Parallel 8 FT KC
310-1B-LC-WD4S-8-KC One pole Imperial side mount Liquid cooling WD4 Series 8 FT KC
310-1B-LC-WD7P-8-KC One pole Imperial side mount Liquid cooling WD7 Parallel 8 FT KC
310-1B-LC-WD7S-8-KC One pole Imperial side mount Liquid cooling WD7 Series 8 FT KC
310-1B-NC-WD1P-8-KC One pole Imperial side mount No cooling WD1 Parallel 8 FT KC
310-1B-NC-WD1S-8-KC One pole Imperial side mount No cooling WD1 Series 8 FT KC
310-1B-NC-WD2P-8-KC One pole Imperial side mount No cooling WD2 Parallel 8 FT KC
310-1B-NC-WD2S-8-KC One pole Imperial side mount No cooling WD2 Series 8 FT KC
310-1B-NC-WD3P-8-KC One pole Imperial side mount No cooling WD3 Parallel 8 FT KC
310-1B-NC-WD3S-8-KC One pole Imperial side mount No cooling WD3 Series 8 FT KC
310-1B-NC-WD4P-8-KC One pole Imperial side mount No cooling WD4 Parallel 8 FT KC
310-1B-NC-WD4S-8-KC One pole Imperial side mount No cooling WD4 Series 8 FT KC
310-1B-NC-WD7P-8-KC One pole Imperial side mount No cooling WD7 Parallel 8 FT KC
310-1B-NC-WD7S-8-KC One pole Imperial side mount No cooling WD7 Series 8 FT KC
310-1N-AC-WD1P-8-KC One pole Metric side mount Air cooling WD1 Parallel 8 FT KC
310-1N-AC-WD1S-8-KC One pole Metric side mount Air cooling WD1 Series 8 FT KC
310-1N-AC-WD2P-8-KC One pole Metric side mount Air cooling WD2 Parallel 8 FT KC
310-1N-AC-WD2S-8-KC One pole Metric side mount Air cooling WD2 Series 8 FT KC
310-1N-AC-WD3P-8-KC One pole Metric side mount Air cooling WD3 Parallel 8 FT KC
310-1N-AC-WD3S-8-KC One pole Metric side mount Air cooling WD3 Series 8 FT KC
310-1N-AC-WD4P-8-KC One pole Metric side mount Air cooling WD4 Parallel 8 FT KC
310-1N-AC-WD4S-8-KC One pole Metric side mount Air cooling WD4 Series 8 FT KC
310-1N-AC-WD7P-8-KC One pole Metric side mount Air cooling WD7 Parallel 8 FT KC
310-1N-AC-WD7S-8-KC One pole Metric side mount Air cooling WD7 Series 8 FT KC
310-1N-LC-WD1P-8-KC One pole Metric side mount Liquid cooling WD1 Parallel 8 FT KC
310-1N-LC-WD1S-8-KC One pole Metric side mount Liquid cooling WD1 Series 8 FT KC
310-1N-LC-WD2P-8-KC One pole Metric side mount Liquid cooling WD2 Parallel 8 FT KC
310-1N-LC-WD2S-8-KC One pole Metric side mount Liquid cooling WD2 Series 8 FT KC
310-1N-LC-WD3P-8-KC One pole Metric side mount Liquid cooling WD3 Parallel 8 FT KC
310-1N-LC-WD3S-8-KC One pole Metric side mount Liquid cooling WD3 Series 8 FT KC
310-1N-LC-WD4P-8-KC One pole Metric side mount Liquid cooling WD4 Parallel 8 FT KC
310-1N-LC-WD4S-8-KC One pole Metric side mount Liquid cooling WD4 Series 8 FT KC
310-1N-LC-WD7P-8-KC One pole Metric side mount Liquid cooling WD7 Parallel 8 FT KC
310-1N-LC-WD7S-8-KC One pole Metric side mount Liquid cooling WD7 Series 8 FT KC
310-1N-NC-WD1P-8-KC One pole Metric side mount No cooling WD1 Parallel 8 FT KC
310-1N-NC-WD1S-8-KC One pole Metric side mount No cooling WD1 Series 8 FT KC
310-1N-NC-WD2P-8-KC One pole Metric side mount No cooling WD2 Parallel 8 FT KC
310-1N-NC-WD2S-8-KC One pole Metric side mount No cooling WD2 Series 8 FT KC
310-1N-NC-WD3P-8-KC One pole Metric side mount No cooling WD3 Parallel 8 FT KC
310-1N-NC-WD3S-8-KC One pole Metric side mount No cooling WD3 Series 8 FT KC
310-1N-NC-WD4P-8-KC One pole Metric side mount No cooling WD4 Parallel 8 FT KC
310-1N-NC-WD4S-8-KC One pole Metric side mount No cooling WD4 Series 8 FT KC
310-1N-NC-WD7P-8-KC One pole Metric side mount No cooling WD7 Parallel 8 FT KC
310-1N-NC-WD7S-8-KC One pole Metric side mount No cooling WD7 Series 8 FT KC
310-2A-AC-WD1P-8-KC Two Poles Imperial top mount Air cooling WD1 Parallel 8 FT KC
310-2A-AC-WD1S-8-KC Two Poles Imperial top mount Air cooling WD1 Series 8 FT KC
310-2A-AC-WD1T-8-KC Two Poles Imperial top mount Air cooling WD1 Triple 8 FT KC
310-2A-AC-WD2P-8-KC Two Poles Imperial top mount Air cooling WD2 Parallel 8 FT KC
310-2A-AC-WD2S-8-KC Two Poles Imperial top mount Air cooling WD2 Series 8 FT KC
310-2A-AC-WD2T-8-KC Two Poles Imperial top mount Air cooling WD2 Triple 8 FT KC
310-2A-AC-WD3P-8-KC Two Poles Imperial top mount Air cooling WD3 Parallel 8 FT KC
310-2A-AC-WD3S-8-KC Two Poles Imperial top mount Air cooling WD3 Series 8 FT KC
310-2A-AC-WD3T-8-KC Two Poles Imperial top mount Air cooling WD3 Triple 8 FT KC
310-2A-AC-WD4P-8-KC Two Poles Imperial top mount Air cooling WD4 Parallel 8 FT KC
310-2A-AC-WD4S-8-KC Two Poles Imperial top mount Air cooling WD4 Series 8 FT KC
310-2A-AC-WD4T-8-KC Two Poles Imperial top mount Air cooling WD4 Triple 8 FT KC
310-2A-AC-WD7P-8-KC Two Poles Imperial top mount Air cooling WD7 Parallel 8 FT KC
310-2A-AC-WD7S-8-KC Two Poles Imperial top mount Air cooling WD7 Series 8 FT KC
310-2A-AC-WD7T-8-KC Two Poles Imperial top mount Air cooling WD7 Triple 8 FT KC
310-2A-LC-WD1P-8-KC Two Poles Imperial top mount Liquid cooling WD1 Parallel 8 FT KC
310-2A-LC-WD1S-8-KC Two Poles Imperial top mount Liquid cooling WD1 Series 8 FT KC
310-2A-LC-WD1T-8-KC Two Poles Imperial top mount Liquid cooling WD1 Triple 8 FT KC
310-2A-LC-WD2P-8-KC Two Poles Imperial top mount Liquid cooling WD2 Parallel 8 FT KC
310-2A-LC-WD2S-8-KC Two Poles Imperial top mount Liquid cooling WD2 Series 8 FT KC
310-2A-LC-WD2T-8-KC Two Poles Imperial top mount Liquid cooling WD2 Triple 8 FT KC
310-2A-LC-WD3P-8-KC Two Poles Imperial top mount Liquid cooling WD3 Parallel 8 FT KC
310-2A-LC-WD3S-8-KC Two Poles Imperial top mount Liquid cooling WD3 Series 8 FT KC
310-2A-LC-WD3T-8-KC Two Poles Imperial top mount Liquid cooling WD3 Triple 8 FT KC
310-2A-LC-WD4P-8-KC Two Poles Imperial top mount Liquid cooling WD4 Parallel 8 FT KC
310-2A-LC-WD4S-8-KC Two Poles Imperial top mount Liquid cooling WD4 Series 8 FT KC
310-2A-LC-WD4T-8-KC Two Poles Imperial top mount Liquid cooling WD4 Triple 8 FT KC
310-2A-LC-WD7P-8-KC Two Poles Imperial top mount Liquid cooling WD7 Parallel 8 FT KC
310-2A-LC-WD7S-8-KC Two Poles Imperial top mount Liquid cooling WD7 Series 8 FT KC
310-2A-LC-WD7T-8-KC Two Poles Imperial top mount Liquid cooling WD7 Triple 8 FT KC
310-2A-NC-WD1P-8-KC Two Poles Imperial top mount No cooling WD1 Parallel 8 FT KC
310-2A-NC-WD1S-8-KC Two Poles Imperial top mount No cooling WD1 Series 8 FT KC
310-2A-NC-WD1T-8-KC Two Poles Imperial top mount No cooling WD1 Triple 8 FT KC
310-2A-NC-WD2P-8-KC Two Poles Imperial top mount No cooling WD2 Parallel 8 FT KC
310-2A-NC-WD2S-8-KC Two Poles Imperial top mount No cooling WD2 Series 8 FT KC
310-2A-NC-WD2T-8-KC Two Poles Imperial top mount No cooling WD2 Triple 8 FT KC
310-2A-NC-WD3P-8-KC Two Poles Imperial top mount No cooling WD3 Parallel 8 FT KC
310-2A-NC-WD3S-8-KC Two Poles Imperial top mount No cooling WD3 Series 8 FT KC
310-2A-NC-WD3T-8-KC Two Poles Imperial top mount No cooling WD3 Triple 8 FT KC
310-2A-NC-WD4P-8-KC Two Poles Imperial top mount No cooling WD4 Parallel 8 FT KC
310-2A-NC-WD4S-8-KC Two Poles Imperial top mount No cooling WD4 Series 8 FT KC
310-2A-NC-WD4T-8-KC Two Poles Imperial top mount No cooling WD4 Triple 8 FT KC
310-2A-NC-WD7P-8-KC Two Poles Imperial top mount No cooling WD7 Parallel 8 FT KC
310-2A-NC-WD7S-8-KC Two Poles Imperial top mount No cooling WD7 Series 8 FT KC
310-2A-NC-WD7T-8-KC Two Poles Imperial top mount No cooling WD7 Triple 8 FT KC
310-2B-AC-WD1P-8-KC Two Poles Imperial side mount Air cooling WD1 Parallel 8 FT KC
310-2B-AC-WD1S-8-KC Two Poles Imperial side mount Air cooling WD1 Series 8 FT KC
310-2B-AC-WD1T-8-KC Two Poles Imperial side mount Air cooling WD1 Triple 8 FT KC
310-2B-AC-WD2P-8-KC Two Poles Imperial side mount Air cooling WD2 Parallel 8 FT KC
310-2B-AC-WD2S-8-KC Two Poles Imperial side mount Air cooling WD2 Series 8 FT KC
310-2B-AC-WD2T-8-KC Two Poles Imperial side mount Air cooling WD2 Triple 8 FT KC
310-2B-AC-WD3P-8-KC Two Poles Imperial side mount Air cooling WD3 Parallel 8 FT KC
310-2B-AC-WD3S-8-KC Two Poles Imperial side mount Air cooling WD3 Series 8 FT KC
310-2B-AC-WD3T-8-KC Two Poles Imperial side mount Air cooling WD3 Triple 8 FT KC
310-2B-AC-WD4P-8-KC Two Poles Imperial side mount Air cooling WD4 Parallel 8 FT KC
310-2B-AC-WD4S-8-KC Two Poles Imperial side mount Air cooling WD4 Series 8 FT KC
310-2B-AC-WD4T-8-KC Two Poles Imperial side mount Air cooling WD4 Triple 8 FT KC
310-2B-AC-WD7P-8-KC Two Poles Imperial side mount Air cooling WD7 Parallel 8 FT KC
310-2B-AC-WD7S-8-KC Two Poles Imperial side mount Air cooling WD7 Series 8 FT KC
310-2B-AC-WD7T-8-KC Two Poles Imperial side mount Air cooling WD7 Triple 8 FT KC
310-2B-LC-WD1P-8-KC Two Poles Imperial side mount Liquid cooling WD1 Parallel 8 FT KC
310-2B-LC-WD1S-8-KC Two Poles Imperial side mount Liquid cooling WD1 Series 8 FT KC
310-2B-LC-WD1T-8-KC Two Poles Imperial side mount Liquid cooling WD1 Triple 8 FT KC
310-2B-LC-WD2P-8-KC Two Poles Imperial side mount Liquid cooling WD2 Parallel 8 FT KC
310-2B-LC-WD2S-8-KC Two Poles Imperial side mount Liquid cooling WD2 Series 8 FT KC
310-2B-LC-WD2T-8-KC Two Poles Imperial side mount Liquid cooling WD2 Triple 8 FT KC
310-2B-LC-WD3P-8-KC Two Poles Imperial side mount Liquid cooling WD3 Parallel 8 FT KC
310-2B-LC-WD3S-8-KC Two Poles Imperial side mount Liquid cooling WD3 Series 8 FT KC
310-2B-LC-WD3T-8-KC Two Poles Imperial side mount Liquid cooling WD3 Triple 8 FT KC
310-2B-LC-WD4P-8-KC Two Poles Imperial side mount Liquid cooling WD4 Parallel 8 FT KC
310-2B-LC-WD4S-8-KC Two Poles Imperial side mount Liquid cooling WD4 Series 8 FT KC
310-2B-LC-WD4T-8-KC Two Poles Imperial side mount Liquid cooling WD4 Triple 8 FT KC
310-2B-LC-WD7P-8-KC Two Poles Imperial side mount Liquid cooling WD7 Parallel 8 FT KC
310-2B-LC-WD7S-8-KC Two Poles Imperial side mount Liquid cooling WD7 Series 8 FT KC
310-2B-LC-WD7T-8-KC Two Poles Imperial side mount Liquid cooling WD7 Triple 8 FT KC
310-2B-NC-WD1P-8-KC Two Poles Imperial side mount No cooling WD1 Parallel 8 FT KC
310-2B-NC-WD1S-8-KC Two Poles Imperial side mount No cooling WD1 Series 8 FT KC
310-2B-NC-WD1T-8-KC Two Poles Imperial side mount No cooling WD1 Triple 8 FT KC
310-2B-NC-WD2P-8-KC Two Poles Imperial side mount No cooling WD2 Parallel 8 FT KC
310-2B-NC-WD2S-8-KC Two Poles Imperial side mount No cooling WD2 Series 8 FT KC
310-2B-NC-WD2T-8-KC Two Poles Imperial side mount No cooling WD2 Triple 8 FT KC
310-2B-NC-WD3P-8-KC Two Poles Imperial side mount No cooling WD3 Parallel 8 FT KC
310-2B-NC-WD3S-8-KC Two Poles Imperial side mount No cooling WD3 Series 8 FT KC
310-2B-NC-WD3T-8-KC Two Poles Imperial side mount No cooling WD3 Triple 8 FT KC
310-2B-NC-WD4P-8-KC Two Poles Imperial side mount No cooling WD4 Parallel 8 FT KC
310-2B-NC-WD4S-8-KC Two Poles Imperial side mount No cooling WD4 Series 8 FT KC
310-2B-NC-WD4T-8-KC Two Poles Imperial side mount No cooling WD4 Triple 8 FT KC
310-2B-NC-WD7P-8-KC Two Poles Imperial side mount No cooling WD7 Parallel 8 FT KC
310-2B-NC-WD7S-8-KC Two Poles Imperial side mount No cooling WD7 Series 8 FT KC
310-2B-NC-WD7T-8-KC Two Poles Imperial side mount No cooling WD7 Triple 8 FT KC
310-2N-AC-WD1P-8-KC Two Poles Metric side mount Air cooling WD1 Parallel 8 FT KC
310-2N-AC-WD1S-8-KC Two Poles Metric side mount Air cooling WD1 Series 8 FT KC
310-2N-AC-WD1T-8-KC Two Poles Metric side mount Air cooling WD1 Triple 8 FT KC
310-2N-AC-WD2P-8-KC Two Poles Metric side mount Air cooling WD2 Parallel 8 FT KC
310-2N-AC-WD2S-8-KC Two Poles Metric side mount Air cooling WD2 Series 8 FT KC
310-2N-AC-WD2T-8-KC Two Poles Metric side mount Air cooling WD2 Triple 8 FT KC
310-2N-AC-WD3P-8-KC Two Poles Metric side mount Air cooling WD3 Parallel 8 FT KC
310-2N-AC-WD3S-8-KC Two Poles Metric side mount Air cooling WD3 Series 8 FT KC
310-2N-AC-WD3T-8-KC Two Poles Metric side mount Air cooling WD3 Triple 8 FT KC
310-2N-AC-WD4P-8-KC Two Poles Metric side mount Air cooling WD4 Parallel 8 FT KC
310-2N-AC-WD4S-8-KC Two Poles Metric side mount Air cooling WD4 Series 8 FT KC
310-2N-AC-WD4T-8-KC Two Poles Metric side mount Air cooling WD4 Triple 8 FT KC
310-2N-AC-WD7P-8-KC Two Poles Metric side mount Air cooling WD7 Parallel 8 FT KC
310-2N-AC-WD7S-8-KC Two Poles Metric side mount Air cooling WD7 Series 8 FT KC
310-2N-AC-WD7T-8-KC Two Poles Metric side mount Air cooling WD7 Triple 8 FT KC
310-2N-LC-WD1P-8-KC Two Poles Metric side mount Liquid cooling WD1 Parallel 8 FT KC
310-2N-LC-WD1S-8-KC Two Poles Metric side mount Liquid cooling WD1 Series 8 FT KC
310-2N-LC-WD1T-8-KC Two Poles Metric side mount Liquid cooling WD1 Triple 8 FT KC
310-2N-LC-WD2P-8-KC Two Poles Metric side mount Liquid cooling WD2 Parallel 8 FT KC
310-2N-LC-WD2S-8-KC Two Poles Metric side mount Liquid cooling WD2 Series 8 FT KC
310-2N-LC-WD2T-8-KC Two Poles Metric side mount Liquid cooling WD2 Triple 8 FT KC
310-2N-LC-WD3P-8-KC Two Poles Metric side mount Liquid cooling WD3 Parallel 8 FT KC
310-2N-LC-WD3S-8-KC Two Poles Metric side mount Liquid cooling WD3 Series 8 FT KC
310-2N-LC-WD3T-8-KC Two Poles Metric side mount Liquid cooling WD3 Triple 8 FT KC
310-2N-LC-WD4P-8-KC Two Poles Metric side mount Liquid cooling WD4 Parallel 8 FT KC
310-2N-LC-WD4S-8-KC Two Poles Metric side mount Liquid cooling WD4 Series 8 FT KC
310-2N-LC-WD4T-8-KC Two Poles Metric side mount Liquid cooling WD4 Triple 8 FT KC
310-2N-LC-WD7P-8-KC Two Poles Metric side mount Liquid cooling WD7 Parallel 8 FT KC
310-2N-LC-WD7S-8-KC Two Poles Metric side mount Liquid cooling WD7 Series 8 FT KC
310-2N-LC-WD7T-8-KC Two Poles Metric side mount Liquid cooling WD7 Triple 8 FT KC
310-2N-NC-WD1P-8-KC Two Poles Metric side mount No cooling WD1 Parallel 8 FT KC
310-2N-NC-WD1S-8-KC Two Poles Metric side mount No cooling WD1 Series 8 FT KC
310-2N-NC-WD1T-8-KC Two Poles Metric side mount No cooling WD1 Triple 8 FT KC
310-2N-NC-WD2P-8-KC Two Poles Metric side mount No cooling WD2 Parallel 8 FT KC
310-2N-NC-WD2S-8-KC Two Poles Metric side mount No cooling WD2 Series 8 FT KC
310-2N-NC-WD2T-8-KC Two Poles Metric side mount No cooling WD2 Triple 8 FT KC
310-2N-NC-WD3P-8-KC Two Poles Metric side mount No cooling WD3 Parallel 8 FT KC
310-2N-NC-WD3S-8-KC Two Poles Metric side mount No cooling WD3 Series 8 FT KC
310-2N-NC-WD3T-8-KC Two Poles Metric side mount No cooling WD3 Triple 8 FT KC
310-2N-NC-WD4P-8-KC Two Poles Metric side mount No cooling WD4 Parallel 8 FT KC
310-2N-NC-WD4S-8-KC Two Poles Metric side mount No cooling WD4 Series 8 FT KC
310-2N-NC-WD4T-8-KC Two Poles Metric side mount No cooling WD4 Triple 8 FT KC
310-2N-NC-WD7P-8-KC Two Poles Metric side mount No cooling WD7 Parallel 8 FT KC
310-2N-NC-WD7S-8-KC Two poles Metric side mount No cooling WD7 Series 8 FT KC
310-2N-NC-WD7T-8-KC Two Poles Metric side mount No cooling WD7 Triple 8 FT KC
310-3A-AC-WD1P-8-KC Three Poles Imperial top mount Air cooling WD1 Parallel 8 FT KC
310-3A-AC-WD1S-8-KC Three Poles Imperial top mount Air cooling WD1 Series 8 FT KC
310-3A-AC-WD1T-8-KC Three Poles Imperial top mount Air cooling WD1 Triple 8 FT KC
310-3A-AC-WD2P-8-KC Three Poles Imperial top mount Air cooling WD2 Parallel 8 FT KC
310-3A-AC-WD2S-8-KC Three Poles Imperial top mount Air cooling WD2 Series 8 FT KC
310-3A-AC-WD2T-8-KC Three Poles Imperial top mount Air cooling WD2 Triple 8 FT KC
310-3A-AC-WD3P-8-KC Three Poles Imperial top mount Air cooling WD3 Parallel 8 FT KC
310-3A-AC-WD3S-8-KC Three Poles Imperial top mount Air cooling WD3 Series 8 FT KC
310-3A-AC-WD3T-8-KC Three Poles Imperial top mount Air cooling WD3 Triple 8 FT KC
310-3A-AC-WD4P-8-KC Three Poles Imperial top mount Air cooling WD4 Parallel 8 FT KC
310-3A-AC-WD4S-8-KC Three Poles Imperial top mount Air cooling WD4 Series 8 FT KC
310-3A-AC-WD4T-8-KC Three Poles Imperial top mount Air cooling WD4 Triple 8 FT KC
310-3A-AC-WD7P-8-KC Three Poles Imperial top mount Air cooling WD7 Parallel 8 FT KC
310-3A-AC-WD7S-8-KC Three Poles Imperial top mount Air cooling WD7 Series 8 FT KC
310-3A-AC-WD7T-8-KC Three Poles Imperial top mount Air cooling WD7 Triple 8 FT KC
310-3A-LC-WD1P-8-KC Three Poles Imperial top mount Liquid cooling WD1 Parallel 8 FT KC
310-3A-LC-WD1S-8-KC Three Poles Imperial top mount Liquid cooling WD1 Series 8 FT KC
310-3A-LC-WD1T-8-KC Three Poles Imperial top mount Liquid cooling WD1 Triple 8 FT KC
310-3A-LC-WD2P-8-KC Three Poles Imperial top mount Liquid cooling WD2 Parallel 8 FT KC
310-3A-LC-WD2S-8-KC Three Poles Imperial top mount Liquid cooling WD2 Series 8 FT KC
310-3A-LC-WD2T-8-KC Three Poles Imperial top mount Liquid cooling WD2 Triple 8 FT KC
310-3A-LC-WD3P-8-KC Three Poles Imperial top mount Liquid cooling WD3 Parallel 8 FT KC
310-3A-LC-WD3S-8-KC Three Poles Imperial top mount Liquid cooling WD3 Series 8 FT KC
310-3A-LC-WD3T-8-KC Three Poles Imperial top mount Liquid cooling WD3 Triple 8 FT KC
310-3A-LC-WD4P-8-KC Three Poles Imperial top mount Liquid cooling WD4 Parallel 8 FT KC
310-3A-LC-WD4S-8-KC Three Poles Imperial top mount Liquid cooling WD4 Series 8 FT KC
310-3A-LC-WD4T-8-KC Three Poles Imperial top mount Liquid cooling WD4 Triple 8 FT KC
310-3A-LC-WD7P-8-KC Three Poles Imperial top mount Liquid cooling WD7 Parallel 8 FT KC
310-3A-LC-WD7S-8-KC Three Poles Imperial top mount Liquid cooling WD7 Series 8 FT KC
310-3A-LC-WD7T-8-KC Three Poles Imperial top mount Liquid cooling WD7 Triple 8 FT KC
310-3A-NC-WD1P-8-KC Three Poles Imperial top mount No cooling WD1 Parallel 8 FT KC
310-3A-NC-WD1S-8-KC Three Poles Imperial top mount No cooling WD1 Series 8 FT KC
310-3A-NC-WD1T-8-KC Three Poles Imperial top mount No cooling WD1 Triple 8 FT KC
310-3A-NC-WD2P-8-KC Three Poles Imperial top mount No cooling WD2 Parallel 8 FT KC
310-3A-NC-WD2S-8-KC Three Poles Imperial top mount No cooling WD2 Series 8 FT KC
310-3A-NC-WD2T-8-KC Three Poles Imperial top mount No cooling WD2 Triple 8 FT KC
310-3A-NC-WD3P-8-KC Three Poles Imperial top mount No cooling WD3 Parallel 8 FT KC
310-3A-NC-WD3S-8-KC Three Poles Imperial top mount No cooling WD3 Series 8 FT KC
310-3A-NC-WD3T-8-KC Three Poles Imperial top mount No cooling WD3 Triple 8 FT KC
310-3A-NC-WD4P-8-KC Three Poles Imperial top mount No cooling WD4 Parallel 8 FT KC
310-3A-NC-WD4S-8-KC Three Poles Imperial top mount No cooling WD4 Series 8 FT KC
310-3A-NC-WD4T-8-KC Three Poles Imperial top mount No cooling WD4 Triple 8 FT KC
310-3A-NC-WD7P-8-KC Three Poles Imperial top mount No cooling WD7 Parallel 8 FT KC
310-3A-NC-WD7S-8-KC Three Poles Imperial top mount No cooling WD7 Series 8 FT KC
310-3A-NC-WD7T-8-KC Three Poles Imperial top mount No cooling WD7 Triple 8 FT KC
310-3B-AC-WD1P-8-KC Three Poles Imperial side mount Air cooling WD1 Parallel 8 FT KC
310-3B-AC-WD1S-8-KC Three Poles Imperial side mount Air cooling WD1 Series 8 FT KC
310-3B-AC-WD1T-8-KC Three Poles Imperial side mount Air cooling WD1 Triple 8 FT KC
310-3B-AC-WD2P-8-KC Three Poles Imperial side mount Air cooling WD2 Parallel 8 FT KC
310-3B-AC-WD2S-8-KC Three Poles Imperial side mount Air cooling WD2 Series 8 FT KC
310-3B-AC-WD2T-8-KC Three Poles Imperial side mount Air cooling WD2 Triple 8 FT KC
310-3B-AC-WD3P-8-KC Three Poles Imperial side mount Air cooling WD3 Parallel 8 FT KC
310-3B-AC-WD3S-8-KC Three Poles Imperial side mount Air cooling WD3 Series 8 FT KC
310-3B-AC-WD3T-8-KC Three Poles Imperial side mount Air cooling WD3 Triple 8 FT KC
310-3B-AC-WD4P-8-KC Three Poles Imperial side mount Air cooling WD4 Parallel 8 FT KC
310-3B-AC-WD4S-8-KC Three Poles Imperial side mount Air cooling WD4 Series 8 FT KC
310-3B-AC-WD4T-8-KC Three Poles Imperial side mount Air cooling WD4 Triple 8 FT KC
310-3B-AC-WD7P-8-KC Three Poles Imperial side mount Air cooling WD7 Parallel 8 FT KC
310-3B-AC-WD7S-8-KC Three Poles Imperial side mount Air cooling WD7 Series 8 FT KC
310-3B-AC-WD7T-8-KC Three Poles Imperial side mount Air cooling WD7 Triple 8 FT KC
310-3B-LC-WD1P-8-KC Three Poles Imperial side mount Liquid cooling WD1 Parallel 8 FT KC
310-3B-LC-WD1S-8-KC Three Poles Imperial side mount Liquid cooling WD1 Series 8 FT KC
310-3B-LC-WD1T-8-KC Three Poles Imperial side mount Liquid cooling WD1 Triple 8 FT KC
310-3B-LC-WD2P-8-KC Three Poles Imperial side mount Liquid cooling WD2 Parallel 8 FT KC
310-3B-LC-WD2S-8-KC Three Poles Imperial side mount Liquid cooling WD2 Series 8 FT KC
310-3B-LC-WD2T-8-KC Three Poles Imperial side mount Liquid cooling WD2 Triple 8 FT KC
310-3B-LC-WD3P-8-KC Three Poles Imperial side mount Liquid cooling WD3 Parallel 8 FT KC
310-3B-LC-WD3S-8-KC Three Poles Imperial side mount Liquid cooling WD3 Series 8 FT KC
310-3B-LC-WD3T-8-KC Three Poles Imperial side mount Liquid cooling WD3 Triple 8 FT KC
310-3B-LC-WD4P-8-KC Three Poles Imperial side mount Liquid cooling WD4 Parallel 8 FT KC
310-3B-LC-WD4S-8-KC Three Poles Imperial side mount Liquid cooling WD4 Series 8 FT KC
310-3B-LC-WD4T-8-KC Three Poles Imperial side mount Liquid cooling WD4 Triple 8 FT KC
310-3B-LC-WD7P-8-KC Three Poles Imperial side mount Liquid cooling WD7 Parallel 8 FT KC
310-3B-LC-WD7S-8-KC Three Poles Imperial side mount Liquid cooling WD7 Series 8 FT KC
310-3B-LC-WD7T-8-KC Three Poles Imperial side mount Liquid cooling WD7 Triple 8 FT KC
310-3B-NC-WD1P-8-KC Three Poles Imperial side mount No cooling WD1 Parallel 8 FT KC
310-3B-NC-WD1S-8-KC Three Poles Imperial side mount No cooling WD1 Series 8 FT KC
310-3B-NC-WD1T-8-KC Three Poles Imperial side mount No cooling WD1 Triple 8 FT KC
310-3B-NC-WD2P-8-KC Three Poles Imperial side mount No cooling WD2 Parallel 8 FT KC
310-3B-NC-WD2S-8-KC Three Poles Imperial side mount No cooling WD2 Series 8 FT KC
310-3B-NC-WD2T-8-KC Three Poles Imperial side mount No cooling WD2 Triple 8 FT KC
310-3B-NC-WD3P-8-KC Three Poles Imperial side mount No cooling WD3 Parallel 8 FT KC
310-3B-NC-WD3S-8-KC Three Poles Imperial side mount No cooling WD3 Series 8 FT KC
310-3B-NC-WD3T-8-KC Three Poles Imperial side mount No cooling WD3 Triple 8 FT KC
310-3B-NC-WD4P-8-KC Three Poles Imperial side mount No cooling WD4 Parallel 8 FT KC
310-3B-NC-WD4S-8-KC Three Poles Imperial side mount No cooling WD4 Series 8 FT KC
310-3B-NC-WD4T-8-KC Three Poles Imperial side mount No cooling WD4 Triple 8 FT KC
310-3B-NC-WD7P-8-KC Three Poles Imperial side mount No cooling WD7 Parallel 8 FT KC
310-3B-NC-WD7S-8-KC Three Poles Imperial side mount No cooling WD7 Series 8 FT KC
310-3B-NC-WD7T-8-KC Three Poles Imperial side mount No cooling WD7 Triple 8 FT KC
310-3N-AC-WD1P-8-KC Three Poles Metric side mount Air cooling WD1 Parallel 8 FT KC
310-3N-AC-WD1S-8-KC Three Poles Metric side mount Air cooling WD1 Series 8 FT KC
310-3N-AC-WD1T-8-KC Three Poles Metric side mount Air cooling WD1 Triple 8 FT KC
310-3N-AC-WD2P-8-KC Three Poles Metric side mount Air cooling WD2 Parallel 8 FT KC
310-3N-AC-WD2S-8-KC Three Poles Metric side mount Air cooling WD2 Series 8 FT KC
310-3N-AC-WD2T-8-KC Three Poles Metric side mount Air cooling WD2 Triple 8 FT KC
310-3N-AC-WD3P-8-KC Three Poles Metric side mount Air cooling WD3 Parallel 8 FT KC
310-3N-AC-WD3S-8-KC Three Poles Metric side mount Air cooling WD3 Series 8 FT KC
310-3N-AC-WD3T-8-KC Three Poles Metric side mount Air cooling WD3 Triple 8 FT KC
310-3N-AC-WD4P-8-KC Three Poles Metric side mount Air cooling WD4 Parallel 8 FT KC
310-3N-AC-WD4S-8-KC Three Poles Metric side mount Air cooling WD4 Series 8 FT KC
310-3N-AC-WD4T-8-KC Three Poles Metric side mount Air cooling WD4 Triple 8 FT KC
310-3N-AC-WD7P-8-KC Three Poles Metric side mount Air cooling WD7 Parallel 8 FT KC
310-3N-AC-WD7S-8-KC Three Poles Metric side mount Air cooling WD7 Series 8 FT KC
310-3N-AC-WD7T-8-KC Three Poles Metric side mount Air cooling WD7 Triple 8 FT KC
310-3N-LC-WD1P-8-KC Three Poles Metric side mount Liquid cooling WD1 Parallel 8 FT KC
310-3N-LC-WD1S-8-KC Three Poles Metric side mount Liquid cooling WD1 Series 8 FT KC
310-3N-LC-WD1T-8-KC Three Poles Metric side mount Liquid cooling WD1 Triple 8 FT KC
310-3N-LC-WD2P-8-KC Three Poles Metric side mount Liquid cooling WD2 Parallel 8 FT KC
310-3N-LC-WD2S-8-KC Three Poles Metric side mount Liquid cooling WD2 Series 8 FT KC
310-3N-LC-WD2T-8-KC Three Poles Metric side mount Liquid cooling WD2 Triple 8 FT KC
310-3N-LC-WD3P-8-KC Three Poles Metric side mount Liquid cooling WD3 Parallel 8 FT KC
310-3N-LC-WD3S-8-KC Three Poles Metric side mount Liquid cooling WD3 Series 8 FT KC
310-3N-LC-WD3T-8-KC Three Poles Metric side mount Liquid cooling WD3 Triple 8 FT KC
310-3N-LC-WD4P-8-KC Three Poles Metric side mount Liquid cooling WD4 Parallel 8 FT KC
310-3N-LC-WD4S-8-KC Three Poles Metric side mount Liquid cooling WD4 Series 8 FT KC
310-3N-LC-WD4T-8-KC Three Poles Metric side mount Liquid cooling WD4 Triple 8 FT KC
310-3N-LC-WD7P-8-KC Three Poles Metric side mount Liquid cooling WD7 Parallel 8 FT KC
310-3N-LC-WD7S-8-KC Three Poles Metric side mount Liquid cooling WD7 Series 8 FT KC
310-3N-LC-WD7T-8-KC Three Poles Metric side mount Liquid cooling WD7 Triple 8 FT KC
310-3N-NC-WD1P-8-KC Three Poles Metric side mount No cooling WD1 Parallel 8 FT KC
310-3N-NC-WD1S-8-KC Three Poles Metric side mount No cooling WD1 Series 8 FT KC
310-3N-NC-WD1T-8-KC Three Poles Metric side mount No cooling WD1 Triple 8 FT KC
310-3N-NC-WD2P-8-KC Three Poles Metric side mount No cooling WD2 Parallel 8 FT KC
310-3N-NC-WD2S-8-KC Three Poles Metric side mount No cooling WD2 Series 8 FT KC
310-3N-NC-WD2T-8-KC Three Poles Metric side mount No cooling WD2 Triple 8 FT KC
310-3N-NC-WD3P-8-KC Three poles Metric side mount No cooling WD3 Parallel 8 FT KC
310-3N-NC-WD3S-8-KC Three Poles Metric side mount No cooling WD3 Series 8 FT KC
310-3N-NC-WD3T-8-KC Three Poles Metric side mount No cooling WD3 Triple 8 FT KC
310-3N-NC-WD4P-8-KC Three Poles Metric side mount No cooling WD4 Parallel 8 FT KC
310-3N-NC-WD4S-8-KC Three Poles Metric side mount No cooling WD4 Series 8 FT KC
310-3N-NC-WD4T-8-KC Three Poles Metric side mount No cooling WD4 Triple 8 FT KC
310-3N-NC-WD7P-8-KC Three Poles Metric side mount No cooling WD7 Parallel 8 FT KC
310-3N-NC-WD7S-8-KC Three poles Metric side mount No cooling WD7 Series 8 FT KC
310-3N-NC-WD7T-8-KC Three Poles Metric side mount No cooling WD7 Triple 8 FT KC
310-4A-AC-WD1P-8-KC Four Poles Imperial top mount Air cooling WD1 Parallel 8 FT KC
310-4A-AC-WD1S-8-KC Four Poles Imperial top mount Air cooling WD1 Series 8 FT KC
310-4A-AC-WD1T-8-KC Four Poles Imperial top mount Air cooling WD1 Triple 8 FT KC
310-4A-AC-WD2P-8-KC Four Poles Imperial top mount Air cooling WD2 Parallel 8 FT KC
310-4A-AC-WD2S-8-KC Four Poles Imperial top mount Air cooling WD2 Series 8 FT KC
310-4A-AC-WD2T-8-KC Four Poles Imperial top mount Air cooling WD2 Triple 8 FT KC
310-4A-AC-WD3P-8-KC Four Poles Imperial top mount Air cooling WD3 Parallel 8 FT KC
310-4A-AC-WD3S-8-KC Four Poles Imperial top mount Air cooling WD3 Series 8 FT KC
310-4A-AC-WD3T-8-KC Four Poles Imperial top mount Air cooling WD3 Triple 8 FT KC
310-4A-AC-WD4P-8-KC Four Poles Imperial top mount Air cooling WD4 Parallel 8 FT KC
310-4A-AC-WD4S-8-KC Four Poles Imperial top mount Air cooling WD4 Series 8 FT KC
310-4A-AC-WD4T-8-KC Four Poles Imperial top mount Air cooling WD4 Triple 8 FT KC
310-4A-AC-WD7P-8-KC Four Poles Imperial top mount Air cooling WD7 Parallel 8 FT KC
310-4A-AC-WD7S-8-KC Four Poles Imperial top mount Air cooling WD7 Series 8 FT KC
310-4A-AC-WD7T-8-KC Four Poles Imperial top mount Air cooling WD7 Triple 8 FT KC
310-4A-LC-WD1P-8-KC Four Poles Imperial top mount Liquid cooling WD1 Parallel 8 FT KC
310-4A-LC-WD1S-8-KC Four Poles Imperial top mount Liquid cooling WD1 Series 8 FT KC
310-4A-LC-WD1T-8-KC Four Poles Imperial top mount Liquid cooling WD1 Triple 8 FT KC
310-4A-LC-WD2P-8-KC Four Poles Imperial top mount Liquid cooling WD2 Parallel 8 FT KC
310-4A-LC-WD2S-8-KC Four Poles Imperial top mount Liquid cooling WD2 Series 8 FT KC
310-4A-LC-WD2T-8-KC Four Poles Imperial top mount Liquid cooling WD2 Triple 8 FT KC
310-4A-LC-WD3P-8-KC Four Poles Imperial top mount Liquid cooling WD3 Parallel 8 FT KC
310-4A-LC-WD3S-8-KC Four Poles Imperial top mount Liquid cooling WD3 Series 8 FT KC
310-4A-LC-WD3T-8-KC Four Poles Imperial top mount Liquid cooling WD3 Triple 8 FT KC
310-4A-LC-WD4P-8-KC Four Poles Imperial top mount Liquid cooling WD4 Parallel 8 FT KC
310-4A-LC-WD4S-8-KC Four Poles Imperial top mount Liquid cooling WD4 Series 8 FT KC
310-4A-LC-WD4T-8-KC Four Poles Imperial top mount Liquid cooling WD4 Triple 8 FT KC
310-4A-LC-WD7P-8-KC Four Poles Imperial top mount Liquid cooling WD7 Parallel 8 FT KC
310-4A-LC-WD7S-8-KC Four Poles Imperial top mount Liquid cooling WD7 Series 8 FT KC
310-4A-LC-WD7T-8-KC Four Poles Imperial top mount Liquid cooling WD7 Triple 8 FT KC
310-4A-NC-WD1P-8-KC Four Poles Imperial top mount No cooling WD1 Parallel 8 FT KC
310-4A-NC-WD1S-8-KC Four Poles Imperial top mount No cooling WD1 Series 8 FT KC
310-4A-NC-WD1T-8-KC Four Poles Imperial top mount No cooling WD1 Triple 8 FT KC
310-4A-NC-WD2P-8-KC Four Poles Imperial top mount No cooling WD2 Parallel 8 FT KC
310-4A-NC-WD2S-8-KC Four Poles Imperial top mount No cooling WD2 Series 8 FT KC
310-4A-NC-WD2T-8-KC Four Poles Imperial top mount No cooling WD2 Triple 8 FT KC
310-4A-NC-WD3P-8-KC Four Poles Imperial top mount No cooling WD3 Parallel 8 FT KC
310-4A-NC-WD3S-8-KC Four Poles Imperial top mount No cooling WD3 Series 8 FT KC
310-4A-NC-WD3T-8-KC Four Poles Imperial top mount No cooling WD3 Triple 8 FT KC
310-4A-NC-WD4P-8-KC Four Poles Imperial top mount No cooling WD4 Parallel 8 FT KC
310-4A-NC-WD4S-8-KC Four Poles Imperial top mount No cooling WD4 Series 8 FT KC
310-4A-NC-WD4T-8-KC Four Poles Imperial top mount No cooling WD4 Triple 8 FT KC
310-4A-NC-WD7P-8-KC Four Poles Imperial top mount No cooling WD7 Parallel 8 FT KC
310-4A-NC-WD7S-8-KC Four Poles Imperial top mount No cooling WD7 Series 8 FT KC
310-4A-NC-WD7T-8-KC Four Poles Imperial top mount No cooling WD7 Triple 8 FT KC
310-4B-AC-WD1P-8-KC Four Poles Imperial side mount Air cooling WD1 Parallel 8 FT KC
310-4B-AC-WD1S-8-KC Four Poles Imperial side mount Air cooling WD1 Series 8 FT KC
310-4B-AC-WD1T-8-KC Four Poles Imperial side mount Air cooling WD1 Triple 8 FT KC
310-4B-AC-WD2P-8-KC Four Poles Imperial side mount Air cooling WD2 Parallel 8 FT KC
310-4B-AC-WD2S-8-KC Four Poles Imperial side mount Air cooling WD2 Series 8 FT KC
310-4B-AC-WD2T-8-KC Four Poles Imperial side mount Air cooling WD2 Triple 8 FT KC
310-4B-AC-WD3P-8-KC Four Poles Imperial side mount Air cooling WD3 Parallel 8 FT KC
310-4B-AC-WD3S-8-KC Four Poles Imperial side mount Air cooling WD3 Series 8 FT KC
310-4B-AC-WD3T-8-KC Four Poles Imperial side mount Air cooling WD3 Triple 8 FT KC
310-4B-AC-WD4P-8-KC Four Poles Imperial side mount Air cooling WD4 Parallel 8 FT KC
310-4B-AC-WD4S-8-KC Four Poles Imperial side mount Air cooling WD4 Series 8 FT KC
310-4B-AC-WD4T-8-KC Four Poles Imperial side mount Air cooling WD4 Triple 8 FT KC
310-4B-AC-WD7P-8-KC Four Poles Imperial side mount Air cooling WD7 Parallel 8 FT KC
310-4B-AC-WD7S-8-KC Four Poles Imperial side mount Air cooling WD7 Series 8 FT KC
310-4B-AC-WD7T-8-KC Four Poles Imperial side mount Air cooling WD7 Triple 8 FT KC
310-4B-LC-WD1P-8-KC Four Poles Imperial side mount Liquid cooling WD1 Parallel 8 FT KC
310-4B-LC-WD1S-8-KC Four Poles Imperial side mount Liquid cooling WD1 Series 8 FT KC
310-4B-LC-WD1T-8-KC Four Poles Imperial side mount Liquid cooling WD1 Triple 8 FT KC
310-4B-LC-WD2P-8-KC Four Poles Imperial side mount Liquid cooling WD2 Parallel 8 FT KC
310-4B-LC-WD2S-8-KC Four Poles Imperial side mount Liquid cooling WD2 Series 8 FT KC
310-4B-LC-WD2T-8-KC Four Poles Imperial side mount Liquid cooling WD2 Triple 8 FT KC
310-4B-LC-WD3P-8-KC Four Poles Imperial side mount Liquid cooling WD3 Parallel 8 FT KC
310-4B-LC-WD3S-8-KC Four Poles Imperial side mount Liquid cooling WD3 Series 8 FT KC
310-4B-LC-WD3T-8-KC Four Poles Imperial side mount Liquid cooling WD3 Triple 8 FT KC
310-4B-LC-WD4P-8-KC Four Poles Imperial side mount Liquid cooling WD4 Parallel 8 FT KC
310-4B-LC-WD4S-8-KC Four Poles Imperial side mount Liquid cooling WD4 Series 8 FT KC
310-4B-LC-WD4T-8-KC Four Poles Imperial side mount Liquid cooling WD4 Triple 8 FT KC
310-4B-LC-WD7P-8-KC Four Poles Imperial side mount Liquid cooling WD7 Parallel 8 FT KC
310-4B-LC-WD7S-8-KC Four Poles Imperial side mount Liquid cooling WD7 Series 8 FT KC
310-4B-LC-WD7T-8-KC Four Poles Imperial side mount Liquid cooling WD7 Triple 8 FT KC
310-4B-NC-WD1P-8-KC Four Poles Imperial side mount No cooling WD1 Parallel 8 FT KC
310-4B-NC-WD1S-8-KC Four Poles Imperial side mount No cooling WD1 Series 8 FT KC
310-4B-NC-WD1T-8-KC Four Poles Imperial side mount No cooling WD1 Triple 8 FT KC
310-4B-NC-WD2P-8-KC Four Poles Imperial side mount No cooling WD2 Parallel 8 FT KC
310-4B-NC-WD2S-8-KC Four Poles Imperial side mount No cooling WD2 Series 8 FT KC
310-4B-NC-WD2T-8-KC Four Poles Imperial side mount No cooling WD2 Triple 8 FT KC
310-4B-NC-WD3P-8-KC Four Poles Imperial side mount No cooling WD3 Parallel 8 FT KC
310-4B-NC-WD3S-8-KC Four Poles Imperial side mount No cooling WD3 Series 8 FT KC
310-4B-NC-WD3T-8-KC Four Poles Imperial side mount No cooling WD3 Triple 8 FT KC
310-4B-NC-WD4P-8-KC Four Poles Imperial side mount No cooling WD4 Parallel 8 FT KC
310-4B-NC-WD4S-8-KC Four Poles Imperial side mount No cooling WD4 Series 8 FT KC
310-4B-NC-WD4T-8-KC Four Poles Imperial side mount No cooling WD4 Triple 8 FT KC
310-4B-NC-WD7P-8-KC Four Poles Imperial side mount No cooling WD7 Parallel 8 FT KC
310-4B-NC-WD7S-8-KC Four Poles Imperial side mount No cooling WD7 Series 8 FT KC
310-4B-NC-WD7T-8-KC Four Poles Imperial side mount No cooling WD7 Triple 8 FT KC
310-4N-AC-WD1P-8-KC Four Poles Metric side mount Air cooling WD1 Parallel 8 FT KC
310-4N-AC-WD1S-8-KC Four Poles Metric side mount Air cooling WD1 Series 8 FT KC
310-4N-AC-WD1T-8-KC Four Poles Metric side mount Air cooling WD1 Triple 8 FT KC
310-4N-AC-WD2P-8-KC Four Poles Metric side mount Air cooling WD2 Parallel 8 FT KC
310-4N-AC-WD2S-8-KC Four Poles Metric side mount Air cooling WD2 Series 8 FT KC
310-4N-AC-WD2T-8-KC Four Poles Metric side mount Air cooling WD2 Triple 8 FT KC
310-4N-AC-WD3P-8-KC Four Poles Metric side mount Air cooling WD3 Parallel 8 FT KC
310-4N-AC-WD3S-8-KC Four poles Metric side mount Air cooling WD3 Series 8 FT KC
310-4N-AC-WD3T-8-KC Four Poles Metric side mount Air cooling WD3 Triple 8 FT KC
310-4N-AC-WD4P-8-KC Four Poles Metric side mount Air cooling WD4 Parallel 8 FT KC
310-4N-AC-WD4S-8-KC Four Poles Metric side mount Air cooling WD4 Series 8 FT KC
310-4N-AC-WD4T-8-KC Four Poles Metric side mount Air cooling WD4 Triple 8 FT KC
310-4N-AC-WD7P-8-KC Four Poles Metric side mount Air cooling WD7 Parallel 8 FT KC
310-4N-AC-WD7S-8-KC Four Poles Metric side mount Air cooling WD7 Series 8 FT KC
310-4N-AC-WD7T-8-KC Four Poles Metric side mount Air cooling WD7 Triple 8 FT KC
310-4N-LC-WD1P-8-KC Four Poles Metric side mount Liquid cooling WD1 Parallel 8 FT KC
310-4N-LC-WD1S-8-KC Four Poles Metric side mount Liquid cooling WD1 Series 8 FT KC
310-4N-LC-WD1T-8-KC Four Poles Metric side mount Liquid cooling WD1 Triple 8 FT KC
310-4N-LC-WD2P-8-KC Four Poles Metric side mount Liquid cooling WD2 Parallel 8 FT KC
310-4N-LC-WD2S-8-KC Four Poles Metric side mount Liquid cooling WD2 Series 8 FT KC
310-4N-LC-WD2T-8-KC Four Poles Metric side mount Liquid cooling WD2 Triple 8 FT KC
310-4N-LC-WD3P-8-KC Four Poles Metric side mount Liquid cooling WD3 Parallel 8 FT KC
310-4N-LC-WD3S-8-KC Four Poles Metric side mount Liquid cooling WD3 Series 8 FT KC
310-4N-LC-WD3T-8-KC Four Poles Metric side mount Liquid cooling WD3 Triple 8 FT KC
310-4N-LC-WD4P-8-KC Four Poles Metric side mount Liquid cooling WD4 Parallel 8 FT KC
310-4N-LC-WD4S-8-KC Four Poles Metric side mount Liquid cooling WD4 Series 8 FT KC
310-4N-LC-WD4T-8-KC Four Poles Metric side mount Liquid cooling WD4 Triple 8 FT KC
310-4N-LC-WD7P-8-KC Four Poles Metric side mount Liquid cooling WD7 Parallel 8 FT KC
310-4N-LC-WD7S-8-KC Four Poles Metric side mount Liquid cooling WD7 Series 8 FT KC
310-4N-LC-WD7T-8-KC Four Poles Metric side mount Liquid cooling WD7 Triple 8 FT KC
310-4N-NC-WD1P-8-KC Four Poles Metric side mount No cooling WD1 Parallel 8 FT KC
310-4N-NC-WD1S-8-KC Four Poles Metric side mount No cooling WD1 Series 8 FT KC
310-4N-NC-WD1T-8-KC Four Poles Metric side mount No cooling WD1 Triple 8 FT KC
310-4N-NC-WD2P-8-KC Four Poles Metric side mount No cooling WD2 Parallel 8 FT KC
310-4N-NC-WD2S-8-KC Four Poles Metric side mount No cooling WD2 Series 8 FT KC
310-4N-NC-WD2T-8-KC Four Poles Metric side mount No cooling WD2 Triple 8 FT KC
310-4N-NC-WD3P-8-KC Four Poles Metric side mount No cooling WD3 Parallel 8 FT KC
310-4N-NC-WD3S-8-KC Four Poles Metric side mount No cooling WD3 Series 8 FT KC
310-4N-NC-WD3T-8-KC Four Poles Metric side mount No cooling WD3 Triple 8 FT KC
310-4N-NC-WD4P-8-KC Four Poles Metric side mount No cooling WD4 Parallel 8 FT KC
310-4N-NC-WD4S-8-KC Four Poles Metric side mount No cooling WD4 Series 8 FT KC
310-4N-NC-WD4T-8-KC Four Poles Metric side mount No cooling WD4 Triple 8 FT KC
310-4N-NC-WD7P-8-KC Four poles Metric side mount No cooling WD7 Parallel 8 FT KC
310-4N-NC-WD7S-8-KC Four poles Metric side mount No cooling WD7 Series 8 FT KC
310-4N-NC-WD7T-8-KC Four Poles Metric side mount No cooling WD7 Triple 8 FT KC
310-5A-AC-WD1P-8-KC Five Poles Imperial top mount Air cooling WD1 Parallel 8 FT KC
310-5A-AC-WD1S-8-KC Five Poles Imperial top mount Air cooling WD1 Series 8 FT KC
310-5A-AC-WD1T-8-KC Five Poles Imperial top mount Air cooling WD1 Triple 8 FT KC
310-5A-AC-WD2P-8-KC Five Poles Imperial top mount Air cooling WD2 Parallel 8 FT KC
310-5A-AC-WD2S-8-KC Five Poles Imperial top mount Air cooling WD2 Series 8 FT KC
310-5A-AC-WD2T-8-KC Five Poles Imperial top mount Air cooling WD2 Triple 8 FT KC
310-5A-AC-WD3P-8-KC Five Poles Imperial top mount Air cooling WD3 Parallel 8 FT KC
310-5A-AC-WD3S-8-KC Five Poles Imperial top mount Air cooling WD3 Series 8 FT KC
310-5A-AC-WD3T-8-KC Five Poles Imperial top mount Air cooling WD3 Triple 8 FT KC
310-5A-AC-WD4P-8-KC Five Poles Imperial top mount Air cooling WD4 Parallel 8 FT KC
310-5A-AC-WD4S-8-KC Five Poles Imperial top mount Air cooling WD4 Series 8 FT KC
310-5A-AC-WD4T-8-KC Five Poles Imperial top mount Air cooling WD4 Triple 8 FT KC
310-5A-AC-WD7P-8-KC Five Poles Imperial top mount Air cooling WD7 Parallel 8 FT KC
310-5A-AC-WD7S-8-KC Five Poles Imperial top mount Air cooling WD7 Series 8 FT KC
310-5A-AC-WD7T-8-KC Five Poles Imperial top mount Air cooling WD7 Triple 8 FT KC
310-5A-LC-WD1P-8-KC Five Poles Imperial top mount Liquid cooling WD1 Parallel 8 FT KC
310-5A-LC-WD1S-8-KC Five Poles Imperial top mount Liquid cooling WD1 Series 8 FT KC
310-5A-LC-WD1T-8-KC Five Poles Imperial top mount Liquid cooling WD1 Triple 8 FT KC
310-5A-LC-WD2P-8-KC Five Poles Imperial top mount Liquid cooling WD2 Parallel 8 FT KC
310-5A-LC-WD2S-8-KC Five Poles Imperial top mount Liquid cooling WD2 Series 8 FT KC
310-5A-LC-WD2T-8-KC Five Poles Imperial top mount Liquid cooling WD2 Triple 8 FT KC
310-5A-LC-WD3P-8-KC Five Poles Imperial top mount Liquid cooling WD3 Parallel 8 FT KC
310-5A-LC-WD3S-8-KC Five Poles Imperial top mount Liquid cooling WD3 Series 8 FT KC
310-5A-LC-WD3T-8-KC Five Poles Imperial top mount Liquid cooling WD3 Triple 8 FT KC
310-5A-LC-WD4P-8-KC Five Poles Imperial top mount Liquid cooling WD4 Parallel 8 FT KC
310-5A-LC-WD4S-8-KC Five Poles Imperial top mount Liquid cooling WD4 Series 8 FT KC
310-5A-LC-WD4T-8-KC Five Poles Imperial top mount Liquid cooling WD4 Triple 8 FT KC
310-5A-LC-WD7P-8-KC Five Poles Imperial top mount Liquid cooling WD7 Parallel 8 FT KC
310-5A-LC-WD7S-8-KC Five Poles Imperial top mount Liquid cooling WD7 Series 8 FT KC
310-5A-LC-WD7T-8-KC Five Poles Imperial top mount Liquid cooling WD7 Triple 8 FT KC
310-5A-NC-WD1P-8-KC Five Poles Imperial top mount No cooling WD1 Parallel 8 FT KC
310-5A-NC-WD1S-8-KC Five Poles Imperial top mount No cooling WD1 Series 8 FT KC
310-5A-NC-WD1T-8-KC Five Poles Imperial top mount No cooling WD1 Triple 8 FT KC
310-5A-NC-WD2P-8-KC Five Poles Imperial top mount No cooling WD2 Parallel 8 FT KC
310-5A-NC-WD2S-8-KC Five Poles Imperial top mount No cooling WD2 Series 8 FT KC
310-5A-NC-WD2T-8-KC Five Poles Imperial top mount No cooling WD2 Triple 8 FT KC
310-5A-NC-WD3P-8-KC Five Poles Imperial top mount No cooling WD3 Parallel 8 FT KC
310-5A-NC-WD3S-8-KC Five Poles Imperial top mount No cooling WD3 Series 8 FT KC
310-5A-NC-WD3T-8-KC Five Poles Imperial top mount No cooling WD3 Triple 8 FT KC
310-5A-NC-WD4P-8-KC Five Poles Imperial top mount No cooling WD4 Parallel 8 FT KC
310-5A-NC-WD4S-8-KC Five Poles Imperial top mount No cooling WD4 Series 8 FT KC
310-5A-NC-WD4T-8-KC Five Poles Imperial top mount No cooling WD4 Triple 8 FT KC
310-5A-NC-WD7P-8-KC Five Poles Imperial top mount No cooling WD7 Parallel 8 FT KC
310-5A-NC-WD7S-8-KC Five Poles Imperial top mount No cooling WD7 Series 8 FT KC
310-5A-NC-WD7T-8-KC Five Poles Imperial top mount No cooling WD7 Triple 8 FT KC
310-5B-AC-WD1P-8-KC Five Poles Imperial side mount Air cooling WD1 Parallel 8 FT KC
310-5B-AC-WD1S-8-KC Five Poles Imperial side mount Air cooling WD1 Series 8 FT KC
310-5B-AC-WD1T-8-KC Five Poles Imperial side mount Air cooling WD1 Triple 8 FT KC
310-5B-AC-WD2P-8-KC Five Poles Imperial side mount Air cooling WD2 Parallel 8 FT KC
310-5B-AC-WD2S-8-KC Five Poles Imperial side mount Air cooling WD2 Series 8 FT KC
310-5B-AC-WD2T-8-KC Five Poles Imperial side mount Air cooling WD2 Triple 8 FT KC
310-5B-AC-WD3P-8-KC Five Poles Imperial side mount Air cooling WD3 Parallel 8 FT KC
310-5B-AC-WD3S-8-KC Five Poles Imperial side mount Air cooling WD3 Series 8 FT KC
310-5B-AC-WD3T-8-KC Five Poles Imperial side mount Air cooling WD3 Triple 8 FT KC
310-5B-AC-WD4P-8-KC Five Poles Imperial side mount Air cooling WD4 Parallel 8 FT KC
310-5B-AC-WD4S-8-KC Five Poles Imperial side mount Air cooling WD4 Series 8 FT KC
310-5B-AC-WD4T-8-KC Five Poles Imperial side mount Air cooling WD4 Triple 8 FT KC
310-5B-AC-WD7P-8-KC Five Poles Imperial side mount Air cooling WD7 Parallel 8 FT KC
310-5B-AC-WD7S-8-KC Five Poles Imperial side mount Air cooling WD7 Series 8 FT KC
310-5B-AC-WD7T-8-KC Five Poles Imperial side mount Air cooling WD7 Triple 8 FT KC
310-5B-LC-WD1P-8-KC Five Poles Imperial side mount Liquid cooling WD1 Parallel 8 FT KC
310-5B-LC-WD1S-8-KC Five Poles Imperial side mount Liquid cooling WD1 Series 8 FT KC
310-5B-LC-WD1T-8-KC Five Poles Imperial side mount Liquid cooling WD1 Triple 8 FT KC
310-5B-LC-WD2P-8-KC Five Poles Imperial side mount Liquid cooling WD2 Parallel 8 FT KC
310-5B-LC-WD2S-8-KC Five Poles Imperial side mount Liquid cooling WD2 Series 8 FT KC
310-5B-LC-WD2T-8-KC Five Poles Imperial side mount Liquid cooling WD2 Triple 8 FT KC
310-5B-LC-WD3P-8-KC Five Poles Imperial side mount Liquid cooling WD3 Parallel 8 FT KC
310-5B-LC-WD3S-8-KC Five Poles Imperial side mount Liquid cooling WD3 Series 8 FT KC
310-5B-LC-WD3T-8-KC Five Poles Imperial side mount Liquid cooling WD3 Triple 8 FT KC
310-5B-LC-WD4P-8-KC Five Poles Imperial side mount Liquid cooling WD4 Parallel 8 FT KC
310-5B-LC-WD4S-8-KC Five Poles Imperial side mount Liquid cooling WD4 Series 8 FT KC
310-5B-LC-WD4T-8-KC Five Poles Imperial side mount Liquid cooling WD4 Triple 8 FT KC
310-5B-LC-WD7P-8-KC Five Poles Imperial side mount Liquid cooling WD7 Parallel 8 FT KC
310-5B-LC-WD7S-8-KC Five Poles Imperial side mount Liquid cooling WD7 Series 8 FT KC
310-5B-LC-WD7T-8-KC Five Poles Imperial side mount Liquid cooling WD7 Triple 8 FT KC
310-5B-NC-WD1P-8-KC Five Poles Imperial side mount No cooling WD1 Parallel 8 FT KC
310-5B-NC-WD1S-8-KC Five Poles Imperial side mount No cooling WD1 Series 8 FT KC
310-5B-NC-WD1T-8-KC Five Poles Imperial side mount No cooling WD1 Triple 8 FT KC
310-5B-NC-WD2P-8-KC Five Poles Imperial side mount No cooling WD2 Parallel 8 FT KC
310-5B-NC-WD2S-8-KC Five Poles Imperial side mount No cooling WD2 Series 8 FT KC
310-5B-NC-WD2T-8-KC Five Poles Imperial side mount No cooling WD2 Triple 8 FT KC
310-5B-NC-WD3P-8-KC Five Poles Imperial side mount No cooling WD3 Parallel 8 FT KC
310-5B-NC-WD3S-8-KC Five Poles Imperial side mount No cooling WD3 Series 8 FT KC
310-5B-NC-WD3T-8-KC Five Poles Imperial side mount No cooling WD3 Triple 8 FT KC
310-5B-NC-WD4P-8-KC Five Poles Imperial side mount No cooling WD4 Parallel 8 FT KC
310-5B-NC-WD4S-8-KC Five Poles Imperial side mount No cooling WD4 Series 8 FT KC
310-5B-NC-WD4T-8-KC Five Poles Imperial side mount No cooling WD4 Triple 8 FT KC
310-5B-NC-WD7P-8-KC Five Poles Imperial side mount No cooling WD7 Parallel 8 FT KC
310-5B-NC-WD7S-8-KC Five Poles Imperial side mount No cooling WD7 Series 8 FT KC
310-5B-NC-WD7T-8-KC Five Poles Imperial side mount No cooling WD7 Triple 8 FT KC
310-5N-AC-WD1P-8-KC Five Poles Metric side mount Air cooling WD1 Parallel 8 FT KC
310-5N-AC-WD1S-8-KC Five Poles Metric side mount Air cooling WD1 Series 8 FT KC
310-5N-AC-WD1T-8-KC Five Poles Metric side mount Air cooling WD1 Triple 8 FT KC
310-5N-AC-WD2P-8-KC Five Poles Metric side mount Air cooling WD2 Parallel 8 FT KC
310-5N-AC-WD2S-8-KC Five Poles Metric side mount Air cooling WD2 Series 8 FT KC
310-5N-AC-WD2T-8-KC Five Poles Metric side mount Air cooling WD2 Triple 8 FT KC
310-5N-AC-WD3P-8-KC Five Poles Metric side mount Air cooling WD3 Parallel 8 FT KC
310-5N-AC-WD3S-8-KC Five Poles Metric side mount Air cooling WD3 Series 8 FT KC
310-5N-AC-WD3T-8-KC Five Poles Metric side mount Air cooling WD3 Triple 8 FT KC
310-5N-AC-WD4P-8-KC Five Poles Metric side mount Air cooling WD4 Parallel 8 FT KC
310-5N-AC-WD4S-8-KC Five Poles Metric side mount Air cooling WD4 Series 8 FT KC
310-5N-AC-WD4T-8-KC Five Poles Metric side mount Air cooling WD4 Triple 8 FT KC
310-5N-AC-WD7P-8-KC Five Poles Metric side mount Air cooling WD7 Parallel 8 FT KC
310-5N-AC-WD7S-8-KC Five poles Metric side mount Air cooling WD7 Series 8 FT KC
310-5N-AC-WD7T-8-KC Five Poles Metric side mount Air cooling WD7 Triple 8 FT KC
310-5N-LC-WD1P-8-KC Five Poles Metric side mount Liquid cooling WD1 Parallel 8 FT KC
310-5N-LC-WD1S-8-KC Five Poles Metric side mount Liquid cooling WD1 Series 8 FT KC
310-5N-LC-WD1T-8-KC Five Poles Metric side mount Liquid cooling WD1 Triple 8 FT KC
310-5N-LC-WD2P-8-KC Five Poles Metric side mount Liquid cooling WD2 Parallel 8 FT KC
310-5N-LC-WD2S-8-KC Five Poles Metric side mount Liquid cooling WD2 Series 8 FT KC
310-5N-LC-WD2T-8-KC Five Poles Metric side mount Liquid cooling WD2 Triple 8 FT KC
310-5N-LC-WD3P-8-KC Five Poles Metric side mount Liquid cooling WD3 Parallel 8 FT KC
310-5N-LC-WD3S-8-KC Five Poles Metric side mount Liquid cooling WD3 Series 8 FT KC
310-5N-LC-WD3T-8-KC Five Poles Metric side mount Liquid cooling WD3 Triple 8 FT KC
310-5N-LC-WD4P-8-KC Five Poles Metric side mount Liquid cooling WD4 Parallel 8 FT KC
310-5N-LC-WD4S-8-KC Five Poles Metric side mount Liquid cooling WD4 Series 8 FT KC
310-5N-LC-WD4T-8-KC Five Poles Metric side mount Liquid cooling WD4 Triple 8 FT KC
310-5N-LC-WD7P-8-KC Five Poles Metric side mount Liquid cooling WD7 Parallel 8 FT KC
310-5N-LC-WD7S-8-KC Five Poles Metric side mount Liquid cooling WD7 Series 8 FT KC
310-5N-LC-WD7T-8-KC Five Poles Metric side mount Liquid cooling WD7 Triple 8 FT KC
310-5N-NC-WD1P-8-KC Five Poles Metric side mount No cooling WD1 Parallel 8 FT KC
310-5N-NC-WD1S-8-KC Five Poles Metric side mount No cooling WD1 Series 8 FT KC
310-5N-NC-WD1T-8-KC Five Poles Metric side mount No cooling WD1 Triple 8 FT KC
310-5N-NC-WD2P-8-KC Five Poles Metric side mount No cooling WD2 Parallel 8 FT KC
310-5N-NC-WD2S-8-KC Five Poles Metric side mount No cooling WD2 Series 8 FT KC
310-5N-NC-WD2T-8-KC Five Poles Metric side mount No cooling WD2 Triple 8 FT KC
310-5N-NC-WD3P-8-KC Five Poles Metric side mount No cooling WD3 Parallel 8 FT KC
310-5N-NC-WD3S-8-KC Five poles Metric side mount No cooling WD3 Series 8 FT KC
310-5N-NC-WD3T-8-KC Five Poles Metric side mount No cooling WD3 Triple 8 FT KC
310-5N-NC-WD4P-8-KC Five Poles Metric side mount No cooling WD4 Parallel 8 FT KC
310-5N-NC-WD4S-8-KC Five Poles Metric side mount No cooling WD4 Series 8 FT KC
310-5N-NC-WD4T-8-KC Five Poles Metric side mount No cooling WD4 Triple 8 FT KC
310-5N-NC-WD7P-8-KC Five poles Metric side mount No cooling WD7 Parallel 8 FT KC
310-5N-NC-WD7S-8-KC Five Poles Metric side mount No cooling WD7 Series 8 FT KC
310-5N-NC-WD7T-8-KC Five Poles Metric side mount No cooling WD7 Triple 8 FT KC
310-6A-AC-WD1P-8-KC Six Poles Imperial top mount Air cooling WD1 Parallel 8 FT KC
310-6A-AC-WD1S-8-KC Six Poles Imperial top mount Air cooling WD1 Series 8 FT KC
310-6A-AC-WD1T-8-KC Six Poles Imperial top mount Air cooling WD1 Triple 8 FT KC
310-6A-AC-WD2P-8-KC Six Poles Imperial top mount Air cooling WD2 Parallel 8 FT KC
310-6A-AC-WD2S-8-KC Six Poles Imperial top mount Air cooling WD2 Series 8 FT KC
310-6A-AC-WD2T-8-KC Six Poles Imperial top mount Air cooling WD2 Triple 8 FT KC
310-6A-AC-WD3P-8-KC Six Poles Imperial top mount Air cooling WD3 Parallel 8 FT KC
310-6A-AC-WD3S-8-KC Six Poles Imperial top mount Air cooling WD3 Series 8 FT KC
310-6A-AC-WD3T-8-KC Six Poles Imperial top mount Air cooling WD3 Triple 8 FT KC
310-6A-AC-WD4P-8-KC Six Poles Imperial top mount Air cooling WD4 Parallel 8 FT KC
310-6A-AC-WD4S-8-KC Six Poles Imperial top mount Air cooling WD4 Series 8 FT KC
310-6A-AC-WD4T-8-KC Six Poles Imperial top mount Air cooling WD4 Triple 8 FT KC
310-6A-AC-WD7P-8-KC Six Poles Imperial top mount Air cooling WD7 Parallel 8 FT KC
310-6A-AC-WD7S-8-KC Six Poles Imperial top mount Air cooling WD7 Series 8 FT KC
310-6A-AC-WD7T-8-KC Six Poles Imperial top mount Air cooling WD7 Triple 8 FT KC
310-6A-LC-WD1P-8-KC Six Poles Imperial top mount Liquid cooling WD1 Parallel 8 FT KC
310-6A-LC-WD1S-8-KC Six Poles Imperial top mount Liquid cooling WD1 Series 8 FT KC
310-6A-LC-WD1T-8-KC Six Poles Imperial top mount Liquid cooling WD1 Triple 8 FT KC
310-6A-LC-WD2P-8-KC Six Poles Imperial top mount Liquid cooling WD2 Parallel 8 FT KC
310-6A-LC-WD2S-8-KC Six Poles Imperial top mount Liquid cooling WD2 Series 8 FT KC
310-6A-LC-WD2T-8-KC Six Poles Imperial top mount Liquid cooling WD2 Triple 8 FT KC
310-6A-LC-WD3P-8-KC Six Poles Imperial top mount Liquid cooling WD3 Parallel 8 FT KC
310-6A-LC-WD3S-8-KC Six Poles Imperial top mount Liquid cooling WD3 Series 8 FT KC
310-6A-LC-WD3T-8-KC Six Poles Imperial top mount Liquid cooling WD3 Triple 8 FT KC
310-6A-LC-WD4P-8-KC Six Poles Imperial top mount Liquid cooling WD4 Parallel 8 FT KC
310-6A-LC-WD4S-8-KC Six Poles Imperial top mount Liquid cooling WD4 Series 8 FT KC
310-6A-LC-WD4T-8-KC Six Poles Imperial top mount Liquid cooling WD4 Triple 8 FT KC
310-6A-LC-WD7P-8-KC Six Poles Imperial top mount Liquid cooling WD7 Parallel 8 FT KC
310-6A-LC-WD7S-8-KC Six Poles Imperial top mount Liquid cooling WD7 Series 8 FT KC
310-6A-LC-WD7T-8-KC Six Poles Imperial top mount Liquid cooling WD7 Triple 8 FT KC
310-6A-NC-WD1P-8-KC Six Poles Imperial top mount No cooling WD1 Parallel 8 FT KC
310-6A-NC-WD1S-8-KC Six Poles Imperial top mount No cooling WD1 Series 8 FT KC
310-6A-NC-WD1T-8-KC Six Poles Imperial top mount No cooling WD1 Triple 8 FT KC
310-6A-NC-WD2P-8-KC Six Poles Imperial top mount No cooling WD2 Parallel 8 FT KC
310-6A-NC-WD2S-8-KC Six Poles Imperial top mount No cooling WD2 Series 8 FT KC
310-6A-NC-WD2T-8-KC Six Poles Imperial top mount No cooling WD2 Triple 8 FT KC
310-6A-NC-WD3P-8-KC Six Poles Imperial top mount No cooling WD3 Parallel 8 FT KC
310-6A-NC-WD3S-8-KC Six Poles Imperial top mount No cooling WD3 Series 8 FT KC
310-6A-NC-WD3T-8-KC Six Poles Imperial top mount No cooling WD3 Triple 8 FT KC
310-6A-NC-WD4P-8-KC Six Poles Imperial top mount No cooling WD4 Parallel 8 FT KC
310-6A-NC-WD4S-8-KC Six Poles Imperial top mount No cooling WD4 Series 8 FT KC
310-6A-NC-WD4T-8-KC Six Poles Imperial top mount No cooling WD4 Triple 8 FT KC
310-6A-NC-WD7P-8-KC Six Poles Imperial top mount No cooling WD7 Parallel 8 FT KC
310-6A-NC-WD7S-8-KC Six Poles Imperial top mount No cooling WD7 Series 8 FT KC
310-6A-NC-WD7T-8-KC Six Poles Imperial top mount No cooling WD7 Triple 8 FT KC
310-6B-AC-WD1P-8-KC Six Poles Imperial side mount Air cooling WD1 Parallel 8 FT KC
310-6B-AC-WD1S-8-KC Six Poles Imperial side mount Air cooling WD1 Series 8 FT KC
310-6B-AC-WD1T-8-KC Six Poles Imperial side mount Air cooling WD1 Triple 8 FT KC
310-6B-AC-WD2P-8-KC Six Poles Imperial side mount Air cooling WD2 Parallel 8 FT KC
310-6B-AC-WD2S-8-KC Six Poles Imperial side mount Air cooling WD2 Series 8 FT KC
310-6B-AC-WD2T-8-KC Six Poles Imperial side mount Air cooling WD2 Triple 8 FT KC
310-6B-AC-WD3P-8-KC Six Poles Imperial side mount Air cooling WD3 Parallel 8 FT KC
310-6B-AC-WD3S-8-KC Six Poles Imperial side mount Air cooling WD3 Series 8 FT KC
310-6B-AC-WD3T-8-KC Six Poles Imperial side mount Air cooling WD3 Triple 8 FT KC
310-6B-AC-WD4P-8-KC Six Poles Imperial side mount Air cooling WD4 Parallel 8 FT KC
310-6B-AC-WD4S-8-KC Six Poles Imperial side mount Air cooling WD4 Series 8 FT KC
310-6B-AC-WD4T-8-KC Six Poles Imperial side mount Air cooling WD4 Triple 8 FT KC
310-6B-AC-WD7P-8-KC Six Poles Imperial side mount Air cooling WD7 Parallel 8 FT KC
310-6B-AC-WD7S-8-KC Six Poles Imperial side mount Air cooling WD7 Series 8 FT KC
310-6B-AC-WD7T-8-KC Six Poles Imperial side mount Air cooling WD7 Triple 8 FT KC
310-6B-LC-WD1P-8-KC Six Poles Imperial side mount Liquid cooling WD1 Parallel 8 FT KC
310-6B-LC-WD1S-8-KC Six Poles Imperial side mount Liquid cooling WD1 Series 8 FT KC
310-6B-LC-WD1T-8-KC Six Poles Imperial side mount Liquid cooling WD1 Triple 8 FT KC
310-6B-LC-WD2P-8-KC Six Poles Imperial side mount Liquid cooling WD2 Parallel 8 FT KC
310-6B-LC-WD2S-8-KC Six Poles Imperial side mount Liquid cooling WD2 Series 8 FT KC
310-6B-LC-WD2T-8-KC Six Poles Imperial side mount Liquid cooling WD2 Triple 8 FT KC
310-6B-LC-WD3P-8-KC Six Poles Imperial side mount Liquid cooling WD3 Parallel 8 FT KC
310-6B-LC-WD3S-8-KC Six Poles Imperial side mount Liquid cooling WD3 Series 8 FT KC
310-6B-LC-WD3T-8-KC Six Poles Imperial side mount Liquid cooling WD3 Triple 8 FT KC
310-6B-LC-WD4P-8-KC Six Poles Imperial side mount Liquid cooling WD4 Parallel 8 FT KC
310-6B-LC-WD4S-8-KC Six Poles Imperial side mount Liquid cooling WD4 Series 8 FT KC
310-6B-LC-WD4T-8-KC Six Poles Imperial side mount Liquid cooling WD4 Triple 8 FT KC
310-6B-LC-WD7P-8-KC Six Poles Imperial side mount Liquid cooling WD7 Parallel 8 FT KC
310-6B-LC-WD7S-8-KC Six Poles Imperial side mount Liquid cooling WD7 Series 8 FT KC
310-6B-LC-WD7T-8-KC Six Poles Imperial side mount Liquid cooling WD7 Triple 8 FT KC
310-6B-NC-WD1P-8-KC Six Poles Imperial side mount No cooling WD1 Parallel 8 FT KC
310-6B-NC-WD1S-8-KC Six Poles Imperial side mount No cooling WD1 Series 8 FT KC
310-6B-NC-WD1T-8-KC Six Poles Imperial side mount No cooling WD1 Triple 8 FT KC
310-6B-NC-WD2P-8-KC Six Poles Imperial side mount No cooling WD2 Parallel 8 FT KC
310-6B-NC-WD2S-8-KC Six Poles Imperial side mount No cooling WD2 Series 8 FT KC
310-6B-NC-WD2T-8-KC Six Poles Imperial side mount No cooling WD2 Triple 8 FT KC
310-6B-NC-WD3P-8-KC Six Poles Imperial side mount No cooling WD3 Parallel 8 FT KC
310-6B-NC-WD3S-8-KC Six Poles Imperial side mount No cooling WD3 Series 8 FT KC
310-6B-NC-WD3T-8-KC Six Poles Imperial side mount No cooling WD3 Triple 8 FT KC
310-6B-NC-WD4P-8-KC Six Poles Imperial side mount No cooling WD4 Parallel 8 FT KC
310-6B-NC-WD4S-8-KC Six Poles Imperial side mount No cooling WD4 Series 8 FT KC
310-6B-NC-WD4T-8-KC Six Poles Imperial side mount No cooling WD4 Triple 8 FT KC
310-6B-NC-WD7P-8-KC Six Poles Imperial side mount No cooling WD7 Parallel 8 FT KC
310-6B-NC-WD7S-8-KC Six Poles Imperial side mount No cooling WD7 Series 8 FT KC
310-6B-NC-WD7T-8-KC Six Poles Imperial side mount No cooling WD7 Triple 8 FT KC
310-6N-AC-WD1P-8-KC Six Poles Metric side mount Air cooling WD1 Parallel 8 FT KC
310-6N-AC-WD1S-8-KC Six Poles Metric side mount Air cooling WD1 Series 8 FT KC
310-6N-AC-WD1T-8-KC Six Poles Metric side mount Air cooling WD1 Triple 8 FT KC
310-6N-AC-WD2P-8-KC Six Poles Metric side mount Air cooling WD2 Parallel 8 FT KC
310-6N-AC-WD2S-8-KC Six Poles Metric side mount Air cooling WD2 Series 8 FT KC
310-6N-AC-WD2T-8-KC Six Poles Metric side mount Air cooling WD2 Triple 8 FT KC
310-6N-AC-WD3P-8-KC Six Poles Metric side mount Air cooling WD3 Parallel 8 FT KC
310-6N-AC-WD3S-8-KC Six Poles Metric side mount Air cooling WD3 Series 8 FT KC
310-6N-AC-WD3T-8-KC Six Poles Metric side mount Air cooling WD3 Triple 8 FT KC
310-6N-AC-WD4P-8-KC Six Poles Metric side mount Air cooling WD4 Parallel 8 FT KC
310-6N-AC-WD4S-8-KC Six Poles Metric side mount Air cooling WD4 Series 8 FT KC
310-6N-AC-WD4T-8-KC Six Poles Metric side mount Air cooling WD4 Triple 8 FT KC
310-6N-AC-WD7P-8-KC Six Poles Metric side mount Air cooling WD7 Parallel 8 FT KC
310-6N-AC-WD7S-8-KC Six Poles Metric side mount Air cooling WD7 Series 8 FT KC
310-6N-AC-WD7T-8-KC Six Poles Metric side mount Air cooling WD7 Triple 8 FT KC
310-6N-LC-WD1P-8-KC Six Poles Metric side mount Liquid cooling WD1 Parallel 8 FT KC
310-6N-LC-WD1S-8-KC Six Poles Metric side mount Liquid cooling WD1 Series 8 FT KC
310-6N-LC-WD1T-8-KC Six Poles Metric side mount Liquid cooling WD1 Triple 8 FT KC
310-6N-LC-WD2P-8-KC Six Poles Metric side mount Liquid cooling WD2 Parallel 8 FT KC
310-6N-LC-WD2S-8-KC Six Poles Metric side mount Liquid cooling WD2 Series 8 FT KC
310-6N-LC-WD2T-8-KC Six Poles Metric side mount Liquid cooling WD2 Triple 8 FT KC
310-6N-LC-WD3P-8-KC Six Poles Metric side mount Liquid cooling WD3 Parallel 8 FT KC
310-6N-LC-WD3S-8-KC Six Poles Metric side mount Liquid cooling WD3 Series 8 FT KC
310-6N-LC-WD3T-8-KC Six Poles Metric side mount Liquid cooling WD3 Triple 8 FT KC
310-6N-LC-WD4P-8-KC Six Poles Metric side mount Liquid cooling WD4 Parallel 8 FT KC
310-6N-LC-WD4S-8-KC Six Poles Metric side mount Liquid cooling WD4 Series 8 FT KC
310-6N-LC-WD4T-8-KC Six Poles Metric side mount Liquid cooling WD4 Triple 8 FT KC
310-6N-LC-WD7P-8-KC Six Poles Metric side mount Liquid cooling WD7 Parallel 8 FT KC
310-6N-LC-WD7S-8-KC Six Poles Metric side mount Liquid cooling WD7 Series 8 FT KC
310-6N-LC-WD7T-8-KC Six Poles Metric side mount Liquid cooling WD7 Triple 8 FT KC
310-6N-NC-WD1P-8-KC Six Poles Metric side mount No cooling WD1 Parallel 8 FT KC
310-6N-NC-WD1S-8-KC Six Poles Metric side mount No cooling WD1 Series 8 FT KC
310-6N-NC-WD1T-8-KC Six Poles Metric side mount No cooling WD1 Triple 8 FT KC
310-6N-NC-WD2P-8-KC Six Poles Metric side mount No cooling WD2 Parallel 8 FT KC
310-6N-NC-WD2S-8-KC Six Poles Metric side mount No cooling WD2 Series 8 FT KC
310-6N-NC-WD2T-8-KC Six Poles Metric side mount No cooling WD2 Triple 8 FT KC
310-6N-NC-WD3P-8-KC Six Poles Metric side mount No cooling WD3 Parallel 8 FT KC
310-6N-NC-WD3S-8-KC Six Poles Metric side mount No cooling WD3 Series 8 FT KC
310-6N-NC-WD3T-8-KC Six Poles Metric side mount No cooling WD3 Triple 8 FT KC
310-6N-NC-WD4P-8-KC Six Poles Metric side mount No cooling WD4 Parallel 8 FT KC
310-6N-NC-WD4S-8-KC Six Poles Metric side mount No cooling WD4 Series 8 FT KC
310-6N-NC-WD4T-8-KC Six Poles Metric side mount No cooling WD4 Triple 8 FT KC
310-6N-NC-WD7P-8-KC Six Poles Metric side mount No cooling WD7 Parallel 8 FT KC
310-6N-NC-WD7S-8-KC Six poles Metric side mount No cooling WD7 Series 8 FT KC
310-6N-NC-WD7T-8-KC Six Poles Metric side mount No cooling WD7 Triple 8 FT KC
310-1M-AC-WD1S-2-KC One pole Metric top mount Air cooling WD1 Series 2 FT KC
310-1M-AC-WD2S-2-KC One pole Metric top mount Air cooling WD2 Series 2 FT KC
310-1M-AC-WD2S-4-KC One pole Metric top mount Air cooling WD2 Series 4 FT KC
310-1M-NC-WD7P-2-KC One pole Metric top mount No cooling WD7 Parallel 2 FT KC
310-1M-NC-WD7P-8-KC One pole Metric top mount No cooling WD7 Parallel 8 FT KC
310-1M-NC-WD7S-2-KC One pole Metric top mount No cooling WD7 Series 2 FT KC
310-1M-NC-WD7S-8-KC One pole Metric top mount No cooling WD7 Series 8 FT KC
310-1N-NC-WD7S-2-KC One pole Metric side mount No cooling WD7 Series 2 FT KC
310-1N-NC-WD7S-8-K One pole Metric side mount No cooling WD7 Series 8 FT K
310-2M-AC-WD2S-2-KC Two poles Metric top mount Air cooling WD2 Series 2 FT KC
310-2M-AC-WD2S-4-K Two poles Metric top mount Air cooling WD2 Series 4 FT K
310-2M-AC-WD2S-4-KC Two poles Metric top mount Air cooling WD2 Series 4 FT KC
310-2M-AC-WD3S-8-K Two poles Metric top mount Air cooling WD3 Series 8 FT K
310-2M-AC-WD7S-2-KC Two poles Metric top mount Air cooling WD7 Series 2 FT KC
310-2M-NC-WD3P-2-KC Two poles Metric top mount No cooling WD3 Parallel 2 FT KC
310-2M-NC-WD3P-8-KC Two poles Metric top mount No cooling WD3 Parallel 8 FT KC
310-2M-NC-WD3S-2-KC Two poles Metric top mount No cooling WD3 Series 2 FT KC
310-2M-NC-WD3S-8-KC Two poles Metric top mount No cooling WD3 Series 8 FT KC
310-2M-NC-WD7P-3-KC Two poles Metric top mount No cooling WD7 Parallel 3 FT KC
310-2M-NC-WD7P-8-K Two poles Metric top mount No cooling WD7 Parallel 8 FT K
310-2M-NC-WD7P-8-KC Two poles Metric top mount No cooling WD7 Parallel 8 FT KC
310-2M-NC-WD7S-2-KC Two poles Metric top mount No cooling WD7 Series 2 FT KC
310-2M-NC-WD7S-8-KC Two poles Metric top mount No cooling WD7 Series 8 FT KC
310-2M-NC-WD7T-2-KC Two poles Metric top mount No cooling WD7 Triple 2 FT KC
310-2M-NC-WD7T-8-KC Two poles Metric top mount No cooling WD7 Triple 8 FT KC
310-2N-NC-WD3S-2-KC Two poles Metric side mount No cooling WD3 Series 2 FT KC
310-2N-NC-WD7S-2-KC Two poles Metric side mount No cooling WD7 Series 2 FT KC
310-2N-NC-WD7S-3-KC Two poles Metric side mount No cooling WD7 Series 3 FT KC
310-2N-NC-WD7S-8-K Two poles Metric side mount No cooling WD7 Series 8 FT K
310-3B-AC-WD1S-2-K Three poles Imperial side mount Air cooling WD1 Series 2 FT K
310-3M-AC-WD1S-2-KC Three poles Metric top mount Air cooling WD1 Series 2 FT KC
310-3M-AC-WD7P-8-KC Three poles Metric top mount Air cooling WD7 Parallel 8 FT KC
310-3M-AC-WD7S-8-KC Three poles Metric top mount Air cooling WD7 Series 8 FT KC
310-3M-NC-WD3P-2-KC Three poles Metric top mount No cooling WD3 Parallel 2 FT KC
310-3M-NC-WD3P-8-KC Three poles Metric top mount No cooling WD3 Parallel 8 FT KC
310-3M-NC-WD3S-2-KC Three poles Metric top mount No cooling WD3 Series 2 FT KC
310-3M-NC-WD3S-8-K Three poles Metric top mount No cooling WD3 Series 8 FT K
310-3M-NC-WD3S-8-KC Three poles Metric top mount No cooling WD3 Series 8 FT KC
310-3M-NC-WD7P-13-K Three poles Metric top mount No cooling WD7 Parallel 13 FT K
310-3M-NC-WD7P-13-KC Three poles Metric top mount No cooling WD7 Parallel 13 FT KC
310-3M-NC-WD7P-2-KC Three poles Metric top mount No cooling WD7 Parallel 2 FT KC
310-3M-NC-WD7P-8-K Three poles Metric top mount No cooling WD7 Parallel 8 FT K
310-3M-NC-WD7P-8-KC Three poles Metric top mount No cooling WD7 Parallel 8 FT KC
310-3M-NC-WD7S-13-K Three poles Metric top mount No cooling WD7 Series 13 FT K
310-3M-NC-WD7S-2-KC Three poles Metric top mount No cooling WD7 Series 2 FT KC
310-3M-NC-WD7S-8-K Three poles Metric top mount No cooling WD7 Series 8 FT K
310-3M-NC-WD7S-8-KC Three poles Metric top mount No cooling WD7 Series 8 FT KC
310-3N-NC-WD3P-8-K Three poles Metric side mount No cooling WD3 Parallel 8 FT K
310-3N-NC-WD3S-8-K Three poles Metric side mount No cooling WD3 Series 8 FT K
310-3N-NC-WD7S-16-K Three poles Metric side mount No cooling WD7 Series 16 FT K
310-3N-NC-WD7S-2-KC Three poles Metric side mount No cooling WD7 Series 2 FT KC
310-3N-NC-WD7S-3-KC Three poles Metric side mount No cooling WD7 Series 3 FT KC
310-3N-NC-WD7S-8-K Three poles Metric side mount No cooling WD7 Series 8 FT K
310-4M-AC-WD1T-2-K Four poles Metric top mount Air cooling WD1 Triple 2 FT K
310-4M-AC-WD2S-2-K Four poles Metric top mount Air cooling WD2 Series 2 FT K
310-4M-AC-WD2S-4-KC Four poles Metric top mount Air cooling WD2 Series 4 FT KC
310-4M-AC-WD7P-8-KC Four poles Metric top mount Air cooling WD7 Parallel 8 FT KC
310-4M-AC-WD7S-8-K Four poles Metric top mount Air cooling WD7 Series 8 FT K
310-4M-AC-WD7S-8-KC Four poles Metric top mount Air cooling WD7 Series 8 FT KC
310-4M-AC-WD7T-8-K Four poles Metric top mount Air cooling WD7 Triple 8 FT K
310-4M-NC-WD3P-2-KC Four poles Metric top mount No cooling WD3 Parallel 2 FT KC
310-4M-NC-WD3P-8-K Four poles Metric top mount No cooling WD3 Parallel 8 FT K
310-4M-NC-WD3P-8-KC Four poles Metric top mount No cooling WD3 Parallel 8 FT KC
310-4M-NC-WD3S-24-K Four poles Metric top mount No cooling WD3 Series 24 FT K
310-4M-NC-WD3S-8-K Four poles Metric top mount No cooling WD3 Series 8 FT K
310-4M-NC-WD3S-8-KC Four poles Metric top mount No cooling WD3 Series 8 FT KC
310-4M-NC-WD4P-8-KC Four poles Metric top mount No cooling WD4 Parallel 8 FT KC
310-4M-NC-WD7P-13-KC Four poles Metric top mount No cooling WD7 Parallel 13 FT KC
310-4M-NC-WD7P-2-KC Four poles Metric top mount No cooling WD7 Parallel 2 FT KC
310-4M-NC-WD7P-3-KC Four poles Metric top mount No cooling WD7 Parallel 3 FT KC
310-4M-NC-WD7P-4-K Four poles Metric top mount No cooling WD7 Parallel 4 FT K
310-4M-NC-WD7P-4-KC Four poles Metric top mount No cooling WD7 Parallel 4 FT KC
310-4M-NC-WD7P-8-K Four poles Metric top mount No cooling WD7 Parallel 8 FT K
310-4M-NC-WD7P-8-KC Four poles Metric top mount No cooling WD7 Parallel 8 FT KC
310-4M-NC-WD7S-2-KC Four poles Metric top mount No cooling WD7 Series 2 FT KC
310-4M-NC-WD7S-3-KC Four poles Metric top mount No cooling WD7 Series 3 FT KC
310-4M-NC-WD7S-8-K Four poles Metric top mount No cooling WD7 Series 8 FT K
310-4M-NC-WD7S-8-KC Four poles Metric top mount No cooling WD7 Series 8 FT KC
310-4N-AC-WD7P-2-KC Four poles Metric side mount Air cooling WD7 Parallel 2 FT KC
310-4N-AC-WD7T-2-K Four poles Metric side mount Air cooling WD7 Triple 2 FT K
310-4N-NC-WD7S-16-K Four poles Metric side mount No cooling WD7 Series 16 FT K
310-4N-NC-WD7S-2-KC Four poles Metric side mount No cooling WD7 Series 2 FT KC
310-4N-NC-WD7S-3-KC Four poles Metric side mount No cooling WD7 Series 3 FT KC
310-4N-NC-WD7S-8-K Four poles Metric side mount No cooling WD7 Series 8 FT K
310-5M-AC-WD7T-4-K Five poles Metric top mount Air cooling WD7 Triple 4 FT K
310-5M-AC-WD7T-4-KC Five poles Metric top mount Air cooling WD7 Triple 4 FT KC
310-5M-NC-WD3S-2-KC Five poles Metric top mount No cooling WD3 Series 2 FT KC
310-5M-NC-WD3S-8-K Five poles Metric top mount No cooling WD3 Series 8 FT K
310-5M-NC-WD3S-8-KC Five poles Metric top mount No cooling WD3 Series 8 FT KC
310-5M-NC-WD4P-8-K Five poles Metric top mount No cooling WD4 Parallel 8 FT K
310-5M-NC-WD7P-2-KC Five poles Metric top mount No cooling WD7 Parallel 2 FT KC
310-5M-NC-WD7P-3-KC Five poles Metric top mount No cooling WD7 Parallel 3 FT KC
310-5M-NC-WD7P-4-K Five poles Metric top mount No cooling WD7 Parallel 4 FT K
310-5M-NC-WD7P-4-KC Five poles Metric top mount No cooling WD7 Parallel 4 FT KC
310-5M-NC-WD7P-8-K Five poles Metric top mount No cooling WD7 Parallel 8 FT K
310-5M-NC-WD7P-8-KC Five poles Metric top mount No cooling WD7 Parallel 8 FT KC
310-5N-AC-WD7S-2-KC Five poles Metric side mount Air cooling WD7 Series 2 FT KC
310-5N-NC-WD3P-8-K Five poles Metric side mount No cooling WD3 Parallel 8 FT K
310-5N-NC-WD7P-3-KC Five poles Metric side mount No cooling WD7 Parallel 3 FT KC
310-5N-NC-WD7S-8-K Five poles Metric side mount No cooling WD7 Series 8 FT K
310-6M-NC-WD3P-8-K Six poles Metric top mount No cooling WD3 Parallel 8 FT K
310-6M-NC-WD3S-3-KC Six poles Metric top mount No cooling WD3 Series 3 FT KC
310-6M-NC-WD3T-8-K Six poles Metric top mount No cooling WD3 Triple 8 FT K
310-6M-NC-WD4P-8-KC Six poles Metric top mount No cooling WD4 Parallel 8 FT KC
310-6M-NC-WD7P-2-KC Six poles Metric top mount No cooling WD7 Parallel 2 FT KC
310-6M-NC-WD7P-3-KC Six poles Metric top mount No cooling WD7 Parallel 3 FT KC
310-6M-NC-WD7P-4-KC Six poles Metric top mount No cooling WD7 Parallel 4 FT KC
310-6M-NC-WD7P-8-K Six poles Metric top mount No cooling WD7 Parallel 8 FT K
310-6M-NC-WD7P-8-KC Six poles Metric top mount No cooling WD7 Parallel 8 FT KC
310-6M-NC-WD7S-2-KC Six poles Metric top mount No cooling WD7 Series 2 FT KC
310-6M-NC-WD7S-8-K Six poles Metric top mount No cooling WD7 Series 8 FT K
310-6M-NC-WD7T-2-KC Six poles Metric top mount No cooling WD7 Triple 2 FT KC
310-6M-NC-WD7T-3-KC Six poles Metric top mount No cooling WD7 Triple 3 FT KC
310-6M-NC-WD7T-8-K Six poles Metric top mount No cooling WD7 Triple 8 FT K
310-6N-NC-WD4P-8-K Six poles Metric side mount No cooling WD4 Parallel 8 FT K
310-6N-NC-WD7P-8-K Six poles Metric side mount No cooling WD7 Parallel 8 FT K
310-6N-NC-WD7S-3-KC Six poles Metric side mount No cooling WD7 Series 3 FT KC
310-6N-NC-WD7S-8-K Six poles Metric side mount No cooling WD7 Series 8 FT K
31004MN Magnet Track 4.80” modular sections N/A N/A N/A N/A Nickel coating (standard)
31009MN Magnet Track 9.60” modular sections N/A N/A N/A N/A Nickel coating (standard)

687PDC
E04972