High Speed Servo Motors for Test Rigs - MGV Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Speed Servo Motors for Test Rigs - MGV Series

High Speed Servo Motors for Test Rigs - MGV Series

MGV servo motors are characterized by a low inertia, dynamic acceleration and their high speed capability, making them ideal for a range of simulation and test bench applications. With 400VAC windings, power ratings to 500kW and speeds to 45000 min-1

Technical Specifications

  • Maximum Output Speed: up to 45000 RPM
  • Shaft Size: > 60 to 100 mm, > 40 to 60 mm, > 30 to 40 mm, > 20 to 30 mm
  • Product Series: MGV
  • Shaft Type: Smooth
  • Mounting Type: B3 (Foot Mount)
  • Product Type: Electric Motor
  • Technology: Electromechanical
  • Product Style: Spindle
  • Operating Temperature: 32 to 104 °F, 0 to 40 °C
  • Frame Size: 430 mm, 635 mm, 840 mm, 860 mm, 950 mm, 966 mm, A50 mm, B40 mm, B50 mm
  • Continuous Output Power: 15 to 500 kW
  • Continuous Torque: 6.8 to 1500 Nm, 60 to 13276 lb-inch
  • Base Speed: 3200 to 22000 RPM
  • Maximum Operating Speed: 5000 to 45000 RPM
  • Input Voltage: 400 VAC
  • Motor Pole Count: 4 (MGV4), 6 (MGV6/MGV8/MGV9), 8 (MGVA), 16 (MGVB)
  • Feedback Type: Resolver, Absolute Encoder (SinCos)
  • Compatible Parker Drive: AC890
  • Specifications Met: CE
  • Ingress Protection Rating: IP40
  • Cooling Method: Water-Cooled
Safety Warning

Full Product Description

MGV motors are brushless synchronous servo motors with permanent magnets specially designed for test bench applications requiring compact and reliable solutions without compromising high performance.
For qualification process MGV motors can be used in many automotive or aeronautical component test rigs (diesel engine, starters, pumps, alternators, gearboxes...). Highly responsive with exceptional dynamic performance, MGV motors are ideally suited to the needs of simulation testing: speed in urban cycle or motor racing, speed acyclism of an internal combustion engine, etc...

Markets:
• Automotive test rigs
• Aerospace test equipments

Features/Benefits:
• High maximum speeds - avoid the need for mechanical gearing
• Low inertia - allows very fast acceleration/deceleration
• Constant power operation (field weakening mode) above nominal speed removes the requirement to oversize the drive
• Water cooling - ensures compact size and low noise operation
• High dynamic capabilities allow the operating conditions of the tested product to be accurately reproduced
• Compactness

 Applications:
• Engine testing
• Components testing
• Powertrain Testing
• Chassis Dynamometer
• Electric or Hybrid car
• Battery Simulation

 Technical Specifications:
• Power : up to 500 kW
• Speed : up to 45000 min-1
• Continuous torque : up to 1500 Nm
• Peak torque : up to 2700 Nm
• Inertia : from 8.9 up to 10400 kg.cm2
• Operating temperature : 0 °C to 40 °C
• Stator winding isolation : Class F in accordance with EN60034-1
• Rotor balancing : G1 class
• Feet mounting (B3) or feet and flange (B34)
• Mechanical interface
• Solid smooth shaft
• Flange with pilot
• Feet with thread holes for easy lifting in the operation of alignment
• 2 pole resolver feedback sensor
• Steel or ceramic bearings depending on speed
• Thermal protection by 1 PTC probe and 1 KTY84-130 sensor
• 2 thread holes (on the front and the rear) for bearing temperature mesurement
• 2 thread holes (on the front and the rear) for vibration mesurement
• Terminal box for power connection and connector for feedback sensor

Related Documents

×

687PDC
A87859