OBSOLETE-GM Servo Gearmotors - High Precision Helical Planetary Gearheads with Integral Servo Motor | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE-GM Servo Gearmotors - High Precision Helical Planetary Gearheads with Integral Servo Motor

OBSOLETE-GM Servo Gearmotors - High Precision Helical Planetary Gearheads with Integral Servo Motor OBSOLETE

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

Technical Specifications

  • Frame Size: 60 mm, 90 mm, 115 mm, NEMA23, NEMA34, NEMA42
  • Continuous Torque: 27 to 533 lb-inch, 3 to 60 Nm
  • Peak Torque: 82 to 1599 lb-inch, 9 to 180 Nm
  • Radial Load Capacity: 292 to 876 lb
  • Ratio: 5, 7, 10, 15, 20, 25, 30, 50, 70, 100:1
  • Operating Speed: 280 to 1100 RPM
  • Input Voltage: 160 VDC, 320 VDC
  • Ingress Protection Rating: IP65
  • Feedback Type: Without Sensor, Resolver (optional), Encoder (optional)
  • Holding Brake Included: Yes (optional)
  • Backlash: < 15 arc-min, < 10 arc-min
Safety Warning

Full Product Description

Parker GM-Series Servo Gearmotors combine both mechanical and electronic parts into a compact, powerful package. The motor magnets are attached directly to the input gearshaft, eliminating the extra couplings, shafts and bearings required when the two components are separate. Eliminating these extra parts means that GM Servo Gearmotors are more reliable, have higher performance and cost less than traditional motor/gearhead assemblies.


GM Servo Gearmotor - Technical Overview:
• Servo motor integrated with a high-precision helical planetary gearhead
• Frame Sizes : 60 - 115mm / NEMA 23 - 42
• Ratio Options : 3:1 - 100:1
• Maximum Output Speeds : 280 - 1100 RPM
• Continuous Output Torque Ratings : 3 - 60 Nm (27 - 533 in-lbs)
• Peak Output Torque Ratings : 9 - 180 Nm (82 - 1599 in-lbs)
• Input Supply Voltage : 160 or 320VDC
• IP65 protection
• Options of Resolver/Encoder Feedback and Holding Brake
• Backlash : to < 15 arc-minutes (standard) / < 10 arc-minutes (optional)

GM Servo Gearmotor - Features:
• Large output bearings for high radial loads
• IP65 protection with viton seals, DIN-type connectors, O-rings and an anodized aluminum alloy housing for use in harsh environments
• High-density copper windings and rare-earth magnets provides maximum torque and efficiency
• Skewed laminations with odd slot counts reduce cogging
• Duplex angular contact bearing for optimum motor assembly stiffness
• Modular encoders, resolvers and brakes offered standard without increasing package size
• Two winding options, single or double stack motors and multiple gear ratios for a wide range of torques and speeds
• Single-piece construction of rotor and sun gear guarantees alignment for smooth operation
• Motor, gearhead and encoder in one compact package eliminates extra parts, improving reliability and performance
• Parker Stealth helical planetary output provides high torques, low backlash and quiet, reliable performance
• Innovative thermal design runs  20% cooler than a separate motor/gearhead assembly
• Stainless steel output shaft won't rust in corrosive environments

GM Servo Gearmotor - Applications:
• Automotive
• Machine Tool
• Material Handling
• Medical
• Packaging
• Paper Converting
• Robotics
• Semiconductor

Related Documents

×
Products

687PDC
246579