Full Flange System | Product Series

Filter by

    No filters selected

Flange Size (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Full Flange System

Full Flange System OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Product Style: Multiple Styles Available
  • Flange Size: 3/4 to 2 inch
  • Maximum Operating Pressure: 5000 to 6000 psi
Safety Warning

Full Product Description

Parker's Flange Kits contain four bolts, a split flange and an O-ring developed to provide long-lasting performance and durability. The Flange Kits come in numerous end configurations to meet your specific needs. The majority of our flanges are manufactured from forged steel with a limited amount machined from bar stock. The forged construction provides higher strength and durability to the flange.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Contains four bolts, a split flange, and an O-ring to make a complete flange assembly
• Flange Kits can be installed after fitting has been crimped

Applications:
•  Petroleum base hydraulic fluids and lubricating oils

Related Documents

Literature and Reference Materials
Full Flange System Bulletin
×
Products Flange Size (inch) Maximum Working Pressure (psi)
Full Flange 3/4 5000
Full Flange 1 5000
Full Flange 1-1/4 5000
Full Flange 1-1/2 5000
Full Flange 3/4 6000
Full Flange 1 6000
Full Flange 1-1/4 6000
Full Flange 1-1/2 6000
Full Flange 2 6000

687PDC
687583