Flat Face, Liquid Cooling CDU Threaded Quick Disconnect Couplings - CDT Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flat Face, Liquid Cooling CDU Threaded Quick Disconnect Couplings  - CDT Series

Flat Face, Liquid Cooling CDU Threaded Quick Disconnect Couplings - CDT Series

Quick connect, flat face, thread to connect couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers. The CDT Series is based on an OCP open specification and meets these performance requirements.

Technical Specifications

  • Application: Liquid Cooling, Thermal Management
  • Maximum Operating Pressure: 12 bar, 175 psi
  • Product Type: Screw to Connect
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: 32 °F
  • Body Size: 1" inch
  • Maximum Flow Rate: 26 Gal/min
  • Connection Type: Female BSPP
  • Body Material: Stainless Steel
  • Seal Material: EPDM
Safety Warning

Full Product Description

CDT Series is based on an OCP open specification. Developed in collaboration with OCP.

Markets:
- Information Technology
- Electronics
- Data Centers
- Supercomputers

Features/Benefits:
- Flush-face valve design prevents fluid loss and optimum protection of electrical components
- Reduced pressure drop for superior energy efficiency and system performance
- High resistance to vibrations and rotation
- Thread to connect design provides an ergonomically friednly connection sequence
- Manufacturing process that eliminates contamination
- Global manufacturing and service capabilities

Applications:
- Liquid cooling
- Thermal Management
- Data Centers
- Supercomputers
- Electronics
- Servers
- Rackable Server Systems
Products Coupling Half Connection Thread Size
CDT-1001-16FB Female Coupler G 1-11 BSPP
CDT-1002-16FB Male Nipple G 1-11 BSPP

687PDC
687539