Electric Motor-Driven Pumps | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electric Motor-Driven Pumps

Electric Motor-Driven Pumps

Electric motor-driven pumps can be used as primary, supplemental, or emergency backup hydraulic power in a variety of aerospace applications. Both DC and AC motors with full control are available and can be adapted to the application's individual need.

Technical Specifications

  • Input Voltage: 115 VAC, 230 VAC, 28 VDC, 270 VDC
  • Flow Rate: 0.2 to 25 Gal/min
  • Pressure Rating: 1000 to 3000 psi psi
  • Weight: 8 to 67 lb
  • Operating Temperature: -65 F to 225 F °F
  • Frequency: 380 to 702 Hz frequency AC Hz
  • Current: Max: 4 to 175 amps A
Safety Warning

Full Product Description

Parker can offer a variety of electric motor driven pumps (EMP) for aerospace applications. Parker’s ability to design and manufacture all major elements of our EMPs including, pump, motor, motor controller, and associated software, leads to a highly integrated and efficient EMP solution.

Parker provides AC motor driven pumps (ACMPs) and DC motor driven pumps (DCMPs) for main hydraulic power, supplemental power, or emergency backup power.

EMPs use electric input from either aircraft generators or batteries. Parker motors can be designed to operate with a variety of electric-power inputs including; fixed-frequency AC, variable-frequency AC, 28VDC, 270VDC, and others. Parker motor controllers and associated software can be tailored for specific motor types and support unique power-management requirements.

The motors are directly coupled to drive an axial-piston hydraulic pump. These pumps are pressure compensated and can be tuned to provide constant pressure up to rated flow or constant horsepower by lowering pressure as flow demand increases, depending on the hydraulic system demands and electrical system’s power constraints.

Bi-directional DCMPs can be installed in point-of-use hydraulic systems or regional power packs to minimize system size and complexity in more-electric aircraft.

APPLICATIONS:
• Parker ACMPs can be found in a variety of aircraft including the ERJ-170/190, CRJ-700/900, ARJ-21, MRJ, A400M, C Series, A320/A330/A340/A350, and 737/747/757/767/777
• Parker brushed DCMPs are in use on the Q-400 Dash 8, Sovereign, and Falcon 7X/8X
• Parker brushless DCMPs are in use on the Legacy 450/500 and Challenger 300/350 aircraft
• Parker bi-directional DCMPs are in use on the F-35 and G-650 aircraft

FEATURES AND ATTRIBUTES:
• Minimized weight and envelope
• Mature designs in use on the world’s most active fleets
• Full electronic and software control capabilities integrated with the motor-driven pump package

OPTIONAL FEATURES:
• AC or DC motors
• Compatible with all major hydraulic fluids (phosphate ester, hydrocarbon)
• Fan or liquid cooled for environmental adaptability
• Brushed or brushless DC motor
• Constant horsepower “soft cutoff” available to achieve higher flows, lower weight, and lower electrical power demand
• Can be provided with isolation mounts to minimize vibration transmission to structure
• Can be provided with an attenuator at the pump outlet to minimize pressure ripple

Related Documents

×
Products
HSDEMDP01

687PDC
004740