Premier Diagnostic Test Meter, Measure / Record / Analyze, Analog or CAN Sensors, Parker SensoControl Service Master Plus Kits | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premier Diagnostic Test Meter, Measure / Record / Analyze, Analog or CAN Sensors, Parker SensoControl Service Master Plus Kits

Premier Diagnostic Test Meter, Measure / Record / Analyze, Analog or CAN Sensors, Parker SensoControl Service Master Plus Kits OBSOLETE

Note: This product is no longer available - please refer to the “Recommended” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Diagnostic Meter Type: Parker Service Master Plus
  • Power Supply Voltage: 120 Volt AC
  • Software: SensoWin
  • Case Type: Large roller case
  • Application: Hydraulic or pneumatic system diagnostics
  • Includes: (2) Transducer cables - 5m, (1) CAN Y cable with Terminating Resistor, (1) USB cable, (1) LAN cable - category 5
  • Brand: SensoControl
Safety Warning

Full Product Description

The SensoControl Parker Service Master Plus is a premium multi-functional diagnostic instrument that combines data measurement, display, and on-screen analysis. With both CAN bus sensor communication and traditional analog inputs, the Parker Service Master Plus has 24 channels for a variety of inputs and outputs. This powerful test instrument will store up to one billion measured values. A variety of test kits are available.

Pressure Test kits include:
• The Parker Service Master Plus
• Storage case
• 2 Transducers (choice of measuring ranges, PD or EMA connection style, analog or CAN technology)
• 2 Transducer cables
• Power supply
• SensoWin software and documentation
• USB connection cable
• Quick start manual
Optional kit expansion items include: other SensoControl transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (order separately).

The Parker SensoControl Service Master Plus is the premier tool to measure, record, and analyze many system parameters beyond pressure. A variety of accessories are available for measuring flow, fluid temperature, current, voltage, and rotational speed. To expand the functionality of the basic pressure test kit, purchase these additional SensoControl accessories: transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (ordered separately).

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
• Pressure kits are easily expanded with SensoControl accessories to fully utilize the diagnostic capabilities of Parker's Service Master Plus meter
• On-board analysis functions for in-hand system diagnosis without needing to download data to a PC or laptop
• Full color data display with graphic viewing options
• 1 ms scan rate
• Up to 1 billion data points total storage
• Multiple CANbus and analog inputs
• 24 channels for a variety of inputs and outputs
• Powerful multi-function diagnostic instrument with IP64 protection
• Transducers are color coded to correspond with pressure ranges for easy visual identification
• Suitable for use with hydraulic and pneumatic systems

Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Related Documents

Literature and Reference Materials
SensoControl Landing Page
×
Products

687PDC
687539