Diagnostic Test Meter and Accessories, Measure and Record 1 Million Data Points, Parker SensoControl Service Master Easy Kits | Product Series

Filter by

    No filters selected

Sensor type

Technology Option

Connection Style

Measuring Range 1 (psi)

Measuring Range 2 (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Diagnostic Test Meter and Accessories, Measure and Record 1 Million Data Points, Parker SensoControl Service Master Easy Kits

Diagnostic Test Meter and Accessories, Measure and Record 1 Million Data Points, Parker SensoControl Service Master Easy Kits OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Diagnostic Meter Type: Parker Service Master Easy
  • Power Supply Voltage: 120 Volt AC
  • Software: SensoWin
  • Case Type: Medium carrying case
  • Application: Hydraulic or pneumatic system diagnostics
  • Includes: (2) Transducer cables - 3m, (1) USB cable
  • Brand: SensoControl

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The SensoControl Parker Service Master Easy is a hand-held diagnostic meter that incorporates data measurement and display with intuitive operation. Four analog sensor inputs wih auto sensor recognition provides the ability to measure and record pressure, pressure differential, temperature, flow, and rotational speed simultaneously. With a scan rate of 1ms, the Parker Service Master Easy will store up to one million measured values. A variety of pressure test kits are available.

Pressure Test kits include:
• The Parker Service Master Easy
• Storage case
• 2 Transducers (choose pressure range and coupling style)
• 2 Transducer cables
• Power supply
• SensoWin software and documentation
• USB connection cable

The Service Master Easy is an effective tool to measure and record many system parameters beyond pressure. A variety of compatible accessories are available for measuring flow, fluid temperature, and rotational speed. Expand the basic pressure test kit with these additional SensoControl accessories: transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (ordered separately).

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
• Pressure kits are easily expanded with accessories to fully utilize the diagnostic capabilities of Parker's Service Master Easy meter
• Transducers are color coded to correspond with pressure ranges for easy visual identification
• SensoWin software allows analysis of data when downloaded to a Windows operating system
• Easy intuitive operation
• Suitable for measuring hydraulic and pneumatic system pressures

Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Related Documents

Literature and Reference Materials
SensoControl Landing Page
×
Products Sensor type Technology Option Connection Style Measuring Range 1 (psi) Measuring Range 2 (psi)
PDSME34-2-01-01 (2) Pressure transducers Analog PD -14.5 to 220 psi (blue) -14.5 to 220 psi (blue)
PDSME34-2-01-06 (2) Pressure transducers Analog PD -14.5 to 220 psi (blue) 0 to 870 psi (green)
PDSME34-2-01-15 (2) Pressure transducers Analog PD -14.5 to 220 psi (blue) 0 to 2175 psi (yellow)
PDSME34-2-01-40 (2) Pressure transducers Analog PD -14.5 to 220 psi (blue) 0 to 5800 psi (orange)
PDSME34-2-01-60 (2) Pressure transducers Analog PD -14.5 to 220 psi (blue) 0 to 8700 psi (red)
PDSME34-2-06-15 (2) Pressure transducers Analog PD 0 to 870 psi (green) 0 to 2175 psi (yellow)
PDSME34-2-06-60 (2) Pressure transducers Analog PD 0 to 870 psi (green) 0 to 8700 psi (red)
PDSME34-2-15-15 (2) Pressure transducers Analog PD 0 to 2175 psi (yellow) 0 to 2175 psi (yellow)
PDSME34-2-15-40 (2) Pressure transducers Analog PD 0 to 2175 psi (yellow) 0 to 5800 psi (orange)
PDSME34-2-15-60 (2) Pressure transducers Analog PD 0 to 2175 psi (yellow) 0 to 8700 psi (red)
PDSME34-2-40-40 (2) Pressure transducers Analog PD 0 to 5800 psi (orange) 0 to 5800 psi (orange)
PDSME34-2-40-60 (2) Pressure transducers Analog PD 0 to 5800 psi (orange) 0 to 8700 psi (red)
PDSME34-2-60-60 (2) Pressure transducers Analog PD 0 to 8700 psi (red) 0 to 8700 psi (red)
PDSME34-4-01-01 (2) Pressure transducers Analog PDP -14.5 to 220 psi (blue) -14.5 to 220 psi (blue)
PDSME34-4-01-06 (2) Pressure transducers Analog PDP -14.5 to 220 psi (blue) 0 to 870 psi (green)
PDSME34-4-01-15 (2) Pressure transducers Analog PDP -14.5 to 220 psi (blue) 0 to 2175 psi (yellow)
PDSME34-4-01-40 (2) Pressure transducers Analog PDP -14.5 to 220 psi (blue) 0 to 5800 psi (orange)
PDSME34-4-01-60 (2) Pressure transducers Analog PDP -14.5 to 220 psi (blue) 0 to 8700 psi (red)
PDSME34-4-06-06 (2) Pressure transducers Analog PDP 0 to 870 psi (green) 0 to 870 psi (green)
PDSME34-4-06-15 (2) Pressure transducers Analog PDP 0 to 870 psi (green) 0 to 2175 psi (yellow)
PDSME34-4-06-40 (2) Pressure transducers Analog PDP 0 to 870 psi (green) 0 to 5800 psi (orange)
PDSME34-4-06-60 (2) Pressure transducers Analog PDP 0 to 870 psi (green) 0 to 8700 psi (red)
PDSME34-4-15-15 (2) Pressure transducers Analog PDP 0 to 2175 psi (yellow) 0 to 2175 psi (yellow)
PDSME34-4-15-40 (2) Pressure transducers Analog PDP 0 to 2175 psi (yellow) 0 to 5800 psi (orange)
PDSME34-4-15-60 (2) Pressure transducers Analog PDP 0 to 2175 psi (yellow) 0 to 8700 psi (red)
PDSME34-4-40-40 (2) Pressure transducers Analog PDP 0 to 5800 psi (orange) 0 to 5800 psi (orange)
PDSME34-4-40-60 (2) Pressure transducers Analog PDP 0 to 5800 psi (orange) 0 to 8700 psi (red)
PDSME34-4-60-60 (2) Pressure transducers Analog PDP 0 to 8700 psi (red) 0 to 8700 psi (red)
PDSME34-6-01-01 (2) Pressure transducers Analog EMA -14.5 to 220 psi (blue) -14.5 to 220 psi (blue)
PDSME34-6-01-06 (2) Pressure transducers Analog EMA -14.5 to 220 psi (blue) 0 to 870 psi (green)
PDSME34-6-01-15 (2) Pressure transducers Analog EMA -14.5 to 220 psi (blue) 0 to 2175 psi (yellow)
PDSME34-6-01-40 (2) Pressure transducers Analog EMA -14.5 to 220 psi (blue) 0 to 5800 psi (orange)
PDSME34-6-01-60 (2) Pressure transducers Analog EMA -14.5 to 220 psi (blue) 0 to 8700 psi (red)
PDSME34-6-06-15 (2) Pressure transducers Analog EMA 0 to 870 psi (green) 0 to 2175 psi (yellow)
PDSME34-6-06-40 (2) Pressure transducers Analog EMA 0 to 870 psi (green) 0 to 5800 psi (orange)
PDSME34-6-06-60 (2) Pressure transducers Analog EMA 0 to 870 psi (green) 0 to 8700 psi (red)
PDSME34-6-15-40 (2) Pressure transducers Analog EMA 0 to 2175 psi (yellow) 0 to 5800 psi (orange)
PDSME34-6-15-60 (2) Pressure transducers Analog EMA 0 to 2175 psi (yellow) 0 to 8700 psi (red)
PDSME34-6-40-40 (2) Pressure transducers Analog EMA 0 to 5800 psi (orange) 0 to 5800 psi (orange)
PDSME34-6-40-60 (2) Pressure transducers Analog EMA 0 to 5800 psi (orange) 0 to 8700 psi (red)
PDSME34-6-60-60 (2) Pressure transducers Analog EMA 0 to 8700 psi (red) 0 to 8700 psi (red)

687PDC
687539