The Parker Service Master COMPACT | Product Series

Filter by

    No filters selected

Product Type

Version

Calibration Type

Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
The Parker Service Master COMPACT

The Parker Service Master COMPACT

The Parker Service Master COMPACT is a versatile, innovative device ideal for service applications.

Technical Specifications

  • Product Style: Measuring Device in Case with accessory, Measuring Device
  • Product Series: The Parker Service Master COMPACT
  • Division: High Pressure Connectors Europe Division
  • Brand: Parker
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment
  • Application: Hydraulic or pneumatic system diagnostic
  • Technology: Hydraulics, Fluid & Gas Handling
  • Product Type: Diagnostic Testing Equipment
  • Inputs/Outputs: Analog, Parker CAN, Auxiliary
  • Number of Inputs: Up to 8
  • Accuracy: 0,1% FS
  • Communication Port Type: USB-C
  • Memory Type: USB
  • Housing Material: ABS/PC
  • Cover Material: TPE
  • Display Size: 4,3"
  • Display Type: Touch Display
  • Ingress Protection Rating: IP 65
  • Ambient Temperature: -20 .. +50°C
  • Storage Temperature: -30 .. +80°C
  • Operating Humidity: 0 .. 95%, non-condensing
  • Software: SensoWin
Safety Warning

Full Product Description

The Parker Service Master COMPACT is a universally appliable measuring device for service applications in mobile and stationary hydraulics.
The device is available in 3 versions, for Parker CAN or analogue sensors with automatic sensor recognition and optional industrial analogue sensors.
Due to a wide range of sensors it can be flexibly used in hydraulic applications. For example, for service and maintenace, system validation or performance optimization.
Parker sensors with integrated sensor recognition alow plug and play measurements.
After plug in, manual parameterizing of the measurement signal and measuring range is no longer necessary – independent if pressure, temperature, flow or rpm sensors.
Parameters are displayed in real time and can be recorded at the touch of a button or triggered by defined signals.
Different test kits are available.


Markets:
• Maintenance and Repair, MRO
• Mobile
• Agriculture
• Construction
• Transportation
• Defence
• Industrial
• Molding
• Testing

Applications:
• Mobile equipment
• Industrial hydraulic systems
• Fluid or gas maintenace and trouble shooting
• System performance optimization
• System validation
• Test equipment and technology
• Cooling systems

Features/benefits:
• Versions with different measuring inputs: Parker analog or ParkerCAN sensors with sensor recognition and optional industrial analog sensors
• Measure and display up to 16 channels
• Intuitive operation using the colored 4,3” touch display, Suitable for use with gloves, resolution 800 x 480 pixels
• Additional tactile keyboard for operation even under difficult conditions
• Rugged, oil-resistant protection for use in harsh conditions and for shock absorption
• Practical storage concept with integrated portable USB stick
• Templates for recurring measurements
• Start/Stop measuerement with automatic data compression or manual adjustment of storage time and rate
• Screenshot function
• Templates for recurring measurements
• SensoWin software allows online measurement and deeper analysis and documentation of downloaded measurements

Related Documents

×
Products Product Type Version Calibration Type Includes
K-SCM-370-0-02 Measuring device ANALOG/AUX Calibration Certificate (ISO 9001) Cable USB A - USB C - 1m
K-SCM-370-1-05 Measuring device CAN/AUX Calibration Certificate (ISO 9001) Cable USB A - USB C - 1m
SC-BAT-370 Spare Part - - Battery for SCM 370
SCC-370 Optional Accessories - - Outdoor case
SCK-USB-A-C Optional Accessories - - Cable USB A - USB C - 1m
SCK-USB-C-C Optional Accessories - - Cable USB C - USB C - 1m
SCKIT-370-0-02 Measuring device in case with accessory ANALOG/AUX - Cable, adapter, test hose and quick charging power supply
SCKIT-370-0-PTQ Measuring device in case with accessory ANALOG/AUX - Pressure sensors, temprature sensor, flow sensor, cable, adapter, test hose and quick charging power supply
SCKIT-370-1-05 Measuring device in case with accessory CAN/AUX - Cable, adapter, test hose and quick charging power supply
SCKIT-370-2-05 Measuring device in case with accessory CAN - Cable, adapter, test hose and quick charging power supply
SCM-370-0-02 Measuring device ANALOG/AUX - Cable USB A - USB C - 1m
SCM-370-1-05 Measuring device CAN/AUX - Cable USB A - USB C - 1m
SCM-370-2-05 Measuring device CAN - Cable USB A - USB C - 1m
SCM-370-CAPS Spare Part - - Protective cap set (set with caps for all versions)
SCM-370-DISPRO Optional Accessories - - Display protection (1 pc.)
SCM-370-RUBBER Spare Part - - Rubber protection + Standing bracket
SCNA-USB-C-CAR Optional Accessories - - Car charging cable 12/24VDC with USB-C plug
SCSN-445 Optional Accessories - - Quick charging power supply (66 W) incl. USB cable (C auf C) und adapter (EUR/UK/US)
TOUCHPEN-SENSO Optional Accessories - - Touch pen (Parker)
SCK-401-4M Optional Accessories - - M12x1 plug for external sensor inputs

687PDC
687614