Replacement Crimper Connectors for MiniKrimp™ Crimpers | Product Series

Filter by

    No filters selected

Available for Online Purchase

Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Crimper Connectors for MiniKrimp™ Crimpers

Replacement Crimper Connectors for MiniKrimp™ Crimpers

The bent tube assembly Crimper Connectors are cost effective, stainless steel, rigid bent tube replacement accessories designed for the MiniKrimp™ Air Over Hydraulic Model and the MiniKrimp™ Hand Pump Model.

Technical Specifications

  • Equipment Type: Minikrimp
  • Product Style: Hand Pump Air over Hydraulic

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parflex Crimper Connectors are stainless steel, rigid bent tube replacement accessories designed for both the MiniKrimp™ Air Over Hydraulic Model and the MiniKrimp™ Hand Pump Model. These pre-formed assemblies provide a quick fix for the MiniKrimp should damage occur.

Markets:
• Industrial
• Mobile Equipment
• Transportation
• Marine
• Oil & Gas

Features/Benefits:
• Pre-formed for quick easy installation

Applications:
• Wide range of applications that involve the use of Parflex fittings (54, 55, 56, 57, 58, 58H, 91, 91N, 92, 93N, CY, MS, SF and HY Series) and a majority of thermoplastic, rubber, PTFE and specialty hoses

Technical Specifications:
• Connectors are designed exclusively for use with the Parflex MiniKrimp™
• No other connectors are approved for use with the MiniKrimp™ without expressed written consent for Parker Parflex Division's technical support

Related Documents

×
Products Style
015308 Hand Pump
025349 Air Over Hydraulic

687PDC
687563