Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
REGIONAL - Parker's 2-position, 3-way spool type shuttle valve with spring offset are spring biased into its normal position and are capable of flows up to 90 lpm (24 gpm) and 420 bar (6000 psi).
Products | Flow Rate | Switching Pressure | Seal Material |
---|---|---|---|
K04B3-5.0N | 25 GAL/MIN, 90 L/MIN | 73 PSI, 5 BAR | Nitrile |
K04B3-5.0V | 25 GAL/MIN, 90 L/MIN | 73 PSI, 5 BAR | Fluorocarbon |
K04B3-10.0N | 25 GAL/MIN, 90 L/MIN | 145 PSI, 10 BAR | Nitrile |
K04B3-10.0V | 25 GAL/MIN, 90 L/MIN | 145 PSI, 10 BAR | Fluorocarbon |