Cartridge Ball Type Shuttle Valve | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cartridge Ball Type Shuttle Valve

Cartridge Ball Type Shuttle Valve

Parker's 2-position, 3-way ball type shuttle valves are designed to fit an industry common cavities and allow flows up to 50 lpm (13 gpm) and 420 bar (6000 psi).

Technical Specifications

  • Flow Rate: 1, 10, 13 Gal/min, 3.8, 38, 50 L/min
  • Maximum Inlet Pressure Rating: 3000, 5000, 6000 psi, 207, 350, 420 bar
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 1, 10, 13 Gal/min, 3.8, 38, 50 L/min
  • Standard Flow Rate Setting: N/A, 7 Gal/min, N/A, 27 L/min
  • Actuation Type: Pressure Sensing
  • Configuration: 3-way Ball Type
  • Operation Type: Automatic
  • Maximum Operating Pressure: 3000, 5000, 6000 psi, 207, 350, 420 bar
  • Leak Rate: 5 @ 3000 PSI (207 BAR), 5 @ @ 5000 PSI (350 BAR), 10 @ 5000 PSI (350 BAR), 5 @ 6000 PSI (345 BAR) drops/min
  • Cavity Size: C04-3, C08-3, C10-3
  • Function: Diverter
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 6, 11, 30, 48 lb-ft, 8, 15, 40, 65 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.04, 0.15, 0.3 lb, 0.02, 0.07, 0.14 kg
  • Body Material: N/A

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s family of 2-position, 3-way ball type shuttle valves feature a space and cost saving design that fits in an industry common cavity and can operate with hydraulic system flows as high as 50 lpm and pressures up to 420 bar. The simple and effective ball type construction features very fast operation with very low leak performance and is ideal for sequencing, load sensing, or communicating the highest pressure within a specific section of the hydraulic circuit.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Ball type construction for maximum wear resistance and greater durability
• Minimal leakage - less than 3 drops/min.
• Contamination tolerant
• All external parts zinc plated

Applications:
• Sensing the highest pressure from two lines
• Sequencing
• Load Sensing
• Brake actuation

Additional Technical Insight:
The valve consists of a steel ball that can seal against one of two adjacent seats, providing a path from the highest pressure signal to another function. When one inlet port is pressurized, the ball or poppet is forced against the opposite seat, blocking that inlet and providing a flow path to the outlet port.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Seal Material
CS041B 1 GAL/MIN, 3.8 L/MIN 3000 PSI, 207 BAR Nitrile
CS041BV 1 GAL/MIN, 3.8 L/MIN 3000 PSI, 207 BAR Fluorocarbon
CSH101B 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Nitrile
CSH101BV 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR Fluorocarbon
K02A3N 13 GAL/MIN, 50 L/MIN 6000 PSI, 420 BAR Nitrile
K02A3V 13 GAL/MIN, 50 L/MIN 6000 PSI, 420 BAR Fluorocarbon
CSH041 1 GAL/MIN, 3.8 L/MIN 5000 PSI, 350 BAR Nitrile
CSH041V 1 GAL/MIN, 3.8 L/MIN 5000 PSI, 350 BAR Fluorocarbon

687PDC
327264