Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parker motion controller PAC is a programmable controller based on the IEC 61131-3 and PLCopen motion standards. It combines machine logic, real-time motion control and visualization into a standard fan-less and easily mountable din rail solution.
California Residents: Prop-65 Warning
Powerful, integrated, and designed for the global machine market, the EtherCAT based Parker motion controller helps OEMs produce efficient, high-performance control systems based on the IEC 61131-3 and PLCopen Motion standards. The PAC combines machine logic, signal handling and high-speed motion control into a standard based, performance driven, fan-less and easily mountable din rail solution. Equipped with a native, real-time EtherCAT bus, a modular interface slot, standard Ethernet and USB ports plus a built-in SD-card slot and the supported fieldbus options Profinet Slave, EtherCAT or EtherNet/IP the controller can be easily integrated and is suitable for a wide range of applications. Programmed with CODESYS, efficient and powerful control systems can be designed based on IEC61131-3 and PLCopen motion standards. Offering the OPC UA server the controller is the perfect device for industry 4.0 communication
Markets:
• Factory Automation
• Vehicle Assembly Facilities
• Food & Beverage
• Textile, Paper
• General Automation
Features/Benefits:
- Seamless integration into existing plant networks maximizes machine productivity
The Parker motion controller comes standard with a variety of onboard communication protocols, including OPC UA Server, EtherCAT and additional options for Ethernet/IP, Profinet.
- Quick and Easy commissioning time
Advanced Debugging Tools and Simulation Runtime as well as standardized and object oriented programming, allowing faster code generation and modular code reuse. (full suite of IEC61131-3 programming languages and PLCopen motion control function blocks).
- High modularity support modular machines
Connectivity to a variety of popular 3rd party devices with Modular I/O and communication interfaces.
- Peace of mind with robust, industrial grade device
Thanks to removable storage media and fan-less operation. No moving parts.
Applications:
• Packaging Machines
• Material forming machines
• Handling machines
• Converting and plastic machines
• Printing & Marking Equipment
Compliance, Certifications & Safety |
---|
EC Declaration of Conformity 2014/30/EU, Series PAC120/PACHC, Certificate |
RoHS 3 Declaration of Conformity for PAC120/PACHC |
Products | Technology Option | Communication Interface |
---|---|---|
PAC120-MWE01-3X-00-01 | 256 MB RAM - 256 MB Flash - IEC, PLCopen Motion - Web Visualization | EtherNet/IP - Enhanced communication OPC UA |
PAC120-MWP01-3X-00-01 | 256 MB RAM - 256 MB Flash - IEC, PLCopen Motion - Web Visualization | PROFINET IRT slave - Enhanced communication OPC UA |
PAC340-CWB11-3X-00-01 | 2GB RAM - 8 GB Flash - IEC, PLCopen Motion - Web Visualization - CNC | EtherNet/IP + PROFINET - Enhanced communication OPC UA |
PAC340-MWB11-3X-00-01 | 2GB RAM - 8 GB Flash - IEC, PLCopen Motion - Web Visualization | EtherNet/IP + PROFINET - Enhanced communication OPC UA |