Oil level dip sticks | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Oil level dip sticks

Oil level dip sticks

Product is used to measure oil level in a vessel holding oil. They are custom designed for accurate level indication for each unique main engine oil reservoir or gearbox. It is typically mounted to the bottom of the oil cap.

Technical Specifications

  • Operating Temperature: typical engine oil temperatures: -65° to 450 °F
  • For Fluid Type: Designed to specifications; typically designed using turbine engine oils
Safety Warning

Full Product Description

The oil level dip stick is designed and manufactured by Parker Aerospace’s Gas Turbine Fuel Systems Division to provide accurate indication to the flight line maintenance technicians. They are designed and certified to meet the FAA 15-minute fireproof requirement. Dipsticks are 300-series stainless steel.

APPLICATIONS:
The oil level dip sticks are used on gas turbine main engine reservoirs and gearboxes. The product can be designed for other applications that require precise fluid level measurement in a fire zone, if required. They are used on both military and commercial engines for all types of aircraft including helicopters.

FEATURES AND ATTRIBUTES:
• Fireproof
• Easy to read fluid level
• Maintenance free
• Highly reliable
• Attached to bottom of oil filler cap

OPTIONAL FEATURES:
Graduation marks are engraved, etched, or laser engraved in either US or metric markings.

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×
Products
OLDS-417

687PDC
687680