High Temperature Hose Sleeve - Firesleeve | Product Series

Filter by

    No filters selected

Inside Diameter (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Temperature Hose Sleeve - Firesleeve

High Temperature Hose Sleeve - Firesleeve

Parker's Firesleeve is a flame resistant sheath that protects the hose from extreme temperature conditions.

Technical Specifications

  • Accessories Included: Sleeves
  • Hose Outside Diameter: up to 3.50 inch, up to 89 mm
  • Materials of Construction: Fiberglass Sleeve with Silicone Rubber Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Firesleeve is a flame resistant sheath that protects the hose from extreme temperature conditions. The Firesleeve easily slides over hoses and readily expands over fittings. Our Firesleeve can be secured in place with our FSC Clamp and Firesleeve Tape. The Firesleeve inside dimension (I.D.) must exceed the outside dimension (O.D.) of the hose in order for easy hose insertion. Available in 0.58” to 3.71” in I.D.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Flame resistant to protect from extreme temperature situations
• For use with FSC Clamp to keep sleeve in place
• Oil and Fluid Resistance: Impervious to most liquids including those with a hydrocarbon base. Remains functional after immersion for 120 hours at 80F in MIL-L-6082 and Skydrol 500.

Applications:
• For use in high temperature applications

Specifications:
• Braided fiberglass sleeve and an orange, bonded and seamless silicone rubber cover
• Conforms to SAE Aerospace standard 1072E
• Temperature range: -65F to +500F (-54C to +260C) continuous exposure, up to 2000F (1093C) for 15-20 minutes and up to 3000F (1650C) for 15-30 seconds

Certifications:
• UL 1441 Certified
• VW1 Flame Test Certified
• MSHA Certified for use in underground mines
• SAE AS1072E
• DNV-GL Certified to 800C/30 mins (ISO15540 & ISO15541)
• BS EN 373 Molten Splash Tested
• BS EN 388 Abrasion Tested
• BS EN ISO 6940 Flame Resistance Tested
• BS EN ISO 6530 Oil Resistance Tested
• BS 2576 Tensile Strength Tested
• DIN 45545 Low Smoke Toxicity
• DIN 54837/5510-2 Rail Vehicle Certified for Resistance to Combustibility
• DIN 5659-2/5510-2 Rail Vehicle Certified for Toxicity
• LNE French Rail Certification STM-S-001; Class F0
• DIN EN45545-2:2013-08 Rail Certification

Related Documents

×
Products Inside Diameter (inch)
FS-F-10 0.58
FS-F-11 0.65
FS-F-12 0.71
FS-F-14 0.84
FS-F-16 0.96
FS-F-18 1.08
FS-F-20 1.21
FS-F-22 1.34
FS-F-24 1.46
FS-F-30 1.84
FS-F-38 2.34
FS-F-40 2.46
FS-F-28 1.72
FS-F-32 1.96
FS-F-48 2.96
FS-F-60 3.71
FS-F-64 4.10
FS-F-80 5.00

687PDC
687583