Firesleeve Tape | Product Series

Filter by

    No filters selected

Width (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Firesleeve Tape

Firesleeve Tape

Firesleeve Tape is a high-temperature, silicone rubber tape which is used to seal the ends of Firesleeve and prevent the wicking of fluid into the Firesleeve.

Technical Specifications

  • Color: Orange
  • Maximum Operating Temperature: 475 °F, 246 °C
Safety Warning

Full Product Description

Firesleeve Tape is a high-temperature, silicone rubber tape which is used to seal the ends of Firesleeve and prevent the wicking of fluid into the Firesleeve. The Firesleeve Tape is used as an alternative to sealant, which can be messy and take time to cure. FSC Clamps are still recommended to prevent movement of the Firesleeve. Firesleeve Tape is 1” in width and can withstand temperatures up to 475°F (246°C).

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Non-adhesive, self-bonding tape for easy installation
• Firesleeve Tape replaces messy sealants which can take time to cure
• Provides a liquid tight insulation barrier to prevent hydraulic oils and contaminants from wicking into the inner braid of the Firesleeve

Applications:
• Use to seal and secure Firesleeve at hose ends

Specifications:
• High temperature orange silicone rubber tape
• Maximum Temperature: 475°F (246°C)

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Width (inch)
FSS-Tape-16 1

687PDC
687583