BP Profile, Double-Acting Hydraulic Piston Seal | Product Series

Filter by

    No filters selected

Length Unit of Measure

Groove Diameter

Groove Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
BP Profile, Double-Acting Hydraulic Piston Seal

BP Profile, Double-Acting Hydraulic Piston Seal

Resilon® polyurethane piston seal for medium- to heavy duty, bi-directional hydraulic applications. Wear resistant, extrusion resistant and extended temperature capable.

Technical Specifications

  • Bore Diameter: 1.5 to 8.002 inch, 32.0 to 200.0 mm
  • Gland Depth: 0.121 to 0.237 inch, 3.7 to 10.5 mm
  • Maximum Operating Pressure: up to 7000 psi
  • Minimum Operating Temperature: -65 °F
  • Maximum Operating Temperature: 275 °F
  • Seal Material: P4304D60
  • Elastomer: Nitrile (NBR)
  • Durometer: 70 Shore A (energizer ring), 60 Shore D (cap ring)
  • For Fluid Type: Hydraulic Oil (petroleum based)
  • Color: Brown
  • Thermal Application Type: Expanded Low and High Temperature (< -30°F, > 250°F)
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Media: Hydraulic
  • Maximum Surface Speed: 100 ft/min, 0.5 m/sec
  • O-Ring Dash Number: Various
Safety Warning

Full Product Description

AVAILABILITY
A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document in the Product Support tab.  Contact Parker for requirements outside typical ranges.

PERFORMANCE ADVANTAGES
Parker’s BP profile is a squeeze type, polyurethane cap piston seal for use in medium to heavy duty, bi-directional hydraulic applications.  This seal is primarily designed for linear applications but has been successfully used as a low speed rotary seal.  The standard material for this profile is Resilon® compound P4304D60, a proprietary Parker polyurethane offering higher wear resistance, extrusion resistance, and extended temperature range over 4304 polyurethane, compound P4304D60.  This is a proprietary Parker polyurethane offering higher wear resistance, greater extrusion resistance, and extended temperature range over standard grade polyurethanes.  The Resilon 4304 cap is energized using a resilient nitrile elastomer offering low compression set.  

The BP profile’s geometry provides a fluid reservoir between the two sealing lips which holds system fluid, resulting in reduced breakaway and running friction.  Additional features of the BP Profile include:
• Designed to retrofit o-ring grooves
• Easy to install
• Resists rolling and twisting in long stroke applications.

Available in Parker’s proprietary Resilon polyurethane, the BP Profile provides
• Long life
• Extrusion resistance
• Low compression set
• Shock load resistance, and
• Excellent sealing performance at zero pressure

Standard Materials:
• P4304D60 Resilon polyurethane; Temp -65 / +275F; Pressure* 7000 psi; Surface speed

Related Documents

×
Products Length Unit of Measure Groove Diameter Groove Width
4304BP218A inch 1.258 0.187
4304BP220A inch 1.383 0.187
4304BP222A inch 1.508 0.187
4304BP326A inch 1.630 0.281
4304BP328A inch 1.880 0.281
4304BP330A inch 2.130 0.281
4304BP331A inch 2.255 0.281
4304BP332A inch 2.380 0.281
4304BP334A inch 2.630 0.281
4304BP336A inch 2.880 0.281
4304BP338A inch 3.130 0.281
4304BP340A inch 3.380 0.281
4304BP341A inch 3.505 0.281
4304BP342A inch 3.630 0.281
4304BP344A inch 3.880 0.281
4304BP346A inch 4.130 0.281
4304BP348A inch 4.380 0.281
4304BP350A inch 4.630 0.281
4304BP427A inch 4.778 0.375
4304BP429A inch 5.028 0.375
4304BP431A inch 5.278 0.375
4304BP433A inch 5.528 0.375
4304BP437A inch 6.028 0.375
4304BP439A inch 6.528 0.375
4304BP441A inch 7.028 0.375
4304BP443A inch 7.528 0.375
M304BP03.7032-3.2A mm 24.6 3.2
M304BP03.7040-3.2A mm 32.6 3.2
M304BP05.5050-4.2A mm 39.0 4.2
M304BP05.5063-4.2A mm 52.0 4.2
M304BP07.7080-6.3A mm 64.6 6.3
M304BP05.5080-4.2A mm 69.0 4.2
M304BP10.5090-8.1A mm 69.0 8.1
M304BP10.5100-8.1A mm 79.0 8.1
M304BP07.7095-6.3A mm 79.6 6.3
M304BP07.7125-6.3A mm 109.6 6.3
M304BP10.5140-8.1A mm 119.0 8.1
M304BP10.5150-10.5A mm 129.0 10.5
M304BP10.5160-8.1A mm 139.0 8.1
M304BP10.5200-8.1A mm 179.0 8.1
4304BP1750-130A inch 1.508 0.187
4304BP2250-130A inch 1.880 0.281
4304BP2500-130A inch 2.130 0.281
4304BP2500-175A inch 2.130 0.281
4304BP3250-160A inch 2.880 0.281
4304BP3500-160A inch 3.130 0.281
4304BP4000-160A inch 3.630 0.281
4304BP4250-160A inch 3.880 0.281
4304BP447A inch 9.5 0.25
4304BP4500-160A inch 4.130 0.281
4304BP5000-160A inch 4.630 0.281

687PDC
687567