Instrument clusters - DPS-C (Display Panel Standard, Construction) | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Instrument clusters - DPS-C (Display Panel Standard, Construction)

Instrument clusters - DPS-C (Display Panel Standard, Construction) OBSOLETE

This product is obsolete. Please contact us for any further assistance.

Technical Specifications

  • Power Supply Voltage: 8 to 32 VDC
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Number of Inputs: 24
  • Number of Outputs: 4
  • Ingress Protection Rating: IP69K (front panel)
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Molex MX150
  • Display Type: 3.5" Color TFT
  • Communication Interface: 2x CAN, USB

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s DPS-C (Display Panel Standard, Construction) instrument cluster is an innovative user interface with small installation dimensions that makes complete vehicle information accessible in a single centralized location. By incorporating the DPS-C cluster, a wide range of mobile construction vehicles can be operated more efficiently for greater productivity.

This versatile instrument cluster supports two CAN communication channels, as well as USB. The DPS-C has inputs to measure analog, digital and frequency signals and outputs suited for hydraulic control, or general electrical control.
The DPS-C instrument cluster is ideal for various off-road vehicle applications, with 5 backlit gauges, up to 28 positions for status LEDs (tell-tales), and a 3.5” color LCD screen for operator messages. The robust enclosure has environmentally sealed, Molex MX150 type connectors and is designed to be used in rugged environments.

The DPS-C has a software development kit (SDK) that allows customers to develop their own software and the overlay may be customized, making the DPS-C perfect for any mobile application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 24 inputs - analog, digital or frequency
• 5 gauges supported
• 28 status LEDs
• 3.5” color LCD screen
• 2 CAN buses

Applications:
• Excavator display panel
• Telehandler display panel
• Any type of mobile equipment operator display

Related Documents

×
Products Model Number
0971001ECD DPS-C

687PDC
936514