Pressure Gauge Selector Valve - Series WM | Product Series

Filter by

    No filters selected

Number of Measuring Point Connections

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Gauge Selector Valve - Series WM

Pressure Gauge Selector Valve - Series WM

Pressure gauge selector valves series WM allow to connect up to 5 or 10 measuring points to one pressure gauge. When measuring is completed, the gauge is pressure-relieved to prevent it from being damaged by pressure surges.

Technical Specifications

  • Maximum Operating Pressure: 315 bar
  • Mounting Type: Panel mounting
  • Actuation Type: Manually
  • Connection Size: G 1/8
  • Seal Material: FPM
  • Weight: 1.8 kg
  • Product Series: Pressure gauge
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Steel
Safety Warning

Full Product Description

Parker's pressure gauge selector valves series WM are designed to connect up to 5 or 10 measuring points to one pressure gauge and thus to significantly safe costs and installation space. When measuring is completed, the gauge is pressure-relieved to prevent it from being damaged by pressure surges. The accuracy and life time of the pressure gauge are thereby increased considerably.

Markets:
• Industrial

Features/Benefits:
• Pressure gauge selector valve with locking, pressure-relieving piston - extends the service life of the manometer by unloading the pressure
• 5 or 10 measuring positions optional - saves investments in manometers and requires less installation space
• Measuring point selection by marked rotary handle and graduated dial - simple and safe operation
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Function:
To select one of the measuring points from 1 to 5 or 1 to 10, the rotary handle is pulled out fully, and turned to the left or right. When the measuring point is selected by means of the handle marking and the dial, the handle is pushed in and the pressure gauge loaded with the pressure present. The piston is locked in the measuring position by a catch. When measuring is completed, the handle is pulled out, to relieve the pressure gauge via the drain line.

Related Documents

×
Products Number of Measuring Point Connections
WM10A 10
WM5A 5

687PDC
687478