Universal Tilt Sensors - UTS-G | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Universal Tilt Sensors - UTS-G

Universal Tilt Sensors - UTS-G

Parker’s UTS Universal Tilt Sensors with Gyroscope communicate angle of tilt, pitch, and roll information using SAE J1939 CAN bus protocol. They are engineered with MEMs devices for reliability and built to withstand rugged applications.

Technical Specifications

  • Power Supply Voltage: 6 to 36 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 68, 69k
  • Electrical Connection: DT04-4P
  • Housing Material: Glass-filled PC/PET
  • Mounting Hole Diameter: 0.25 inch (x3)
  • Operating Current: 19 mA @12VDC, 18 mA @24VDC max.
  • Specifications Met: SAE J1939 CAN Protocol
  • Model Number: UTS-G
  • Sensor Type: Tip/tilt
Safety Warning

Full Product Description

Parker Electronic Controls Division Universal Tilt Sensor with Gyroscopic Compensation (UTS-G) is an inertial tilt sensor for mobile vehicles and other applications. The UTS-G is a 3-axis, ±90 degree, micro-electro-mechanical systems (MEMS) tilt sensor with gyroscope compensation that communicates over J1939 CAN bus protocol and can be used to indicate the level position in many dynamic mobile hydraulic applications. The sensors have a high level of EMI immunity for trouble-free operation.
A single corrosion-proof package with no moving components gives the sensors the ability to withstand rugged applications. The spin weld design combined with an integrated sealed connector gives the sensors IP68 and IP69k for best-in-class ingress protection for outdoor applications.
Electronic Motion and Controls Division UTS-G eliminates the need for redundant sensors by offering three (3) axis outputs lowering your total spend on an electronic controls system solution.

Features/Benefits:
• ABS plastic body for corrosion resistance
• Patented error-proof mounting
• Three (3) axis angular tilt: ±90 degree
• 3D Acceleration, 3D Rate of Change
• Gyroscope Dynamic Compensation
• Pitch and Roll output per J1939 SSI2
• No moving parts

Markets:
• Construction equipment
• Material handling equipment
• On Highway truck and bus
• Agricultural equipment

Applications:
• Scissor lifts
• Forklifts
• Cranes
• Telehandlers
• Utility vehicles
• Combines
• Skid Steer
• Loaders

Related Documents

×
Products
163161ECD

687PDC
936514