Push to Connect, Universal Interchange, Quick Connect Air Couplers - UC Series | #UC-251-4FP


LOADING IMAGES
UC-251-4FP

Push to Connect, Universal Interchange, Quick Connect Air Couplers - UC Series | #UC-251-4FP

Brass UC series coupler with female threads


Technical Specifications

  • Connection Thread Size (inch): 1/4 - 18
  • Connection Type: NPTF
  • Thread Style: Female
  • Maximum Operating Pressure: 150 psi
  • Body Size: 1/4 inch
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Tubular
  • Seal Material: Nitrile
  • Body Material: Brass
  • Application: Air
  • Specifications Met: Connects with Industrial Interchange, 10 series (Tru-Flate), and 50 series (ARO 210) style nipples
  • Sleeve Type: Push to connect
  • Lock Type: Locking balls

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

UC Series Universal Couplers (pneumatic, air) up to 150 psi connect with Industrial Interchange, 10 Series (Tru-Flate), and 50 Series (ARO 210) style nipples. Parker's UC Series are push-to-connect, single shut off quick couplings. While the best performance is obtained by matching like series couplers and nipples, the Universal Coupler permits multiple series nipples to mate with one coupler. Couplers are available in 1/4" size only with a pressure rating of 150 psi.

Technical Characteristics:
• Size: 1/4”
• Material: Brass
• Port Ends: Female NPSF, Male NPTF
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• Connects with three nipple styles - Industrial Interchange, 10 Series (Tru-Flate), 50 Series (ARO 210 style)
• Push to connect for easy single handed operation
• High flow valve with minimal pressure drop for efficient performance
• Sleeve guard helps to prevent accidental disconnection when in use

Applications:
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files

Part Number
UC-251-4FP DWF IGS IPT SAT STP

Ok

x

Related Documents

×

$35.90 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539