Medium Duty Brake Motor - Torqmotor™ DG Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Duty Brake Motor - Torqmotor™ DG Series

Medium Duty Brake Motor - Torqmotor™ DG Series

The Torqmotor™ DG Series wheel motor features an integrally mounted mechanical drum brake for parking. Intermittent pressures to 4000 psi, intermittent torques to 12,600 lb-in, dynamic side load capability is 3600 lb. at key. Shaft size 1.25 inch.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 141 to 959, 8.6 to 58.5
  • Maximum Pressure Differential: 103 to 276, 1500 to 4000
  • Maximum Flow Rate: 95 to 114, 25 to 30
  • Maximum Output Torque: 530 to 1268, 4692 to 11227
  • Minimum Starting Torque: 418 to 1177, 3706 to 10419
  • Maximum Operating Speed: 118 to 660
  • Shaft Diameter: 1.25
Safety Warning

Full Product Description

Exceptional strength and durability in a high-performance brake motor with integrally mounted mechanical drum brake. Rugged construction throughout allows the transmission of up to 12,600 lb-in of torque. The entire powertrain is continually washed in cool, high flow fluid to assure long life. Roller vanes and sealed commutator maintain high efficiency and provide smooth low speed performance. Torqmotor™ DG Series has superior side load capacity, and high pressure shaft seal. Reliable holding capacity and ease of installation make this motor with parking brake the ideal choice for the propulsion systems on many heavy-duty turf, agricultural and other vehicle applications requiring a parking brake.

The DG Series is a rugged Low Speed High Torque (LSHT) orbital brake motor for heavy duty applications, featuring: intermittent pressures to 4000 psi, intermittent torques to 12,600 lb-in, dynamic side load maximum capability at the key: 3,600 lb. and available with either vertical or horizontally applied levers for brake actuation. Shaft size 1.25 inch nominal.


Markets:
• Construction Equipment
• Mining
• Material Handling Equipment
• Oil & Gas
• Turf Equipment
• Agricultural Machinery
• Material Handling Equipment
• Forestry Equipment

Features/Benefits:
• Intermittent pressures to 4000 psi
• Intermittent torques to 12,600 lb-in
• Dynamic side load maximum capability at key: 3600 lb
• Mechanical brake with hubShaft size 1.25 inch
• Reliable holding capacity
• Robust construction for longer life
• Superior side load capability
• Continuous oil flow across internal splines for longer life
• Smooth extra low speed operation
• High pressure shaft seal standard
• Innovative design eliminates case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA


Applications:
• Trenchers
• Zero Turn Mowers
• Golf Course Maintenance Equipment
• Man Lifts
• Scissor Lifts
• Winches
• Boom Rotate

Related Documents

×

687PDC
688058