Medium Duty Brake Motor - Torqmotor™ BH Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Duty Brake Motor - Torqmotor™ BH Series

Medium Duty Brake Motor - Torqmotor™ BH Series

The Torqmotor™ BH Series provides a rugged and durable spring-applied, hydraulically released parking brake, ideal for medium duty applications requiring a parking or holding brake. Intermittent pressures to 4000 psi, torques to 12,600 lb-in.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 141 to 959, 8.6 to 58.5
  • Maximum Pressure Differential: 103 to 276, 1500 to 4000
  • Maximum Flow Rate: 95 to 114, 25 to 30
  • Maximum Output Torque: 530 to 1268, 4692 to 11227
  • Minimum Starting Torque: 418 to 1177, 3706 to 10419
  • Maximum Operating Speed: 118 to 660
  • Shaft Diameter: 1.50
Safety Warning

Full Product Description

With external pressure applied at the brake release port, the BH Series works as a motor. With pressure lost at that port, the integral wet disc brake is set. Maximum dynamic side load to 4,800 lb. at the key. Shaft 1.5 inch nominal. The Torqmotor™ BH Series provides a rugged and durable spring-applied, hydraulically released parking brake, ideal for medium duty applications requiring a parking or holding brake. Torqmotor™ BH Series is an efficient, rugged and durable Low Speed, High Torque (LSHT) orbital hydraulic brake motor, ideal for medium duty applications requiring a parking or holding brake. The Torqmotor™ provides superior side load capacity, high pressure shaft seals, and smooth low speed operation.  The Torqmotor™ BH Series utilizes a spring applied, hydraulic released brake. Parking or holding occurs when pressure is removed from the ports, causing the integral wet disc brake to set.  Intermittent pressures to 4000 psi, torques to 12,600 lb-in. and maximum dynamic side load capacity of 4800 lb. at the key.

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Mining
• Material Handling Equipment
• Oil & Gas

Features/Benefits:
• Spring applied, hydraulically released brake actuation
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Manlifts
• Scissor Lifts
• Winches
• Boom Rotate

Related Documents

×

687PDC
688058