Thermoset DC-80 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermoset DC-80 Adhesive

Thermoset DC-80 Adhesive

Thermoset DC-80 adhesive is an epoxy adhesive that can used in varying proportions of resin to hardener to provide optimum properties for particular applications. It provides improved tensile shear and peel strength in bonding flexible substrates.

Technical Specifications

  • Color: White Paste (resin), Black Paste (hardener), Gray Paste (mixed)
  • Dynamic Viscosity: Thixotropic Paste @ 77°F (25°C) (mixed)
  • Hardness: 82 Shore D
  • Cure Time: 24 Hours @ 77°F (25°C), 5 min @ 250°F (121°C)
Safety Warning

Full Product Description

Thermoset DC-80 adhesive is a paste consistency, epoxy adhesive which may be used in varying proportions of resin to hardener to provide optimum properties for particular applications. Higher levels of hardener produce cured products of increased flexibility. Thermoset DC-80 adhesive will provide improved tensile shear and peel strength in the bonding of flexible substrates.
Thermoset DC-80 resin is white and the hardener is black. These colors assist as an indicator of a thorough mix when the catalyzed system becomes gray without streaks.

Shelf Life/Storage:
Shelf life of Thermoset DC-80 resin is six months and shelf life of Thermoset DC-80 hardener is twelve months when stored in a well ventilated area at 25°C in original, unopened container.

Related Documents

×
Products Trade Name
Thermoset DC-80 Thermoset DC-80 Adhesive

687PDC
1A0MGR