Thermoset 7195-125 Black Epoxy Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermoset 7195-125 Black Epoxy Adhesive

Thermoset 7195-125 Black Epoxy Adhesive

Thermoset 7195-125 Black adhesive is a one-component epoxy adhesive designed for use in SMD component mounting where non-stringing is necessary.

Technical Specifications

  • Color: Black Paste
  • Dynamic Viscosity: 125000
  • Specific Gravity: 1.66
  • Hardness: 90 Shore D
  • Volume Resistivity: > 1 x 10^15
  • Thermal Conductivity: 0.7 W/m-K
  • Lap Shear Strength: > 11 MPa, > 1595 psi
  • Dielectric Strength: > 19.7 kV/mm, > 500 V/mil
  • Cure Time: 30, 10
Safety Warning

Full Product Description

Thermoset 7195-125 Black adhesive is a one-component epoxy adhesive designed for use in SMD component mounting where non-stringing is necessary.


Features and Benefits:

• Thermal Stability – provides excellent thermal stability.

• Fast Cure – rapidly cures at 121°C and 177°C.

• Non-Sag – thixotropic rheology allows shape to be maintained after dispensing.

• Chemically Resistant – provides excellent resistance to acids and strong bases.


Shelf Life/Storage:

Shelf life is six months when stored at 5°C in original, unopened container. Syringe must be maintained in vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).


If material is stored at 25°C, shelf life will be shortened to approximately two months.

Related Documents

×
Products Trade Name
Thermoset 7195-125 Thermoset 7195-125 Black Epoxy Adhesive

687PDC
1A0MGR