Inline Sensors & Monitors for emulsion oils - System 20 | Product Series

Filter by

    No filters selected

Available for Online Purchase

Flow Rate

Size

For Fluid Type

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Inline Sensors & Monitors for emulsion oils - System 20

Inline Sensors & Monitors for emulsion oils - System 20

System 20 monitors, combined with the inline sensor, give the user accurate and instant readings of oil or water flow, pressure and temperature without the need to shut down the system.

Technical Specifications

  • For Fluid Type: Water, Water/Oil emulsions, Aggressive, Mineral Oils
  • Operating Pressure: 6000 psi, 420 bar
  • Flow Rate: 6 to 380 L/min, 1.3 to 84 Gal/min
  • Technology: Filtration, Hydraulics
  • Materials of Construction: ABS, Stainless Steel
  • Port Type: Metric, BSP
  • Body Material: Brass, Stainless Steel
  • Seal Material: Fluorocarbon, EDPM
  • Operating Temperature: -10 to 110 °C, 14 to 230 °F
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment
  • Product Type: Condition Monitor
  • Product Style: Flow Meter
  • Port Size: ⅜, ¾, 1¼ inch
  • Maximum Fluid Temperature: 110 °C
  • Minimum Fluid Temperature: -10 °C
  • Sensing Method: Differential Pressure
  • Accuracy: +/- 2.5% FSD
  • Specifications Met: CE Certification
  • Weight: 0.5 to 4.4 kg
  • Height: 56 to 74 mm
  • Length: 95 to 231 mm
  • Width: 30 to 67 mm
  • Diameter: 30 to 67 mm
  • Thread Size: G3/8, G3/4, G1 1/4 , 1 1/16 - 12 UNF, 1 5/8 - 12 UNF
  • Size: 0, 1, 2
Safety Warning

Full Product Description

System 20 monitors, combined with the inline sensor, give the user accurate and instant readings of low, pressure and temperature without the need to shut down the system. Covering a wide range of flow rates, fluid types and applications, Parker's System 20 sensors are designed to be used with System 20 electronic or analogue monitors, contamination monitors and the H2Oil. Specially developed System 20 sensors are available for use with aggressive fluids. (EPDM Seals).

With System 20 inline sensors installed in a hydraulic system, faults can be predicted and remedied, all you have to do is connect the System 20 Electronic Hand Held Monitor (EM20). Designed to display flow, temperature, differential, rising peak and line pressure, System 20 Electronic can also calculate hydraulic power (kW and hp.) at a given point in a system to establish efficiency and power consumption. System 20 electronics versatility does not end there. The EM20 is automatically calibrated for all System 20 inline sensors using water or oil and can display in l/min, US GPM, bar, psi and kg/cm2.

For operators of industrial and mobile machinery who recognize the benefits of installing System 20 in a hydraulic system, the System 20 hand-held analogue monitor offers significant advantages, particularly in intrinsically safe applications. Like the System 20 electronic, the analogue monitor is completely portable and can be connected immediately to a purpose-designed inline System 20 sensor but requires no power source. The analogue monitor will then - provide the user with an accurate and repeatable analysis of system flow, pressure and temperature - without having to stop the machine.

• For use with all mineral oils, water and water/oil emulsions.
• Analogue Monitor utilizes 3 Day-Glo dial gauges with a protective hinged cover.
• Calibrated up to 380 l/min with dual scale bar/psi & °C/°F. (US GPM also available)
• EM20 Electronic Monitor gives a full digital display.
• Automatically calibrated for all 3 sizes of sensor.
• Indicates line, differential and rising peak
• pressure. Easily scrolled from metric to US.
• 300 test memory.
• Capable of downloading saved data to datum.

Hydraulic system users need to ensure that lost production is kept to the absolute minimum. To ensure this, predictive maintenance and therefore routine condition monitoring of major components is  essential. System 20 inline sensors remain at the heart of condition and contamination monitoring. Whether you're mining the coal, building the newbypass, harvesting the crops, crossing the oceans or drilling offshore – whatever the industry, System 20 represents the premier system monitoring available today.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Size For Fluid Type Port Size
STM6211110 20-380 l/min 0, 1, 2 Oil M16 x 2.00
STM6211120 20-380 l/min 0, 1, 2 Water M16 x 2.00
STI0144100 6-25 l/min 0 Mineral Oil ⅜"
STI01441001 6-25 l/min 0 Mineral Oil ⅜"
STI01441002 6-25 l/min 0 Mineral Oil ⅜"
STI0148100 6-25 l/min 0 aggressive ⅜"
11677 STI01481001 6-25 l/min 0 Aggressive ⅜"
11677 STI01481002 6-25 l/min 0 Aggressive ⅜"
STI.1344.100 20-100 l/min 1 Mineral 1 1/16 - 12 UNF
STI.1348.100 20-100 l/min 1 Aggressive 1 1/16 - 12 UNF
STI.2344.100 80-380 l/min 2 Mineral 1 5/8 - 12 UNF
STI1144100 20-100 l/min 1 Mineral ¾"
STI2144100 80-380 l/min 2 Mineral 1¼"
STI2148100 80-380 l/min 2 Aggressive 1¼"
STM6611110 20-380 l/min 0, 1, 2 Mineral M16 x 2.00
STS.5137.210 20-100 l/min 1 Mineral 1 1/16 - 12 UNF
STS.5237.210 80-380 l/min 2 Mineral 1 5/8 - 12 UNF

687PDC
C89472