Sporlan IB-G Interface Board | Product Series

Filter by

    No filters selected

Product Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sporlan IB-G Interface Board

Sporlan IB-G Interface Board

The IB-G is a small electronic circuit board that extends the functionality of an external system controller to drive step motor valves. The external controller must provide an analog 0-10VDC or 4-20mA signal to the IB-G.

Technical Specifications

  • Input Voltage: 22 to 28 VAC 50/60 Hz, 22 to 28 VDC Class II Power
  • Indicator Color: LED - Red Power, LED - Yellow Valve Closed, LED - Green Valve Open
  • Signal Input: 0-10 VDC, 4-20 mA
  • Output Voltage: 12 VDC Stepper Motor Signal
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Storage Temperature: -40 °F, -40 °C
  • Maximum Storage Temperature: 185 °F, 85 °C
  • Operating Humidity: 10 to 95 % Relative Humidity
  • Mounting Type: SNAP Track, Mounting Holes
Safety Warning

Full Product Description

The IB-G has been developed with all of the functionality of the following IB Series Interface Boards including quick response versions: IB 1, IB 2, IB 3, IB 6 and IB ESX. All of these options are configurable on the IB-G. The IB-G can accept 4-20 milliamp or 0-10 volt DC analog input signals and is designed to allow externally supplied control signals to control one or two Sporlan step motor valves including CDS evaporator control valves, SDR electric discharge bypass valves, and SEI/SER/SEH/SEV/ESX* electric expansion valves. Enhanced features include LED indicators for power and valve position, option for 400 pulses per second (pps), and a valve open or close feature.

Related Documents

×
Products Product Type Options
953580 Interface Board
953680 Interface Board IB-G is conformal coated for extra protection

687PDC
840599