SpinBag Mixing System | Product Series

Filter by

    No filters selected

Part Type

Configuration

Size

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SpinBag Mixing System

SpinBag Mixing System

Parker's compact SpinBag Mixing System offers the advantages of single-use in a bench top mixing solution.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals
  • Application: Mixing
  • Technology: Single-Use
  • Product Type: Single-Use Component
  • Product Series: SpinBag
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI
  • Configuration: Upstream or Downstream
  • Size: 5L, 10L, 15L, 20L, 50L
  • Options: Gamma Irradiated
    Non-Gamma Irradiated
  • Optional Accessories: Spin Plate
    SpinBag Housing
Safety Warning

Full Product Description

Parker's 3D SpinBag bioprocess containers are constructed of durable, particle-free, DuraPure C93 film, each containing a platinum-cured silicone coated magnetic spin bar. When placed on a mixing plate, the spin bar rotates to create a vortex of motion for thorough mixing/stirring of fluid contents. Parker SpinBags are available in a variety of sizes and port configurations to easily integrate within your application.

For a complete SpinBag Mixing System solution, Parker offers both standard and custom SpinBag designs capable of handling volumes from 5L to 50L. Our range of mixers are easy to operate with digital control panels to adjust speed and set temperature accuracy.

Features and Benefits

• Constructed of fully validated DuraPure C93 film offering added seal strength, low gas permeability and optical clarity which can be heated to 60°C

• Stores flat and ideal for preparation of cell culture media, buffers, bioreactor feeds, and suspension/re-suspension applications

• Easily integrated with filters, sensors and pumping systems

• Available with standard configurations, or a variety of ports and tubing options in non-irradiated or gamma irradiated

• Platinum-cured silicone coated magnetic stir bar offers optimal mixing performance and eliminates the need to validate another material

• Manufactured in an ISO Class 7 cleanroom

SpinBag Configurations and Sizes

Two standard configurations are available in 5L, 10L, 20L and 50L sizes:

Upstream SpinBag containers are supplied non-gamma irradiated and are configured with a 3” TC inlet port for inserting powders and liquids. The bottom outlet port is connected to 12” of ⅜” inside diameter platinum-cured silicone tubing with male non-valved coupling inserts.

Downstream SpinBag containers are supplied non-gamma irradiated or gamma irradiated and are configured with two ⅜” inlet (top) and outlet (bottom) ports. Each port is connected to 12” of ⅜” inside diameter platinum-cured silicone tubing with male non-valved coupling inserts.

Options and Accessories

Spin plates are available in two sizes for bags up to 15L or 20L and greater.

SpinBag housings are constructed of durable polycarbonate for added stability on spin plates with larger capacity bags. Available in three sizes to accommodate 15L, 20L and 50L bags.

Options and accessories are sold separately or combined as a package. See part information for details.

Related Documents

×
Products Part Type Configuration Size Options
PHBM015L Accessory - Spin Plate Only 15L and Less
PHBM050L Accessory - Spin Plate Only 20 L and Greater
PHSBB015L Accessory - Spin Plate and Housing 15L and Less
PHSBB020L Accessory - Spin Plate and Housing 20 L and Greater
PHSBB050L Accessory - Spin Plate and Housing 50L
PHSBD005L SpinBag Downstream 5L Non-Gamma Irradiate
PHSBD005LGI SpinBag Downstream 5L Gamma Irradiated
PHSBD010L SpinBag Downstream 10L Non-Gamma Irradiate
PHSBD010LGI SpinBag Downstream 10L Gamma Irradiated
PHSBD015L SpinBag Downstream 15L Non-Gamma Irradiate
PHSBD015LGI SpinBag Downstream 15L Gamma Irradiated
PHSBD020L SpinBag Downstream 20L Non-Gamma Irradiate
PHSBD020LGI SpinBag Downstream 20L Gamma Irradiated
PHSBD050L SpinBag Downstream 50L Non-Gamma Irradiate
PHSBD050LGI SpinBag Downstream 50L Gamma Irradiated
PHSBH020L Accessory - SpinBag Housing Only 20L
PHSBH050L Accessory - SpinBag Housing Only 50L
PHSBU005L SpinBag Upstream 5L Non-Gamma Irradiate
PHSBU005LGI SpinBag Upstream 5L Gamma Irradiated
PHSBU010L SpinBag Upstream 10L Non-Gamma Irradiate
PHSBU010LGI SpinBag Upstream 10L Gamma Irradiated
PHSBU015L SpinBag Upstream 15L Non-Gamma Irradiate
PHSBU015LGI SpinBag Upstream 15L Gamma Irradiated
PHSBU020L SpinBag Upstream 20L Non-Gamma Irradiate
PHSBU020LGI SpinBag Upstream 20L Gamma Irradiated
PHSBU050L SpinBag Upstream 50L Non-Gamma Irradiate
PHSBU050LGI SpinBag Upstream 50L Gamma Irradiated
PHSH015L Accessory - SpinBag Housing Only 15L and Less

687PDC
679945